Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 22 Spring-Wrapped Slip Couplings From
Sterling Instrument are Designed for Long Life
Under Continuous Slip Conditions

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

22 Spring Wrapped Slip Couplings are Designed for Lon Life Under Continuous Slip Conditions - Sterling Instrument
Click image to download Hi-Res version (2.1 MB)

 

A new series of 22 spring-wrapped slip-couplings introduced by Sterling Instrument is designed for long life under continuous slip conditions. The varied applications range from tension control to overload protection. The couplings are used for tension control of film or tape devices and in applying friction loads to test components. They feature precision and stable limit torque calibration (0.035 to 1.695 N•m).

Identified as the S9941YM Series, they are designed to fit shafts ranging in diameter from 3 mm up to 16 mm. Coupling diameters and length range from 12.7 mm to 57.15 mm and from 22.6 mm to 57.15 mm, respectively. When the load exceeds the limit torque of the slip coupling, the two shafts rotate relative to each other at the full limit torque. The standard coupling is designed to operate with 3° angular or linear misalignments of up to 0.25 mm between the two shafts. The mounting hole diameters of the slip couplings can differ for the two ends, so that different diameters of "in-line" shafts can be coupled together. Prices start at $76.09 for single unit quantity. Delivery is from stock.

Detailed specifications in Catalog D785, available free upon request from Sterling Instrument.

SI 19

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy