Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Slit-Type Flexible Couplings From Sterling Instrument
Offered In 3 Styles: Split Hub, Set Screw, or Keyway Types

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Slit Type Flexible Couplings, Offered in 3 Styles: Split Hub, Screw or Keywway Types - Sterling Instrument
Click image to download Hi-Res version (2.1 MB)

 

A new series of slit-type flexible couplings from Sterling Instrument (an ISO 9001:2000+AS9100B Manufacturer) is available from off-the-shelf stock in 3 styles: split hub, set screw, or keyway types. They are constructed from a single piece of aluminum or stainless steel with spiral cuts to allow for common types of shaft misalignment. These metric couplings offer zero backlash and are designed for use in many varied applications including: encoders, measuring equipment, positioning systems, robotics, servo systems, tachometers, and test equipment.

Identified as the S50MS Series, they are intended to fit shafts which range from 4 mm to 30 mm in diameter. Body sizes range from 8 mm to 63 mm in diameter. Their maximum angularity is 2.

Additional technical details are contained in Catalog D785, available free upon request from Sterling Instrument.

SI 34

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy