Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of Flexible Helical Couplings From
Sterling Instrument Feature Zero Backlash

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Flexible Series of Flexible Helical Couplings Feature Zero Backlash - Sterling Instrument  

A new series of inch and metric flexible helical couplings from Sterling Instrument (An ISO 9001:2000+AS9100B Manufacturer) feature one-piece anodized aluminum construction with set screw type or integral clamp split-hub type designs for fastening to both shafts. They have the ability to adapt to both high- and low-speed applications with a high level of fatigue resistance. Their angular misalignment compensation is 5°, with a maximum parallel offset range of 0.25 mm (±.010"), and an axial motion range of 0.25 mm (±.010").

Identified as the S50HAWM (Metric) and S50HAA-
(Inch) Series, they are designed to fit shafts ranging in diameter from 3 to 12 mm in metric and 3/32" to 1/2" in inch sizes. Their O.D ranges from 15 to 30 mm in metric and 3/8" to 1-1/8" in inch. Lengths are available from 22 to 38 mm and from 3/8" to 1-1/2".

Detailed specifications are contained in SI Catalog D785 (Metric) and SI Catalog D790 (Inch), both available free upon request.

SDP3 15

 
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy