Home > Featured Products Site Map
Timing Belt TruMotion PowerGrip Inch & Metric from SDP/SI

New PowerGrip® TruMotion® Timing Belt From SDP
Features Polymer-Free Nylon Tooth Facing for
Clean-Running Performance

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Timing Belt TruMotion PowerGrip Inch & Metric from SDP/SI

Click image to download Hi-Res version (861 KB)
 

New PowerGrip® TruMotion® Timing Belt catalog from Stock Drive Products - SDP (An ISO 9001:2000 Manufacturer) features timing belts with polymer-free nylon tooth facing for clean running performance. The new durable facing provides reduced dust, long belt life and reduced noise levels. The catalog, identified as D155, spotlights 748-inch and metric timing belts that feature: MXL, XL, L, GT®2, profiles. They offer outstanding performance and enhanced capacity through full tooth-to-pulley contact.

The belt's cream-colored polymer compound body can withstand an extreme range of both high and low temperatures ranging from -40°F to +220°F (-40°C to +104°C). Their fiberglass tensile cords insure resistance to elongation and a high flex life. They are RoHS compliant. The pulleys which are designed to run with these PowerGrip® TruMotion® belts are stocked for immediate delivery at the SDP/SI eStore.

Some of their many applications include their use in: ATM’s, cash registers, money counting machines, coin sorting, lottery and betting equipment, copiers, fax machines, printers, plotters, and medical equipment.

Detailed specifications are contained in The PowerGrip® TruMotion® Catalog D155 available free upon request.


SDP1-16

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES

 
 

Related Products:
  1. PowerGrip® TruMotion® D155 Catalog
  2. Metal Timing Pulleys [inch] [metric]
    
 (MXL, XL, L, HTD®, GT®2, T & 40 DP)
  3. Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  4. TruMotion® Timing Belts [inch] [metric]

Other Products:
  5. Timing Belts [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  6. Timing Belts | Open Ended [inch] [metric]
  7. Timing Belts | Open Ended Clamp [metric]
  8. Conidrive® Belts | 1-Row [metric]
  9. Conidrive® Belts | 2- & 3-Rows [metric]
10. Conidrive® Belt Mounting Plates [metric]
11. Flat Belts [inch] [metric]
12. Posi-Drive Belts [inch] [metric]
13. Round Endless Belts [inch] [metric]
14. Rounthane Belt Connectors [inch]
15. Rounthane Belts [inch]


Related Topics:
16. PowerGrip® TruMotion® D155 Catalog Press

   
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy