
Click image to download Hi-Res version (2.2 MB) |
|
New PowerGrip® TruMotion® Timing Belt catalog from Stock Drive Products/Sterling Instrument - SDP/SI (An ISO 9001:2000 Manufacturer) features timing belts with polymer-free nylon tooth facing for clean running performance. The new durable facing provides reduced dust, long belt life and reduced noise levels. The catalog, identified as D155, spotlights 748 inch and metric timing belts that feature: MXL, XL, L, GT®2, profiles. They offer outstanding performance and enhanced capacity through full tooth-to-pulley contact.
The belt's cream-colored polymer compound body can withstand an extreme range of both high and low temperatures ranging from -40°F to +220°F (-40°C to +104°C). Their fiberglass tensile cords insure resistance to elongation and a high flex life. They are RoHS compliant. The pulleys which are designed to run with these PowerGrip® TruMotion® belts are stocked for immediate delivery at the SDP/SI eStore.
Some of their many applications include their use in: ATM’s, cash registers, money counting machines, coin sorting, lottery and betting equipment, copiers, fax machines, printers, plotters, and medical equipment.
Detailed specifications are contained in The PowerGrip® TruMotion® Catalog D155 available free upon request.
View This Catalog as .PDF or .HTML

SDP1 17
IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES |
|
| |
Related Products:
1. PowerGrip® TruMotion® D155 Catalog
2. Metal Timing Pulleys [inch] [metric]
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
3. Plastic Timing Pulleys [inch] [metric]
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
4. TruMotion® Timing Belts [inch] [metric]
Other Products:
5. Timing Belts [inch] [metric]
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
6. Timing Belts | Open Ended [inch] [metric]
7. Timing Belts | Open Ended Clamp [metric]
8. Conidrive® Belts | 1-Row [metric]
9. Conidrive® Belts | 2- & 3-Rows [metric]
10. Conidrive® Belt Mounting Plates [metric]
11. Flat Belts [inch] [metric]
12. Posi-Drive Belts [inch] [metric]
13. Round Endless Belts [inch] [metric]
14. Rounthane Belt Connectors [inch]
15. Rounthane Belts [inch]
Related Topics:
16. PowerGrip® TruMotion® Timing Belt Press
|