Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Interactive CD-ROM D796 from SDP/SI
Features Over 7,000 New Products Plus eStore Access

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

D796 Catalog: Gears, Pulleys,Timing Belts, Couplings

Click image to download Hi-Res version (1 MB)
A new interactive CD-ROM from Stock Drive Products/Sterling Instrument - SDP/SI features a new 360-page “Inch / Metric Supplement Catalog, D795”, containing over 7,000 components plus eStore access. In addition, the CD-ROM contains .PDF versions of the previously published SDP/SI 1,184-page Master Inch Catalog, D790, and the 1,240-page Master Metric Catalog, D785. The CD-ROM has eStore access where you can order parts, request quotes, download 3D drawings, and check inventory at any time.

The new D795 Inch / Metric supplement catalog contains technical information, specifications and photos sorted into the following groups: Belt & Chain Drives, Shaft Accessories, Bearings, Feed & Idler Rollers, Couplings, Vibration Mounts & Pads, Linear Motion Systems, Hardware, Right Angle Drives, Gearheads, Gearmotors and Clutches. These are just some of the components that can be found in the new D795 catalog. By adding the Inch / Metric supplement catalog to the D785 Metric and the D790 Inch catalogs, you will have access to the largest source of drive components anywhere.

A separate section of the CD features a video of the Fairloc® Integral Fastener system located right on the hub of a part. It eliminates the need for set screws which prevent shaft damage. An interactive demo of the Shaftloc® rotating device fastener is also featured. Shaftloc uses an outer and inner sleeve to lock components to a shaft. The CD also contains a 3D view of the unique Conidrive® belts and pulleys which utilize a conical groove design that keeps the drive aligned without the need for pulley flanges.

The “Inch / Metric Supplement Catalog, D795” is available, free upon request, from the Stock Drive Products and Sterling Instrument, 2101 Jericho Turnpike, Box 5416, New Hyde Park, New York 11042-5416. Phone 516-328-3300. Fax 800-737-7436.

View this catalog in .PDF format.

request catalog

SDP 24

 

Related Products:
  1. Fairloc® Bellows Hub Couplings [inch] [metric]
  2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric]
  3. Fairloc® Rigid Shaft Coupling [inch] [metric]
  4. Fairloc® Shaft Reducers | Extenders [inch] [metric]
  5. Fairloc® Shaft Collars [inch] [metric]
  6. Fairloc® Hub Metal Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  8. Fairloc® Hub Anti-Backlash Gears [inch] [metric]
  9. Fairloc® Gear & Dial Hubs Precision [inch]
10. Plastic Spur Gears [inch] [metric]
11. Metal Spur Gears [inch] [metric]
12. Conidrive® Pulleys [metric]


Related Topics:
13. Fairloc® Reducers & Extenders Press
14. Fairloc® Bellows Couplings 1. Press | 2. Press
15. Fairloc® Conidrive® Pulleys Press
16. Fairloc® Aluminum Acetal Gears Press
17. Fairloc® 1158 Anti-Backlash Gears Press
18. Fairloc® 45 Shaft Couplings Press
19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press
20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press
21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press
22. Fairloc® Shaft Collars Press
23. Fairloc® D243 Catalog


 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy