| |
GEARHEADS
Bu-ord Sizes
Attaching Clamps [inch]
Heavy Duty Type [inch]
Standard Duty Type [inch]
Transducer Type [inch]
Planetary | Inline Type
Metric Interface | Size 60 [metric]
Metric Interface | Size 90 [metric]
Metric Interface | Size 115 [metric]
NEMA Interface | Economy [inch]
NEMA Interface | Precision [inch]
NEMA Interface | Size 17 [metric]
NEMA Interface | Size 23 [metric]
NEMA Interface | Size 34 [metric]
NEMA Interface | Size 42 [metric]
Planetary | Right Angle
Economy [inch]
Metric Interface | Size 60 [metric]
Metric Interface | Size 90 [metric]
Metric Interface | Size 115 [metric]
NEMA Interface | Size 23 [metric]
NEMA Interface | Size 34 [metric]
NEMA Interface | Size 42 [metric]
Precision [inch]
|
|
Round Housing
Size 12 [metric]
Size 16 [metric]
Size 20 [metric]
Size 22 [metric]
Size 27 [metric]
Size 37 [metric]
Size 38 [metric]
Size 42 [metric]
Square Housing
Size 43 [metric]
Size 48 [metric]
Size 60 [metric]
Size 60 | High Torque [metric]
Spur Gear Type
NEMA Sizes | Inline [inch]
Right Angle [inch]
|
|
SPEED REDUCERS
Bu-ord Sizes
Double End [inch]
Single End [inch]
Inline Shafts
Size 20 [metric]
Size 27 [metric]
Parallel Shafts | Size 42 [metric]
Right Angle
Commercial Series [inch]
Panel & Base Mount Type
[inch] [metric]
Permanently Lube | Precision [inch]
Plastic Housing Type [inch] [metric]
Precision [inch] [metric]
|