Home > Capabilities >Manufacturing Capabilities2 Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Manufacturing Capabilities

Previous  
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
 

Machine • Model: Name & Number

 


 
  Inspection & Test Equipment (140 Units)
1-Coordinate Measuring Machine, 14" x 16"
12" Measuring Validator, Level 3 Software
Brown & Sharpe

1-Coordinate Measuring Machine, 22 " x 30 "
20" Measuring Validator, Reflex Software
Brown & Sharpe Gage 2000

1-X-ray Fluorescence RoHS Metal Analyzer
Niton XL3t 700
2-Redliner Gear Testers
Fellows #4M
1-Redliner Gear Tester
VariRoll VR-1008
5-Gear Testers
VariRoll
1-Gear Tester
Illinois
1-Gear Tester, 6"
Parkson
1-Gear Tester, 9"
Parkson
5-Gear Testers, 12"
Parkson
9-Gear Testers
George Scherr
37-Gear Testers
Alina
31-Gear Testers
S & F
5-Gear Testers
Precision Gauge Mod D-2
5-Bevel Gear Testers
Gleason #3
1-Superficial Hardness Tester
Rockwell
1-Hardness Tester, C-Scale
Service Diamond 1255A
3-Optical Comparators
S-T Ind. Quadra Check 200
1-Optical Comparator
S-T Ind. Quadra Check 2000
2-Electro Limit Supermicrometers
Pratt & Whitney
3-Precisionaire Column Air Gauges
Sheffield
1-Surface Plate, 4 x 6
Granite
1-Surface Plate, 4 x 3
Granite
2-Surface Plates, 2 x 2
Granite
2-Master Gauge Blocks
DoAll
2-Master Gauge Sets
Invo Spline
1-Tachometer
Monarch
1-Thread Wires Set
Van Keuren
3-Gear Wires Sets
Van Keuren
2-Pla-Check, 12"
Cadillac
2-Bore Gauges
Sunnen
1-Microscope
Bausch & Lomb
1-Microscope
Nippon
1-Profilometer
Micrometrical
1-Digital Voltmeter
John Fluke
1-Height Gauge, 14"
Starrett #255
1-Height Gauge, Digit Count, 18"
Mitutoyo

Miscellaneous Inspection Tools, Micrometers, Inside, Outside and
Depth Calipers, Plug Gauges, Torque Wrenches, Force Gauges,
Thread Gauges, Standard Weights, etc.
 

SPC Equipment:
Personal Computer with SPC Software,
Boeing D9000

Additional Equipment:
Completely equipped Tool Room
Complete CAD/CAM Drafting, Design & Machine Downloading Capabilities.

Capabilities:
Tolerancing to 0.0001"
Turning to 16" Diameter
Gears & Racks from 8DP to 200DP.
Worm & Worm Wheels, 16DP to 72DP.
AGMA Tolerancing to Q14.

As a full service manufacturer, we offer the capability of precision machining of components for the instrument, electronics, laser, missile, medical, aircraft, and computer industries, as well as other related applications.

 
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy