| |
BRAKES
Hysteresis Brakes [inch] [metric]
Magnetic Particle Brakes [inch]
Permanent Magnetic Brakes
Up to 0.130 in.lb. | With Shaft
[inch]
Up to 25 in.lb. | With Bore [inch]
Up to 70 in.lb. | With Bore [inch]
Up to 0.014 Nm | With Shaft [metric]
Up to 2.83 Nm | With Bore [metric]
Up to 7.9 Nm | With Bore [metric]
Power-Off Brakes
Cap Style [inch]
Parallel Plate [inch] [metric]
Power-On Brakes
Flange Mounted [inch] [metric]
|
|
CLUTCH COUPLINGS
Electromagnetic Clutch Couplings
Flange Mounted [metric]
Shaft Mounted Type [inch] [metric]
Flange Mounted Clutch Couplings [inch]
CLUTCHES
Roller Clutches
Unidirectional
[inch] [metric]
Unidirectional | Bearing Support
[inch] [metric]
Slip Clutches
Electromagnetic [Bu-Ord Size]
11 | Magnetic [inch]
11 | Reverse Acting [inch]
18 [inch]
Flange Mounted Type [inch] [metric]
Hysteresis [inch] [metric]
Particle [inch] [metric]
Particle | With Shafts [metric]
Shaft Mounted Type [inch] [metric]
|
|
Mechanical Type Clutches
Precision [inch]
Shaft-to-Shaft Mount [inch]
Spring Wrapped [inch] [metric]
Standard [inch]
Through-Shaft Mount [inch]
Mechanical Type
Inline Slip Clutches
Multiplate Design [inch] [metric]
Precision [inch]
|