SDP/SI (800) 819-8900
    Products   Timing Belts - MXL Profile - Inch Sizes 2

MXL Series Timing Belts


MXL, XL, L, and 40 D.P. profile timing belts incorporate the industry standard trapezoidal shaped tooth profile to mesh with a standard timing belt pulley. The positive grip created by the teeth prevents slippage or creep that can occur with plain flat belts. They also require low belt tension, which produces small bearing loads.

Advantages of MXL, XL, L, and 40 D.P. Timing Belts
  • Require Low Belt Tension
  • Prevent Slippage or Creep, which can occur with Flat Belts
  • Industry Standard Belts



.080" Pitch MXL Timing Belts
Single or Double Sided Belt Type
Made of Polyuethane or Neoprene Material with Kevlar, Fiberglass or Polyester Tension Cords
5 4 3 2 1

Part Number Belt Type No. Of
Grooves
Belt Width Material Tension Member Pitch
Length
A6B16-030012 Single Sided 30 0.125 Polyurethane Kevlar 2.4
A6B16-030025 Single Sided 30 0.25 Polyurethane Kevlar 2.4
A6B16-030037 Single Sided 30 0.375 Polyurethane Kevlar 2.4
A6B16-035037 Single Sided 35 0.375 Polyurethane Kevlar 2.8
A6B16-036018 Single Sided 36 0.1875 Polyurethane Kevlar 2.88
A6B16-040018 Single Sided 40 0.1875 Polyurethane Kevlar 3.2
A6B16-045012 Single Sided 45 0.125 Polyurethane Kevlar 3.6
A6B16-045025 Single Sided 45 0.25 Polyurethane Kevlar 3.6
A6B16-048025 Single Sided 48 0.25 Polyurethane Kevlar 3.84
A6B16-048037 Single Sided 48 0.375 Polyurethane Kevlar 3.84
A6B16-050018 Single Sided 50 0.1875 Polyurethane Kevlar 4
A6B16-054018 Single Sided 54 0.1875 Polyurethane Kevlar 4.32
A6B16-054031 Single Sided 54 0.3125 Polyurethane Kevlar 4.32
A6B16-055012 Single Sided 55 0.125 Polyurethane Kevlar 4.4
A6B16-055031 Single Sided 55 0.3125 Polyurethane Kevlar 4.4
A6B16-060012 Single Sided 60 0.125 Polyurethane Kevlar 4.8
A6B16-060025 Single Sided 60 0.25 Polyurethane Kevlar 4.8
A6B16-060037 Single Sided 60 0.375 Polyurethane Kevlar 4.8
A6B16-064037 Single Sided 64 0.375 Polyurethane Kevlar 5.12
A6B16-065018 Single Sided 65 0.1875 Polyurethane Kevlar 5.2
A6B16-065031 Single Sided 65 0.3125 Polyurethane Kevlar 5.2
A6B16-070018 Single Sided 70 0.1875 Polyurethane Kevlar 5.6
A6B16-070031 Single Sided 70 0.3125 Polyurethane Kevlar 5.6
A6B16-071012 Single Sided 71 0.125 Polyurethane Kevlar 5.68
A6B16-071025 Single Sided 71 0.25 Polyurethane Kevlar 5.68
A6B16-073012 Single Sided 73 0.125 Polyurethane Kevlar 5.84
A6B16-073025 Single Sided 73 0.25 Polyurethane Kevlar 5.84
A6B16-073037 Single Sided 73 0.375 Polyurethane Kevlar 5.84
A6B16-075025 Single Sided 75 0.25 Polyurethane Kevlar 6
A6B16-078018 Single Sided 78 0.1875 Polyurethane Kevlar 6.24
A6B16-078031 Single Sided 78 0.3125 Polyurethane Kevlar 6.24
A6B16-079012 Single Sided 79 0.125 Polyurethane Kevlar 6.32
A6B16-079031 Single Sided 79 0.3125 Polyurethane Kevlar 6.32
A6B16-080012 Single Sided 80 0.125 Polyurethane Kevlar 6.4
A6B16-080025 Single Sided 80 0.25 Polyurethane Kevlar 6.4
A6B16-080037 Single Sided 80 0.375 Polyurethane Kevlar 6.4
A6B16-082037 Single Sided 82 0.375 Polyurethane Kevlar 6.56
A6B16-085018 Single Sided 85 0.1875 Polyurethane Kevlar 6.8
A6B16-087018 Single Sided 87 0.1875 Polyurethane Kevlar 6.96
A6B16-087031 Single Sided 87 0.3125 Polyurethane Kevlar 6.96
A6B16-088025 Single Sided 88 0.25 Polyurethane Kevlar 7.04
A6B16-089012 Single Sided 89 0.125 Polyurethane Kevlar 7.12
A6B16-089025 Single Sided 89 0.25 Polyurethane Kevlar 7.12
A6B16-089037 Single Sided 89 0.375 Polyurethane Kevlar 7.12
A6B16-090025 Single Sided 90 0.25 Polyurethane Kevlar 7.2
A6B16-091018 Single Sided 91 0.1875 Polyurethane Kevlar 7.28
A6B16-091031 Single Sided 91 0.3125 Polyurethane Kevlar 7.28
A6B16-093031 Single Sided 93 0.3125 Polyurethane Kevlar 7.44
A6B16-095012 Single Sided 95 0.125 Polyurethane Kevlar 7.6
A6B16-097012 Single Sided 97 0.125 Polyurethane Kevlar 7.76
A6B16-097025 Single Sided 97 0.25 Polyurethane Kevlar 7.76
A6B16-097037 Single Sided 97 0.375 Polyurethane Kevlar 7.76
A6B16-100018 Single Sided 100 0.1875 Polyurethane Kevlar 8
A6B16-100037 Single Sided 100 0.375 Polyurethane Kevlar 8
A6B16-102018 Single Sided 102 0.1875 Polyurethane Kevlar 8.16
A6B16-102031 Single Sided 102 0.3125 Polyurethane Kevlar 8.16
A6B16-105012 Single Sided 105 0.125 Polyurethane Kevlar 8.4
A6B16-105025 Single Sided 105 0.25 Polyurethane Kevlar 8.4
A6B16-106025 Single Sided 106 0.25 Polyurethane Kevlar 8.48
A6B16-106037 Single Sided 106 0.375 Polyurethane Kevlar 8.48
A6B16-110018 Single Sided 110 0.1875 Polyurethane Kevlar 8.8
A6B16-110031 Single Sided 110 0.3125 Polyurethane Kevlar 8.8
A6B16-112018 Single Sided 112 0.1875 Polyurethane Kevlar 8.96
A6B16-112031 Single Sided 112 0.3125 Polyurethane Kevlar 8.96
A6B16-114012 Single Sided 114 0.125 Polyurethane Kevlar 9.12
A6B16-115012 Single Sided 115 0.125 Polyurethane Kevlar 9.2
A6B16-115025 Single Sided 115 0.25 Polyurethane Kevlar 9.2
A6B16-115037 Single Sided 115 0.375 Polyurethane Kevlar 9.2
A6B16-118018 Single Sided 118 0.1875 Polyurethane Kevlar 9.44
A6B16-118037 Single Sided 118 0.375 Polyurethane Kevlar 9.44
A6B16-120018 Single Sided 120 0.1875 Polyurethane Kevlar 9.6
A6B16-120031 Single Sided 120 0.3125 Polyurethane Kevlar 9.6
A6B16-122031 Single Sided 122 0.3125 Polyurethane Kevlar 9.76
A6B16-123012 Single Sided 123 0.125 Polyurethane Kevlar 9.84
A6B16-123025 Single Sided 123 0.25 Polyurethane Kevlar 9.84
A6B16-125025 Single Sided 125 0.25 Polyurethane Kevlar 10
A6B16-125037 Single Sided 125 0.375 Polyurethane Kevlar 10
A6B16-126031 Single Sided 126 0.3125 Polyurethane Kevlar 10.08
A6B16-130031 Single Sided 130 0.3125 Polyurethane Kevlar 10.4
A6B16-132012 Single Sided 132 0.125 Polyurethane Kevlar 10.56
A6B16-135012 Single Sided 135 0.125 Polyurethane Kevlar 10.8
A6B16-135025 Single Sided 135 0.25 Polyurethane Kevlar 10.8
A6B16-135037 Single Sided 135 0.375 Polyurethane Kevlar 10.8
A6B16-140037 Single Sided 140 0.375 Polyurethane Kevlar 11.2
A6B16-144018 Single Sided 144 0.1875 Polyurethane Kevlar 11.52
A6B16-145018 Single Sided 145 0.1875 Polyurethane Kevlar 11.6
A6B16-145031 Single Sided 145 0.3125 Polyurethane Kevlar 11.6
A6B16-150012 Single Sided 150 0.125 Polyurethane Kevlar 12
A6B16-150025 Single Sided 150 0.25 Polyurethane Kevlar 12
A6B16-155012 Single Sided 155 0.125 Polyurethane Kevlar 12.4
A6B16-155025 Single Sided 155 0.25 Polyurethane Kevlar 12.4
A6B16-155037 Single Sided 155 0.375 Polyurethane Kevlar 12.4
A6B16-165018 Single Sided 165 0.1875 Polyurethane Kevlar 13.2
A6B16-165031 Single Sided 165 0.3125 Polyurethane Kevlar 13.2
A6B16-170012 Single Sided 170 0.125 Polyurethane Kevlar 13.6
A6B16-170031 Single Sided 170 0.3125 Polyurethane Kevlar 13.6
A6B16-175012 Single Sided 175 0.125 Polyurethane Kevlar 14
A6B16-175025 Single Sided 175 0.25 Polyurethane Kevlar 14
A6B16-175037 Single Sided 175 0.375 Polyurethane Kevlar 14
A6B16-180025 Single Sided 180 0.25 Polyurethane Kevlar 14.4
A6B16-180037 Single Sided 180 0.375 Polyurethane Kevlar 14.4
A6B16-184018 Single Sided 184 0.1875 Polyurethane Kevlar 14.72
A6B16-185018 Single Sided 185 0.1875 Polyurethane Kevlar 14.8
A6B16-185031 Single Sided 185 0.3125 Polyurethane Kevlar 14.8
A6B16-190025 Single Sided 190 0.25 Polyurethane Kevlar 15.2
A6B16-195025 Single Sided 195 0.25 Polyurethane Kevlar 15.6
A6B16-195037 Single Sided 195 0.375 Polyurethane Kevlar 15.6
A6B16-205018 Single Sided 205 0.1875 Polyurethane Kevlar 16.4
A6B16-205031 Single Sided 205 0.3125 Polyurethane Kevlar 16.4
A6B16-210031 Single Sided 210 0.3125 Polyurethane Kevlar 16.8
A6B16-212012 Single Sided 212 0.125 Polyurethane Kevlar 16.96
A6B16-212037 Single Sided 212 0.375 Polyurethane Kevlar 16.96
A6B16-215012 Single Sided 215 0.125 Polyurethane Kevlar 17.2
A6B16-215037 Single Sided 215 0.375 Polyurethane Kevlar 17.2
A6B16-220018 Single Sided 220 0.1875 Polyurethane Kevlar 17.6
A6B16-225018 Single Sided 225 0.1875 Polyurethane Kevlar 18
A6B16-225031 Single Sided 225 0.3125 Polyurethane Kevlar 18
A6B16-235012 Single Sided 235 0.125 Polyurethane Kevlar 18.8
A6B16-235025 Single Sided 235 0.25 Polyurethane Kevlar 18.8
A6B16-240025 Single Sided 240 0.25 Polyurethane Kevlar 19.2
A6B16-245018 Single Sided 245 0.1875 Polyurethane Kevlar 19.6
A6B16-245031 Single Sided 245 0.3125 Polyurethane Kevlar 19.6
A6B16-249031 Single Sided 249 0.3125 Polyurethane Kevlar 19.92
A6B16-250012 Single Sided 250 0.125 Polyurethane Kevlar 20
A6B16-255012 Single Sided 255 0.125 Polyurethane Kevlar 20.4
A6B16-255025 Single Sided 255 0.25 Polyurethane Kevlar 20.4
A6B16-255037 Single Sided 255 0.375 Polyurethane Kevlar 20.4
A6B16-260018 Single Sided 260 0.1875 Polyurethane Kevlar 20.8
A6B16-260037 Single Sided 260 0.375 Polyurethane Kevlar 20.8
A6B16-265018 Single Sided 265 0.1875 Polyurethane Kevlar 21.2
A6B16-265031 Single Sided 265 0.3125 Polyurethane Kevlar 21.2
A6B16-275012 Single Sided 275 0.125 Polyurethane Kevlar 22
A6B16-275025 Single Sided 275 0.25 Polyurethane Kevlar 22
A6B16-280025 Single Sided 280 0.25 Polyurethane Kevlar 22.4
A6B16-280037 Single Sided 280 0.375 Polyurethane Kevlar 22.4
A6B16-285031 Single Sided 285 0.3125 Polyurethane Kevlar 22.8
A6B16-290031 Single Sided 290 0.3125 Polyurethane Kevlar 23.2
A6B16-295012 Single Sided 295 0.125 Polyurethane Kevlar 23.6
A6B16-300012 Single Sided 300 0.125 Polyurethane Kevlar 24
A6B16-300025 Single Sided 300 0.25 Polyurethane Kevlar 24
A6B16-300037 Single Sided 300 0.375 Polyurethane Kevlar 24
A6B16-310037 Single Sided 310 0.375 Polyurethane Kevlar 24.8
A6B16-315018 Single Sided 315 0.1875 Polyurethane Kevlar 25.2
A6B16-320018 Single Sided 320 0.1875 Polyurethane Kevlar 25.6
A6B16-324012 Single Sided 324 0.125 Polyurethane Kevlar 25.92
A6B16-324025 Single Sided 324 0.25 Polyurethane Kevlar 25.92
A6B16-330025 Single Sided 330 0.25 Polyurethane Kevlar 26.4
A6B16-330037 Single Sided 330 0.375 Polyurethane Kevlar 26.4
A6B16-340018 Single Sided 340 0.1875 Polyurethane Kevlar 27.2
A6B16-350018 Single Sided 350 0.1875 Polyurethane Kevlar 28
A6B16-350031 Single Sided 350 0.3125 Polyurethane Kevlar 28
A6B16-360012 Single Sided 360 0.125 Polyurethane Kevlar 28.8
A6B16-360031 Single Sided 360 0.3125 Polyurethane Kevlar 28.8
A6B16-370012 Single Sided 370 0.125 Polyurethane Kevlar 29.6
A6B16-370025 Single Sided 370 0.25 Polyurethane Kevlar 29.6
A6B16-370037 Single Sided 370 0.375 Polyurethane Kevlar 29.6
A6B16-380037 Single Sided 380 0.375 Polyurethane Kevlar 30.4
A6B16-390018 Single Sided 390 0.1875 Polyurethane Kevlar 31.2
A6B16-400018 Single Sided 400 0.1875 Polyurethane Kevlar 32
A6B16-400031 Single Sided 400 0.3125 Polyurethane Kevlar 32
A6B16-434012 Single Sided 434 0.125 Polyurethane Kevlar 34.72
A6B16-434025 Single Sided 434 0.25 Polyurethane Kevlar 34.72
A6B16-482025 Single Sided 482 0.25 Polyurethane Kevlar 38.56
A6B16-482037 Single Sided 482 0.375 Polyurethane Kevlar 38.56
A6B16-D132018 Double Sided 132 0.1875 Polyurethane Kevlar 10.56
A6B16-D132025 Double Sided 132 0.25 Polyurethane Kevlar 10.56
A6B16-D132037 Double Sided 132 0.375 Polyurethane Kevlar 10.56
A6B16-D155018 Double Sided 155 0.1875 Polyurethane Kevlar 12.4
A6B16-D155025 Double Sided 155 0.25 Polyurethane Kevlar 12.4
A6B16-D155037 Double Sided 155 0.375 Polyurethane Kevlar 12.4
A6B16-D160018 Double Sided 160 0.1875 Polyurethane Kevlar 12.8
A6B16-D160037 Double Sided 160 0.375 Polyurethane Kevlar 12.8
A6B16-D175012 Double Sided 175 0.125 Polyurethane Kevlar 14
A6B16-D175018 Double Sided 175 0.1875 Polyurethane Kevlar 14
A6B16-D175025 Double Sided 175 0.25 Polyurethane Kevlar 14
A6B16-D180012 Double Sided 180 0.125 Polyurethane Kevlar 14.4
A6B16-D180025 Double Sided 180 0.25 Polyurethane Kevlar 14.4
A6B16-D185012 Double Sided 185 0.125 Polyurethane Kevlar 14.8
A6B16-D185018 Double Sided 185 0.1875 Polyurethane Kevlar 14.8
A6B16-D185025 Double Sided 185 0.25 Polyurethane Kevlar 14.8
A6B16-D185037 Double Sided 185 0.375 Polyurethane Kevlar 14.8
A6B16-D212012 Double Sided 212 0.125 Polyurethane Kevlar 16.96
A6B16-D212018 Double Sided 212 0.1875 Polyurethane Kevlar 16.96
A6B16-D212025 Double Sided 212 0.25 Polyurethane Kevlar 16.96
A6B16-D212037 Double Sided 212 0.375 Polyurethane Kevlar 16.96
A6B16-D236018 Double Sided 236 0.1875 Polyurethane Kevlar 18.88
A6B16-D300012 Double Sided 300 0.125 Polyurethane Kevlar 24
A6B16-D300025 Double Sided 300 0.25 Polyurethane Kevlar 24
A6B16-D315012 Double Sided 315 0.125 Polyurethane Kevlar 25.2
A6B16-D315025 Double Sided 315 0.25 Polyurethane Kevlar 25.2
A6B16-D475012 Double Sided 475 0.125 Polyurethane Kevlar 38
A6B16-D475018 Double Sided 475 0.1875 Polyurethane Kevlar 38
A6B16-D475025 Double Sided 475 0.25 Polyurethane Kevlar 38
A6B16-D475037 Double Sided 475 0.375 Polyurethane Kevlar 38
A6B16-D500037 Double Sided 500 0.375 Polyurethane Kevlar 40
A6G16-030018 Single Sided 30 0.1875 Polyurethane Polyester 2.4
A6G16-035012 Single Sided 35 0.125 Polyurethane Polyester 2.8
A6G16-035025 Single Sided 35 0.25 Polyurethane Polyester 2.8
A6G16-036037 Single Sided 36 0.375 Polyurethane Polyester 2.88
A6G16-040018 Single Sided 40 0.1875 Polyurethane Polyester 3.2
A6G16-040031 Single Sided 40 0.3125 Polyurethane Polyester 3.2
A6G16-045018 Single Sided 45 0.1875 Polyurethane Polyester 3.6
A6G16-045031 Single Sided 45 0.3125 Polyurethane Polyester 3.6
A6G16-048012 Single Sided 48 0.125 Polyurethane Polyester 3.84
A6G16-050012 Single Sided 50 0.125 Polyurethane Polyester 4
A6G16-050025 Single Sided 50 0.25 Polyurethane Polyester 4
A6G16-050037 Single Sided 50 0.375 Polyurethane Polyester 4
A6G16-054018 Single Sided 54 0.1875 Polyurethane Polyester 4.32
A6G16-054037 Single Sided 54 0.375 Polyurethane Polyester 4.32
A6G16-055018 Single Sided 55 0.1875 Polyurethane Polyester 4.4
A6G16-055031 Single Sided 55 0.3125 Polyurethane Polyester 4.4
A6G16-060018 Single Sided 60 0.1875 Polyurethane Polyester 4.8
A6G16-060031 Single Sided 60 0.3125 Polyurethane Polyester 4.8
A6G16-064012 Single Sided 64 0.125 Polyurethane Polyester 5.12
A6G16-064025 Single Sided 64 0.25 Polyurethane Polyester 5.12
A6G16-065025 Single Sided 65 0.25 Polyurethane Polyester 5.2
A6G16-065037 Single Sided 65 0.375 Polyurethane Polyester 5.2
A6G16-070031 Single Sided 70 0.3125 Polyurethane Polyester 5.6
A6G16-071031 Single Sided 71 0.3125 Polyurethane Polyester 5.68
A6G16-073012 Single Sided 73 0.125 Polyurethane Polyester 5.84
A6G16-075012 Single Sided 75 0.125 Polyurethane Polyester 6
A6G16-075025 Single Sided 75 0.25 Polyurethane Polyester 6
A6G16-075037 Single Sided 75 0.375 Polyurethane Polyester 6
A6G16-078037 Single Sided 78 0.375 Polyurethane Polyester 6.24
A6G16-079018 Single Sided 79 0.1875 Polyurethane Polyester 6.32
A6G16-080031 Single Sided 80 0.3125 Polyurethane Polyester 6.4
A6G16-082012 Single Sided 82 0.125 Polyurethane Polyester 6.56
A6G16-082025 Single Sided 82 0.25 Polyurethane Polyester 6.56
A6G16-085012 Single Sided 85 0.125 Polyurethane Polyester 6.8
A6G16-085025 Single Sided 85 0.25 Polyurethane Polyester 6.8
A6G16-085037 Single Sided 85 0.375 Polyurethane Polyester 6.8
A6G16-088018 Single Sided 88 0.1875 Polyurethane Polyester 7.04
A6G16-088031 Single Sided 88 0.3125 Polyurethane Polyester 7.04
A6G16-089012 Single Sided 89 0.125 Polyurethane Polyester 7.12
A6G16-089031 Single Sided 89 0.3125 Polyurethane Polyester 7.12
A6G16-090012 Single Sided 90 0.125 Polyurethane Polyester 7.2
A6G16-090025 Single Sided 90 0.25 Polyurethane Polyester 7.2
A6G16-090037 Single Sided 90 0.375 Polyurethane Polyester 7.2
A6G16-091012 Single Sided 91 0.125 Polyurethane Polyester 7.28
A6G16-091025 Single Sided 91 0.25 Polyurethane Polyester 7.28
A6G16-091037 Single Sided 91 0.375 Polyurethane Polyester 7.28
A6G16-093018 Single Sided 93 0.1875 Polyurethane Polyester 7.44
A6G16-093037 Single Sided 93 0.375 Polyurethane Polyester 7.44
A6G16-095018 Single Sided 95 0.1875 Polyurethane Polyester 7.6
A6G16-095031 Single Sided 95 0.3125 Polyurethane Polyester 7.6
A6G16-097025 Single Sided 97 0.25 Polyurethane Polyester 7.76
A6G16-100012 Single Sided 100 0.125 Polyurethane Polyester 8
A6G16-100025 Single Sided 100 0.25 Polyurethane Polyester 8
A6G16-100037 Single Sided 100 0.375 Polyurethane Polyester 8
A6G16-102037 Single Sided 102 0.375 Polyurethane Polyester 8.16
A6G16-103018 Single Sided 103 0.1875 Polyurethane Polyester 8.24
A6G16-103031 Single Sided 103 0.3125 Polyurethane Polyester 8.24
A6G16-105031 Single Sided 105 0.3125 Polyurethane Polyester 8.4
A6G16-106012 Single Sided 106 0.125 Polyurethane Polyester 8.48
A6G16-106037 Single Sided 106 0.375 Polyurethane Polyester 8.48
A6G16-110037 Single Sided 110 0.375 Polyurethane Polyester 8.8
A6G16-112018 Single Sided 112 0.1875 Polyurethane Polyester 8.96
A6G16-114018 Single Sided 114 0.1875 Polyurethane Polyester 9.12
A6G16-114031 Single Sided 114 0.3125 Polyurethane Polyester 9.12
A6G16-115012 Single Sided 115 0.125 Polyurethane Polyester 9.2
A6G16-118025 Single Sided 118 0.25 Polyurethane Polyester 9.44
A6G16-120025 Single Sided 120 0.25 Polyurethane Polyester 9.6
A6G16-122018 Single Sided 122 0.1875 Polyurethane Polyester 9.76
A6G16-122031 Single Sided 122 0.3125 Polyurethane Polyester 9.76
A6G16-123031 Single Sided 123 0.3125 Polyurethane Polyester 9.84
A6G16-125012 Single Sided 125 0.125 Polyurethane Polyester 10
A6G16-126012 Single Sided 126 0.125 Polyurethane Polyester 10.08
A6G16-126025 Single Sided 126 0.25 Polyurethane Polyester 10.08
A6G16-126037 Single Sided 126 0.375 Polyurethane Polyester 10.08
A6G16-130018 Single Sided 130 0.1875 Polyurethane Polyester 10.4
A6G16-130037 Single Sided 130 0.375 Polyurethane Polyester 10.4
A6G16-132018 Single Sided 132 0.1875 Polyurethane Polyester 10.56
A6G16-132031 Single Sided 132 0.3125 Polyurethane Polyester 10.56
A6G16-135018 Single Sided 135 0.1875 Polyurethane Polyester 10.8
A6G16-140012 Single Sided 140 0.125 Polyurethane Polyester 11.2
A6G16-140025 Single Sided 140 0.25 Polyurethane Polyester 11.2
A6G16-144025 Single Sided 144 0.25 Polyurethane Polyester 11.52
A6G16-144037 Single Sided 144 0.375 Polyurethane Polyester 11.52
A6G16-145031 Single Sided 145 0.3125 Polyurethane Polyester 11.6
A6G16-150018 Single Sided 150 0.1875 Polyurethane Polyester 12
A6G16-150031 Single Sided 150 0.3125 Polyurethane Polyester 12
A6G16-155012 Single Sided 155 0.125 Polyurethane Polyester 12.4
A6G16-160012 Single Sided 160 0.125 Polyurethane Polyester 12.8
A6G16-160025 Single Sided 160 0.25 Polyurethane Polyester 12.8
A6G16-160037 Single Sided 160 0.375 Polyurethane Polyester 12.8
A6G16-165037 Single Sided 165 0.375 Polyurethane Polyester 13.2
A6G16-170018 Single Sided 170 0.1875 Polyurethane Polyester 13.6
A6G16-180012 Single Sided 180 0.125 Polyurethane Polyester 14.4
A6G16-180025 Single Sided 180 0.25 Polyurethane Polyester 14.4
A6G16-184025 Single Sided 184 0.25 Polyurethane Polyester 14.72
A6G16-184037 Single Sided 184 0.375 Polyurethane Polyester 14.72
A6G16-190031 Single Sided 190 0.3125 Polyurethane Polyester 15.2
A6G16-195012 Single Sided 195 0.125 Polyurethane Polyester 15.6
A6G16-195031 Single Sided 195 0.3125 Polyurethane Polyester 15.6
A6G16-200012 Single Sided 200 0.125 Polyurethane Polyester 16
A6G16-200025 Single Sided 200 0.25 Polyurethane Polyester 16
A6G16-200037 Single Sided 200 0.375 Polyurethane Polyester 16
A6G16-205012 Single Sided 205 0.125 Polyurethane Polyester 16.4
A6G16-205037 Single Sided 205 0.375 Polyurethane Polyester 16.4
A6G16-210018 Single Sided 210 0.1875 Polyurethane Polyester 16.8
A6G16-212018 Single Sided 212 0.1875 Polyurethane Polyester 16.96
A6G16-212031 Single Sided 212 0.3125 Polyurethane Polyester 16.96
A6G16-215025 Single Sided 215 0.25 Polyurethane Polyester 17.2
A6G16-220012 Single Sided 220 0.125 Polyurethane Polyester 17.6
A6G16-220025 Single Sided 220 0.25 Polyurethane Polyester 17.6
A6G16-220037 Single Sided 220 0.375 Polyurethane Polyester 17.6
A6G16-230018 Single Sided 230 0.1875 Polyurethane Polyester 18.4
A6G16-230031 Single Sided 230 0.3125 Polyurethane Polyester 18.4
A6G16-235031 Single Sided 235 0.3125 Polyurethane Polyester 18.8
A6G16-240012 Single Sided 240 0.125 Polyurethane Polyester 19.2
A6G16-240037 Single Sided 240 0.375 Polyurethane Polyester 19.2
A6G16-245037 Single Sided 245 0.375 Polyurethane Polyester 19.6
A6G16-249018 Single Sided 249 0.1875 Polyurethane Polyester 19.92
A6G16-250018 Single Sided 250 0.1875 Polyurethane Polyester 20
A6G16-250031 Single Sided 250 0.3125 Polyurethane Polyester 20
A6G16-260025 Single Sided 260 0.25 Polyurethane Polyester 20.8
A6G16-265025 Single Sided 265 0.25 Polyurethane Polyester 21.2
A6G16-270018 Single Sided 270 0.1875 Polyurethane Polyester 21.6
A6G16-270031 Single Sided 270 0.3125 Polyurethane Polyester 21.6
A6G16-275031 Single Sided 275 0.3125 Polyurethane Polyester 22
A6G16-280012 Single Sided 280 0.125 Polyurethane Polyester 22.4
A6G16-280025 Single Sided 280 0.25 Polyurethane Polyester 22.4
A6G16-285012 Single Sided 285 0.125 Polyurethane Polyester 22.8
A6G16-285025 Single Sided 285 0.25 Polyurethane Polyester 22.8
A6G16-285037 Single Sided 285 0.375 Polyurethane Polyester 22.8
A6G16-290018 Single Sided 290 0.1875 Polyurethane Polyester 23.2
A6G16-290037 Single Sided 290 0.375 Polyurethane Polyester 23.2
A6G16-295018 Single Sided 295 0.1875 Polyurethane Polyester 23.6
A6G16-295031 Single Sided 295 0.3125 Polyurethane Polyester 23.6
A6G16-300018 Single Sided 300 0.1875 Polyurethane Polyester 24
A6G16-310012 Single Sided 310 0.125 Polyurethane Polyester 24.8
A6G16-310025 Single Sided 310 0.25 Polyurethane Polyester 24.8
A6G16-310037 Single Sided 310 0.375 Polyurethane Polyester 24.8
A6G16-315025 Single Sided 315 0.25 Polyurethane Polyester 25.2
A6G16-315037 Single Sided 315 0.375 Polyurethane Polyester 25.2
A6G16-320018 Single Sided 320 0.1875 Polyurethane Polyester 25.6
A6G16-320031 Single Sided 320 0.3125 Polyurethane Polyester 25.6
A6G16-324018 Single Sided 324 0.1875 Polyurethane Polyester 25.92
A6G16-324031 Single Sided 324 0.3125 Polyurethane Polyester 25.92
A6G16-330012 Single Sided 330 0.125 Polyurethane Polyester 26.4
A6G16-340012 Single Sided 340 0.125 Polyurethane Polyester 27.2
A6G16-340025 Single Sided 340 0.25 Polyurethane Polyester 27.2
A6G16-340037 Single Sided 340 0.375 Polyurethane Polyester 27.2
A6G16-350037 Single Sided 350 0.375 Polyurethane Polyester 28
A6G16-360018 Single Sided 360 0.1875 Polyurethane Polyester 28.8
A6G16-360031 Single Sided 360 0.3125 Polyurethane Polyester 28.8
A6G16-380012 Single Sided 380 0.125 Polyurethane Polyester 30.4
A6G16-380025 Single Sided 380 0.25 Polyurethane Polyester 30.4
A6G16-390025 Single Sided 390 0.25 Polyurethane Polyester 31.2
A6G16-390037 Single Sided 390 0.375 Polyurethane Polyester 31.2
A6G16-434031 Single Sided 434 0.3125 Polyurethane Polyester 34.72
A6G16-482012 Single Sided 482 0.125 Polyurethane Polyester 38.56
A6G16-482031 Single Sided 482 0.3125 Polyurethane Polyester 38.56
A6G16-515012 Single Sided 515 0.125 Polyurethane Polyester 41.2
A6G16-515025 Single Sided 515 0.25 Polyurethane Polyester 41.2
A6G16-515037 Single Sided 515 0.375 Polyurethane Polyester 41.2
A6Z16-036018 Single Sided 36 0.1875 Neoprene Fiberglass 2.88
A6Z16-036025 Single Sided 36 0.25 Neoprene Fiberglass 2.88
A6Z16-037012 Single Sided 37 0.125 Neoprene Fiberglass 2.96
A6Z16-037031 Single Sided 37 0.3125 Neoprene Fiberglass 2.96
A6Z16-037037 Single Sided 37 0.375 Neoprene Fiberglass 2.96
A6Z16-044012 Single Sided 44 0.125 Neoprene Fiberglass 3.52
A6Z16-044018 Single Sided 44 0.1875 Neoprene Fiberglass 3.52
A6Z16-044025 Single Sided 44 0.25 Neoprene Fiberglass 3.52
A6Z16-044031 Single Sided 44 0.3125 Neoprene Fiberglass 3.52
A6Z16-044037 Single Sided 44 0.375 Neoprene Fiberglass 3.52
A6Z16-045012 Single Sided 45 0.125 Neoprene Fiberglass 3.6
A6Z16-045018 Single Sided 45 0.1875 Neoprene Fiberglass 3.6
A6Z16-045025 Single Sided 45 0.25 Neoprene Fiberglass 3.6
A6Z16-045031 Single Sided 45 0.3125 Neoprene Fiberglass 3.6
A6Z16-045037 Single Sided 45 0.375 Neoprene Fiberglass 3.6
A6Z16-052012 Single Sided 52 0.125 Neoprene Fiberglass 4.16
A6Z16-052018 Single Sided 52 0.1875 Neoprene Fiberglass 4.16
A6Z16-052025 Single Sided 52 0.25 Neoprene Fiberglass 4.16
A6Z16-052031 Single Sided 52 0.3125 Neoprene Fiberglass 4.16
A6Z16-052037 Single Sided 52 0.375 Neoprene Fiberglass 4.16
A6Z16-056012 Single Sided 56 0.125 Neoprene Fiberglass 4.48
A6Z16-056018 Single Sided 56 0.1875 Neoprene Fiberglass 4.48
A6Z16-056025 Single Sided 56 0.25 Neoprene Fiberglass 4.48
A6Z16-056031 Single Sided 56 0.3125 Neoprene Fiberglass 4.48
A6Z16-056037 Single Sided 56 0.375 Neoprene Fiberglass 4.48
A6Z16-057012 Single Sided 57 0.125 Neoprene Fiberglass 4.56
A6Z16-057018 Single Sided 57 0.1875 Neoprene Fiberglass 4.56
A6Z16-057025 Single Sided 57 0.25 Neoprene Fiberglass 4.56
A6Z16-057031 Single Sided 57 0.3125 Neoprene Fiberglass 4.56
A6Z16-057037 Single Sided 57 0.375 Neoprene Fiberglass 4.56
A6Z16-061012 Single Sided 61 0.125 Neoprene Fiberglass 4.88
A6Z16-061018 Single Sided 61 0.1875 Neoprene Fiberglass 4.88
A6Z16-061025 Single Sided 61 0.25 Neoprene Fiberglass 4.88
A6Z16-061031 Single Sided 61 0.3125 Neoprene Fiberglass 4.88
A6Z16-061037 Single Sided 61 0.375 Neoprene Fiberglass 4.88
A6Z16-062037 Single Sided 62 0.375 Neoprene Fiberglass 4.96
A6Z16-065012 Single Sided 65 0.125 Neoprene Fiberglass 5.2
A6Z16-065018 Single Sided 65 0.1875 Neoprene Fiberglass 5.2
A6Z16-065025 Single Sided 65 0.25 Neoprene Fiberglass 5.2
A6Z16-065031 Single Sided 65 0.3125 Neoprene Fiberglass 5.2
A6Z16-065037 Single Sided 65 0.375 Neoprene Fiberglass 5.2
A6Z16-067012 Single Sided 67 0.125 Neoprene Fiberglass 5.36
A6Z16-067018 Single Sided 67 0.1875 Neoprene Fiberglass 5.36
A6Z16-067025 Single Sided 67 0.25 Neoprene Fiberglass 5.36
A6Z16-067031 Single Sided 67 0.3125 Neoprene Fiberglass 5.36
A6Z16-067037 Single Sided 67 0.375 Neoprene Fiberglass 5.36
A6Z16-068012 Single Sided 68 0.125 Neoprene Fiberglass 5.44
A6Z16-068018 Single Sided 68 0.1875 Neoprene Fiberglass 5.44
A6Z16-068025 Single Sided 68 0.25 Neoprene Fiberglass 5.44
A6Z16-068031 Single Sided 68 0.3125 Neoprene Fiberglass 5.44
A6Z16-068037 Single Sided 68 0.375 Neoprene Fiberglass 5.44
A6Z16-073012 Single Sided 73 0.125 Neoprene Fiberglass 5.84
A6Z16-073018 Single Sided 73 0.1875 Neoprene Fiberglass 5.84
A6Z16-073025 Single Sided 73 0.25 Neoprene Fiberglass 5.84
A6Z16-073031 Single Sided 73 0.3125 Neoprene Fiberglass 5.84
A6Z16-073037 Single Sided 73 0.375 Neoprene Fiberglass 5.84
A6Z16-078012 Single Sided 78 0.125 Neoprene Fiberglass 6.24
A6Z16-078018 Single Sided 78 0.1875 Neoprene Fiberglass 6.24
A6Z16-078025 Single Sided 78 0.25 Neoprene Fiberglass 6.24
A6Z16-078031 Single Sided 78 0.3125 Neoprene Fiberglass 6.24
A6Z16-078037 Single Sided 78 0.375 Neoprene Fiberglass 6.24
A6Z16-082037 Single Sided 82 0.375 Neoprene Fiberglass 6.56
A6Z16-083025 Single Sided 83 0.25 Neoprene Fiberglass 6.64
A6Z16-083037 Single Sided 83 0.375 Neoprene Fiberglass 6.64
A6Z16-087012 Single Sided 87 0.125 Neoprene Fiberglass 6.96
A6Z16-087018 Single Sided 87 0.1875 Neoprene Fiberglass 6.96
A6Z16-087025 Single Sided 87 0.25 Neoprene Fiberglass 6.96
A6Z16-087031 Single Sided 87 0.3125 Neoprene Fiberglass 6.96
A6Z16-087037 Single Sided 87 0.375 Neoprene Fiberglass 6.96
A6Z16-088012 Single Sided 88 0.125 Neoprene Fiberglass 7.04
A6Z16-088018 Single Sided 88 0.1875 Neoprene Fiberglass 7.04
A6Z16-088025 Single Sided 88 0.25 Neoprene Fiberglass 7.04
A6Z16-088031 Single Sided 88 0.3125 Neoprene Fiberglass 7.04
A6Z16-088037 Single Sided 88 0.375 Neoprene Fiberglass 7.04
A6Z16-093012 Single Sided 93 0.125 Neoprene Fiberglass 7.44
A6Z16-093018 Single Sided 93 0.1875 Neoprene Fiberglass 7.44
A6Z16-093025 Single Sided 93 0.25 Neoprene Fiberglass 7.44
A6Z16-093031 Single Sided 93 0.3125 Neoprene Fiberglass 7.44
A6Z16-093037 Single Sided 93 0.375 Neoprene Fiberglass 7.44
A6Z16-098012 Single Sided 98 0.125 Neoprene Fiberglass 7.84
A6Z16-098018 Single Sided 98 0.1875 Neoprene Fiberglass 7.84
A6Z16-098025 Single Sided 98 0.25 Neoprene Fiberglass 7.84
A6Z16-098031 Single Sided 98 0.3125 Neoprene Fiberglass 7.84
A6Z16-098037 Single Sided 98 0.375 Neoprene Fiberglass 7.84
A6Z16-099012 Single Sided 99 0.125 Neoprene Fiberglass 7.92
A6Z16-099018 Single Sided 99 0.1875 Neoprene Fiberglass 7.92
A6Z16-099025 Single Sided 99 0.25 Neoprene Fiberglass 7.92
A6Z16-099031 Single Sided 99 0.3125 Neoprene Fiberglass 7.92
A6Z16-099037 Single Sided 99 0.375 Neoprene Fiberglass 7.92
A6Z16-103012 Single Sided 103 0.125 Neoprene Fiberglass 8.24
A6Z16-103018 Single Sided 103 0.1875 Neoprene Fiberglass 8.24
A6Z16-103025 Single Sided 103 0.25 Neoprene Fiberglass 8.24
A6Z16-103031 Single Sided 103 0.3125 Neoprene Fiberglass 8.24
A6Z16-103037 Single Sided 103 0.375 Neoprene Fiberglass 8.24
A6Z16-109012 Single Sided 109 0.125 Neoprene Fiberglass 8.72
A6Z16-109018 Single Sided 109 0.1875 Neoprene Fiberglass 8.72
A6Z16-109025 Single Sided 109 0.25 Neoprene Fiberglass 8.72
A6Z16-109031 Single Sided 109 0.3125 Neoprene Fiberglass 8.72
A6Z16-109037 Single Sided 109 0.375 Neoprene Fiberglass 8.72
A6Z16-110012 Single Sided 110 0.125 Neoprene Fiberglass 8.8
A6Z16-110018 Single Sided 110 0.1875 Neoprene Fiberglass 8.8
A6Z16-110025 Single Sided 110 0.25 Neoprene Fiberglass 8.8
A6Z16-110031 Single Sided 110 0.3125 Neoprene Fiberglass 8.8
A6Z16-110037 Single Sided 110 0.375 Neoprene Fiberglass 8.8
A6Z16-112012 Single Sided 112 0.125 Neoprene Fiberglass 8.96
A6Z16-112018 Single Sided 112 0.1875 Neoprene Fiberglass 8.96
A6Z16-112025 Single Sided 112 0.25 Neoprene Fiberglass 8.96
A6Z16-112031 Single Sided 112 0.3125 Neoprene Fiberglass 8.96
A6Z16-112037 Single Sided 112 0.375 Neoprene Fiberglass 8.96
A6Z16-118012 Single Sided 118 0.125 Neoprene Fiberglass 9.44
A6Z16-118018 Single Sided 118 0.1875 Neoprene Fiberglass 9.44
A6Z16-118025 Single Sided 118 0.25 Neoprene Fiberglass 9.44
A6Z16-118031 Single Sided 118 0.3125 Neoprene Fiberglass 9.44
A6Z16-118037 Single Sided 118 0.375 Neoprene Fiberglass 9.44
A6Z16-119012 Single Sided 119 0.125 Neoprene Fiberglass 9.52
A6Z16-119018 Single Sided 119 0.1875 Neoprene Fiberglass 9.52
A6Z16-119025 Single Sided 119 0.25 Neoprene Fiberglass 9.52
A6Z16-119031 Single Sided 119 0.3125 Neoprene Fiberglass 9.52
A6Z16-119037 Single Sided 119 0.375 Neoprene Fiberglass 9.52
A6Z16-122012 Single Sided 122 0.125 Neoprene Fiberglass 9.76
A6Z16-122018 Single Sided 122 0.1875 Neoprene Fiberglass 9.76
A6Z16-123012 Single Sided 123 0.125 Neoprene Fiberglass 9.84
A6Z16-123018 Single Sided 123 0.1875 Neoprene Fiberglass 9.84
A6Z16-123025 Single Sided 123 0.25 Neoprene Fiberglass 9.84
A6Z16-123031 Single Sided 123 0.3125 Neoprene Fiberglass 9.84
A6Z16-123037 Single Sided 123 0.375 Neoprene Fiberglass 9.84
A6Z16-134012 Single Sided 134 0.125 Neoprene Fiberglass 10.72
A6Z16-134018 Single Sided 134 0.1875 Neoprene Fiberglass 10.72
A6Z16-134025 Single Sided 134 0.25 Neoprene Fiberglass 10.72
A6Z16-134031 Single Sided 134 0.3125 Neoprene Fiberglass 10.72
A6Z16-134037 Single Sided 134 0.375 Neoprene Fiberglass 10.72
A6Z16-138037 Single Sided 138 0.375 Neoprene Fiberglass 11.04
A6Z16-142012 Single Sided 142 0.125 Neoprene Fiberglass 11.36
A6Z16-144025 Single Sided 144 0.25 Neoprene Fiberglass 11.52
A6Z16-144031 Single Sided 144 0.3125 Neoprene Fiberglass 11.52
A6Z16-144037 Single Sided 144 0.375 Neoprene Fiberglass 11.52
A6Z16-152012 Single Sided 152 0.125 Neoprene Fiberglass 12.16
A6Z16-152018 Single Sided 152 0.1875 Neoprene Fiberglass 12.16
A6Z16-152025 Single Sided 152 0.25 Neoprene Fiberglass 12.16
A6Z16-152031 Single Sided 152 0.3125 Neoprene Fiberglass 12.16
A6Z16-152037 Single Sided 152 0.375 Neoprene Fiberglass 12.16
A6Z16-153012 Single Sided 153 0.125 Neoprene Fiberglass 12.24
A6Z16-153018 Single Sided 153 0.1875 Neoprene Fiberglass 12.24