SDP/SI (800) 819-8900
    Products   Timing Belts - 40 D.P. Profile - Inch Sizes 3

40 D.P. Series Timing Belts


MXL, XL, L, and 40 D.P. profile timing belts incorporate the industry standard trapezoidal shaped tooth profile to mesh with a standard timing belt pulley. The positive grip created by the teeth prevents slippage or creep that can occur with plain flat belts. They also require low belt tension, which produces small bearing loads.

Advantages of MXL, XL, L, and 40 D.P. Timing Belts
  • Require Low Belt Tension
  • Prevent Slippage or Creep, which can occur with Flat Belts
  • Industry Standard Belts



0816" Pitch 40 D.P. Timing Belts
Single Sided Belt Type
Made of Polyurethane Material with Kevlar or Polyester Tension Cords
3 2 1

Part Number Belt Type No. Of
Grooves
Belt Width Tension Member Pitch Length
A 6G 6-057025 Single Sided 57 0.25 Polyester 4.6512
A 6G 6-065012 Single Sided 65 0.125 Polyester 5.304
A 6G 6-065018 Single Sided 65 0.1875 Polyester 5.304
A 6G 6-065025 Single Sided 65 0.25 Polyester 5.304
A 6G 6-077012 Single Sided 77 0.125 Polyester 6.2832
A 6G 6-077018 Single Sided 77 0.1875 Polyester 6.2832
A 6G 6-080031 Single Sided 80 0.3125 Polyester 6.528
A 6G 6-096012 Single Sided 96 0.125 Polyester 7.8336
A 6G 6-097018 Single Sided 97 0.1875 Polyester 7.9152
A 6G 6-097025 Single Sided 97 0.25 Polyester 7.9152
A 6G 6-097031 Single Sided 97 0.3125 Polyester 7.9152
A 6G 6-105031 Single Sided 105 0.3125 Polyester 8.568
A 6G 6-118012 Single Sided 118 0.125 Polyester 9.6288
A 6G 6-118018 Single Sided 118 0.1875 Polyester 9.6288
A 6G 6-118025 Single Sided 118 0.25 Polyester 9.6288
A 6G 6-118031 Single Sided 118 0.3125 Polyester 9.6288
A 6G 6-123025 Single Sided 123 0.25 Polyester 10.0368
A 6G 6-135012 Single Sided 135 0.125 Polyester 11.016
A 6G 6-135018 Single Sided 135 0.1875 Polyester 11.016
A 6G 6-135025 Single Sided 135 0.25 Polyester 11.016
A 6G 6-135031 Single Sided 135 0.3125 Polyester 11.016
A 6G 6-144012 Single Sided 144 0.125 Polyester 11.7504
A 6G 6-144018 Single Sided 144 0.1875 Polyester 11.7504
A 6G 6-151012 Single Sided 151 0.125 Polyester 12.3216
A 6G 6-151018 Single Sided 151 0.1875 Polyester 12.3216
A 6G 6-155012 Single Sided 155 0.125 Polyester 12.648
A 6G 6-165012 Single Sided 165 0.125 Polyester 13.464
A 6G 6-170031 Single Sided 170 0.3125 Polyester 13.872
A 6G 6-185031 Single Sided 185 0.3125 Polyester 15.096
A 6G 6-200018 Single Sided 200 0.1875 Polyester 16.32
A 6G 6-200025 Single Sided 200 0.25 Polyester 16.32
A 6G 6-200031 Single Sided 200 0.3125 Polyester 16.32
A 6G 6-214025 Single Sided 214 0.25 Polyester 17.4624
A 6G 6-214031 Single Sided 214 0.3125 Polyester 17.4624
A 6G 6-230018 Single Sided 230 0.1875 Polyester 18.768
A 6G 6-230025 Single Sided 230 0.25 Polyester 18.768
A 6G 6-230031 Single Sided 230 0.3125 Polyester 18.768
A 6G 6-250018 Single Sided 250 0.1875 Polyester 20.4
A 6G 6-260012 Single Sided 260 0.125 Polyester 21.216
A 6G 6-260018 Single Sided 260 0.1875 Polyester 21.216
A 6G 6-260025 Single Sided 260 0.25 Polyester 21.216
A 6G 6-275012 Single Sided 275 0.125 Polyester 22.44
A 6G 6-295012 Single Sided 295 0.125 Polyester 24.072
A 6G 6-295018 Single Sided 295 0.1875 Polyester 24.072
A 6G 6-300025 Single Sided 300 0.25 Polyester 24.48
A 6G 6-300031 Single Sided 300 0.3125 Polyester 24.48
A 6G 6-370025 Single Sided 370 0.25 Polyester 30.192
A 6G 6-370031 Single Sided 370 0.3125 Polyester 30.192
A 6G 6-400025 Single Sided 400 0.25 Polyester 32.64
A 6G 6-400031 Single Sided 400 0.3125 Polyester 32.64
A 6R 6-0300120 Single Sided 30 0.125 Polyester 2.448
A 6R 6-0350180 Single Sided 35 0.1875 Polyester 2.856
A 6R 6-0400120 Single Sided 40 0.125 Polyester 3.264
A 6R 6-0400250 Single Sided 40 0.25 Polyester 3.264
A 6R 6-0510120 Single Sided 51 0.125 Polyester 4.1616
A 6R 6-0530180 Single Sided 53 0.1875 Polyester 4.3248
A 6R 6-0640120 Single Sided 64 0.125 Polyester 5.2224
A 6R 6-0700180 Single Sided 70 0.1875 Polyester 5.712
A 6R 6-0720250 Single Sided 72 0.25 Polyester 5.8752
A 6R 6-0740310 Single Sided 74 0.3125 Polyester 6.0384
A 6R 6-0800120 Single Sided 80 0.125 Polyester 6.528
A 6R 6-0810310 Single Sided 81 0.3125 Polyester 6.6096
A 6R 6-0900250 Single Sided 90 0.25 Polyester 7.344
A 6R 6-0940180 Single Sided 94 0.1875 Polyester 7.6704
A 6R 6-0940310 Single Sided 94 0.3125 Polyester 7.6704
A 6R 6-0960250 Single Sided 96 0.25 Polyester 7.8336
A 6R 6-0970120 Single Sided 97 0.125 Polyester 7.9152
A 6R 6-1000180 Single Sided 100 0.1875 Polyester 8.16
A 6R 6-1050120 Single Sided 105 0.125 Polyester 8.568
A 6R 6-1050250 Single Sided 105 0.25 Polyester 8.568
A 6R 6-1100180 Single Sided 110 0.1875 Polyester 8.976
A 6R 6-1100310 Single Sided 110 0.3125 Polyester 8.976
A 6R 6-1180120 Single Sided 118 0.125 Polyester 9.6288
A 6R 6-1200180 Single Sided 120 0.1875 Polyester 9.792
A 6R 6-1230120 Single Sided 123 0.125 Polyester 10.0368
A 6R 6-1310310 Single Sided 131 0.3125 Polyester 10.6896
A 6R 6-1350120 Single Sided 135 0.125 Polyester 11.016
A 6R 6-1450250 Single Sided 145 0.25 Polyester 11.832
A 6R 6-1490310 Single Sided 149 0.3125 Polyester 12.1584
A 6R 6-1530310 Single Sided 153 0.3125 Polyester 12.4848
A 6R 6-1590250 Single Sided 159 0.25 Polyester 12.9744
A 6R 6-1620310 Single Sided 162 0.3125 Polyester 13.2192
A 6R 6-1650250 Single Sided 165 0.25 Polyester 13.464
A 6R 6-1780180 Single Sided 178 0.1875 Polyester 14.5248
A 6R 6-1850250 Single Sided 185 0.25 Polyester 15.096
A 6R 6-1920180 Single Sided 192 0.1875 Polyester 15.6672
A 6R 6-1920310 Single Sided 192 0.3125 Polyester 15.6672
A 6R 6-2000120 Single Sided 200 0.125 Polyester 16.32
A 6R 6-2080180 Single Sided 208 0.1875 Polyester 16.9728
A 6R 6-2140120 Single Sided 214 0.125 Polyester 17.4624
A 6R 6-2140250 Single Sided 214 0.25 Polyester 17.4624
A 6R 6-2250310 Single Sided 225 0.3125 Polyester 18.36
A 6R 6-2350120 Single Sided 235 0.125 Polyester 19.176
A 6R 6-2450180 Single Sided 245 0.1875 Polyester 19.992
A 6R 6-2550250 Single Sided 255 0.25 Polyester 20.808
A 6R 6-2580310 Single Sided 258 0.3125 Polyester 21.0528
A 6R 6-2750180 Single Sided 275 0.1875 Polyester 22.44
A 6R 6-2810250 Single Sided 281 0.25 Polyester 22.9296
A 6R 6-2900310 Single Sided 290 0.3125 Polyester 23.664
A 6R 6-3000250 Single Sided 300 0.25 Polyester 24.48
A 6R 6-3100120 Single Sided 310 0.125 Polyester 25.296
A 6R 6-3240310 Single Sided 324 0.3125 Polyester 26.4384
A 6R 6-3300180 Single Sided 330 0.1875 Polyester 26.928
A 6R 6-3500250 Single Sided 350 0.25 Polyester 28.56
A 6R 6-3690180 Single Sided 369 0.1875 Polyester 30.1104
A 6R 6-3690310 Single Sided 369 0.3125 Polyester 30.1104
A 6R 6-3800250 Single Sided 380 0.25 Polyester 31.008
A 6R 6-3900120 Single Sided 390 0.125 Polyester 31.824
A 6R 6-4000180 Single Sided 400 0.1875 Polyester 32.64
A 6R 6-4360250 Single Sided 436 0.25 Polyester 35.5776
A 6R 6-5350180 Single Sided 535 0.1875 Polyester 43.656
A 6B6-030012 Single Sided 30 0.125 Kevlar 2.448
A 6B6-030018 Single Sided 30 0.1875 Kevlar 2.448
A 6B6-033025 Single Sided 33 0.25 Kevlar 2.6928
A 6B6-033031 Single Sided 33 0.3125 Kevlar 2.6928
A 6B6-053025 Single Sided 53 0.25 Kevlar 4.3248
A 6B6-053031 Single Sided 53 0.3125 Kevlar 4.3248
A 6B6-058025 Single Sided 58 0.25 Kevlar 4.7328
A 6B6-067018 Single Sided 67 0.1875 Kevlar 5.4672
A 6B6-067025 Single Sided 67 0.25 Kevlar 5.4672
A 6B6-067031 Single Sided 67 0.3125 Kevlar 5.4672
A 6B6-073018 Single Sided 73 0.1875 Kevlar 5.9568
A 6B6-073025 Single Sided 73 0.25 Kevlar 5.9568
A 6B6-080012 Single Sided 80 0.125 Kevlar 6.528
A 6B6-080018 Single Sided 80 0.1875 Kevlar 6.528
A 6B6-080025 Single Sided 80 0.25 Kevlar 6.528
A 6B6-090012 Single Sided 90 0.125 Kevlar 7.344
A 6B6-097012 Single Sided 97 0.125 Kevlar 7.9152
A 6B6-097018 Single Sided 97 0.1875 Kevlar 7.9152
A 6B6-098031 Single Sided 98 0.3125 Kevlar 7.9968
A 6B6-118012 Single Sided 118 0.125 Kevlar 9.6288
A 6B6-119025 Single Sided 119 0.25 Kevlar 9.7104
A 6B6-119031 Single Sided 119 0.3125 Kevlar 9.7104
A 6B6-125031 Single Sided 125 0.3125 Kevlar 10.2
A 6B6-139012 Single Sided 139 0.125 Kevlar 11.3424
A 6B6-139018 Single Sided 139 0.1875 Kevlar 11.3424
A 6B6-139025 Single Sided 139 0.25 Kevlar 11.3424
A 6B6-139031 Single Sided 139 0.3125 Kevlar 11.3424
A 6B6-145025 Single Sided 145 0.25 Kevlar 11.832
A 6B6-152012 Single Sided 152 0.125 Kevlar 12.4032
A 6B6-152018 Single Sided 152 0.1875 Kevlar 12.4032
A 6B6-152025 Single Sided 152 0.25 Kevlar 12.4032
A 6B6-152031 Single Sided 152 0.3125 Kevlar 12.4032
A 6B6-159012 Single Sided 159 0.125 Kevlar 12.9744
A 6B6-170012 Single Sided 170 0.125 Kevlar 13.872
A 6B6-170018 Single Sided 170 0.1875 Kevlar 13.872
A 6B6-185012 Single Sided 185 0.125 Kevlar 15.096
A 6B6-200012 Single Sided 200 0.125 Kevlar 16.32
A 6B6-205031 Single Sided 205 0.3125 Kevlar 16.728
A 6B6-215031 Single Sided 215 0.3125 Kevlar 17.544
A 6B6-235025 Single Sided 235 0.25 Kevlar 19.176
A 6B6-235031 Single Sided 235 0.3125 Kevlar 19.176
A 6B6-252025 Single Sided 252 0.25 Kevlar 20.5632
A 6B6-252031 Single Sided 252 0.3125 Kevlar 20.5632
A 6B6-264012 Single Sided 264 0.125 Kevlar 21.5424
A 6B6-264018 Single Sided 264 0.1875 Kevlar 21.5424
A 6B6-264025 Single Sided 264 0.25 Kevlar 21.5424
A 6B6-264031 Single Sided 264 0.3125 Kevlar 21.5424
A 6B6-280018 Single Sided 280 0.1875 Kevlar 22.848
A 6B6-300012 Single Sided 300 0.125 Kevlar 24.48
A 6B6-300018 Single Sided 300 0.1875 Kevlar 24.48
A 6B6-300025 Single Sided 300 0.25 Kevlar 24.48
A 6B6-330012 Single Sided 330 0.125 Kevlar 26.928
A 6B6-370012 Single Sided 370 0.125 Kevlar 30.192
A 6B6-370018 Single Sided 370 0.1875 Kevlar 30.192
A 6B6-380031 Single Sided 380 0.3125 Kevlar 31.008
A 6G 6-070031 Single Sided 70 0.3125 Polyester 5.712
A 6G 6-070012 Single Sided 70 0.125 Polyester 5.712
A 6G 6-070025 Single Sided 70 0.25 Polyester 5.712
A 6G 6-070018 Single Sided 70 0.1875 Polyester 5.712
A 6B6-114012 Single Sided 114 0.125 Kevlar 9.302
A 6B6-114018 Single Sided 114 0.1875 Kevlar 9.302
A 6B6-114025 Single Sided 114 0.25 Kevlar 9.302
A 6B6-114031 Single Sided 114 0.3125 Kevlar 9.302
A 6G 6-114012 Single Sided 114 0.125 Polyester 9.302
A 6G 6-114018 Single Sided 114 0.1875 Polyester 9.302
A 6G 6-114025 Single Sided 114 0.25 Polyester 9.302
A 6G 6-114031 Single Sided 114 0.3125 Polyester 9.302
A 6B6-078012 Single Sided 78 0.125 Kevlar 6.365
A 6B6-078018 Single Sided 78 0.1875 Kevlar 6.365
A 6B6-078025 Single Sided 78 0.25 Kevlar 6.365
A 6B6-078031 Single Sided 78 0.3125 Kevlar 6.365
A 6B6-070012 Single Sided 70 0.125 Kevlar 5.712
A 6B6-070018 Single Sided 70 0.1875 Kevlar 5.712
A 6B6-070025 Single Sided 70 0.25 Kevlar 5.712
A 6B6-070031 Single Sided 70 0.3125 Kevlar 5.712
A 6B6-070037 Single Sided 70 0.375 Kevlar 5.712
A 6B6-084018 Single Sided 84 0.1875 Kevlar 6.8544
A 6B6-256012 Single Sided 256 0.125 Kevlar 20.8896
A 6B6-256018 Single Sided 256 0.1875 Kevlar 20.8896
A 6B6-256025 Single Sided 256 0.25 Kevlar 20.8896
A 6B6-256031 Single Sided 256 0.3125 Kevlar 20.8896
A 6B6-408012 Single Sided 408 0.125 Kevlar 33.2928
A 6B6-408018 Single Sided 408 0.1875 Kevlar 33.2928
A 6B6-408025 Single Sided 408 0.25 Kevlar 33.2928
A 6B6-408031 Single Sided 408 0.3125 Kevlar 33.2928
A 6R 6-024012 Single Sided 24 0.125 Polyester 1.9584
A 6R 6-0240120 Single Sided 24 0.125 Polyester 1.9584
A 6R 6-024018 Single Sided 24 0.1875 Polyester 1.9584
A 6R 6-0240180 Single Sided 24 0.1875 Polyester 1.9584
A 6R 6-024025 Single Sided 24 0.25 Polyester 1.9584
A 6R 6-0240250 Single Sided 24 0.25 Polyester 1.9584
A 6R 6-024031 Single Sided 24 0.3125 Polyester 1.9584
A 6R 6-0240310 Single Sided 24 0.3125 Polyester 1.9584
A 6R 6-030012 Single Sided 30 0.125 Polyester 2.448
A 6R 6-030018 Single Sided 30 0.1875 Polyester 2.448
A 6R 6-030025 Single Sided 30 0.25 Polyester 2.448
A 6R 6-030031 Single Sided 30 0.3125 Polyester 2.448
A 6R 6-033012 Single Sided 33 0.125 Polyester 2.6928
A 6R 6-033018 Single Sided 33 0.1875 Polyester 2.6928
A 6R 6-033025 Single Sided 33 0.25 Polyester 2.6928
A 6R 6-033031 Single Sided 33 0.3125 Polyester 2.6928
A 6R 6-035012 Single Sided 35 0.125 Polyester 2.856
A 6R 6-035018 Single Sided 35 0.1875 Polyester 2.856
A 6R 6-035025 Single Sided 35 0.25 Polyester 2.856
A 6R 6-035031 Single Sided 35 0.3125 Polyester 2.856
A 6R 6-040012 Single Sided 40 0.125 Polyester 3.264
A 6R 6-040025 Single Sided 40 0.25 Polyester 3.264
A 6R 6-040031 Single Sided 40 0.3125 Polyester 3.264
A 6R 6-044012 Single Sided 44 0.125 Polyester 3.5904
A 6R 6-044018 Single Sided 44 0.1875 Polyester 3.5904
A 6R 6-044025 Single Sided 44 0.25 Polyester 3.5904
A 6R 6-044031 Single Sided 44 0.3125 Polyester 3.5904
A 6R 6-045012 Single Sided 45 0.125 Polyester 3.672
A 6R 6-045018 Single Sided 45 0.1875 Polyester 3.672
A 6R 6-045025 Single Sided 45 0.25 Polyester 3.672
A 6R 6-045031 Single Sided 45 0.3125 Polyester 3.672
A 6R 6-048025 Single Sided 48 0.25 Polyester 3.9168
A 6R 6-048031 Single Sided 48 0.3125 Polyester 3.9168
A 6R 6-050012 Single Sided 50 0.125 Polyester 4.08
A 6R 6-050031 Single Sided 50 0.3125 Polyester 4.08
A 6R 6-051012 Single Sided 51 0.125 Polyester 4.1616
A 6R 6-051018 Single Sided 51 0.1875 Polyester 4.1616
A 6R 6-051025 Single Sided 51 0.25 Polyester 4.1616
A 6R 6-051031 Single Sided 51 0.3125 Polyester 4.1616
A 6R 6-052012 Single Sided 52 0.125 Polyester 4.2432
A 6R 6-052025 Single Sided 52 0.25 Polyester 4.2432
A 6R 6-052031 Single Sided 52 0.3125 Polyester 4.2432
A 6R 6-053012 Single Sided 53 0.125 Polyester 4.3248
A 6R 6-053018 Single Sided 53 0.1875 Polyester 4.3248
A 6R 6-053025 Single Sided 53 0.25 Polyester 4.3248
A 6R 6-053031 Single Sided 53 0.3125 Polyester 4.3248
A 6R 6-055012 Single Sided 55 0.125 Polyester 4.488
A 6R 6-055018 Single Sided 55 0.1875 Polyester 4.488
A 6R 6-055025 Single Sided 55 0.25 Polyester 4.488
A 6R 6-055031 Single Sided 55 0.3125 Polyester 4.488
A 6R 6-056012 Single Sided 56 0.125 Polyester 4.5696
A 6R 6-056018 Single Sided 56 0.1875 Polyester 4.5696
A 6R 6-056025 Single Sided 56 0.25 Polyester 4.5696
A 6R 6-056031 Single Sided 56 0.3125 Polyester 4.5696
A 6R 6-057012 Single Sided 57 0.125 Polyester 4.6512
A 6R 6-057018 Single Sided 57 0.1875 Polyester 4.6512
A 6R 6-057025 Single Sided 57 0.25 Polyester 4.6512
A 6R 6-057031 Single Sided 57 0.3125 Polyester 4.6512
A 6R 6-058012 Single Sided 58 0.125 Polyester 4.7328
A 6R 6-058018 Single Sided 58 0.1875 Polyester 4.7328
A 6R 6-058025 Single Sided 58 0.25 Polyester 4.7328
A 6R 6-058031 Single Sided 58 0.3125 Polyester 4.7328
A 6R 6-060012 Single Sided 60 0.125 Polyester 4.896
A 6R 6-060018 Single Sided 60 0.1875 Polyester 4.896
A 6R 6-060025 Single Sided 60 0.25 Polyester 4.896
A 6R 6-060031 Single Sided 60 0.3125 Polyester 4.896
A 6R 6-061012 Single Sided 61 0.125 Polyester 4.9776
A 6R 6-061018 Single Sided 61 0.1875 Polyester 4.9776
A 6R 6-064012 Single Sided 64 0.125 Polyester 5.2224
A 6R 6-064018 Single Sided 64 0.1875 Polyester 5.2224
A 6R 6-064025 Single Sided 64 0.25 Polyester 5.2224
A 6R 6-064031 Single Sided 64 0.3125 Polyester 5.2224
A 6R 6-065012 Single Sided 65 0.125 Polyester 5.304
A 6R 6-065018 Single Sided 65 0.1875 Polyester 5.304
A 6R 6-065025 Single Sided 65 0.25 Polyester 5.304
A 6R 6-065031 Single Sided 65 0.3125 Polyester 5.304
A 6R 6-069012 Single Sided 69 0.125 Polyester 5.6304
A 6R 6-069018 Single Sided 69 0.1875 Polyester 5.6304
A 6R 6-069025 Single Sided 69 0.25 Polyester 5.6304
A 6R 6-069031 Single Sided 69 0.3125 Polyester 5.6304
A 6R 6-070012 Single Sided 70 0.125 Polyester 5.712
A 6R 6-070018 Single Sided 70 0.1875 Polyester 5.712
A 6R 6-070025 Single Sided 70 0.25 Polyester 5.712
A 6R 6-070031 Single Sided 70 0.3125 Polyester 5.712
A 6R 6-072012 Single Sided 72 0.125 Polyester 5.8752
A 6R 6-072018 Single Sided 72 0.1875 Polyester 5.8752
A 6R 6-072025 Single Sided 72 0.25 Polyester 5.8752
A 6R 6-072031 Single Sided 72 0.3125 Polyester 5.8752
A 6R 6-075012 Single Sided 75 0.125 Polyester 6.12
A 6R 6-075025 Single Sided 75 0.25 Polyester 6.12
A 6R 6-075031 Single Sided 75 0.3125 Polyester 6.12
A 6R 6-076012 Single Sided 76 0.125 Polyester 6.2016
A 6R 6-076031 Single Sided 76 0.3125 Polyester 6.2016
A 6R 6-080012 Single Sided 80 0.125 Polyester 6.528
A 6R 6-080025 Single Sided 80 0.25 Polyester 6.528
A 6R 6-080031 Single Sided 80 0.3125 Polyester 6.528
A 6R 6-081012 Single Sided 81 0.125 Polyester 6.6096
A 6R 6-081018 Single Sided 81 0.1875 Polyester 6.6096
A 6R 6-081031 Single Sided 81 0.3125 Polyester 6.6096
A 6R 6-085012 Single Sided 85 0.125 Polyester 6.936
A 6R 6-085025 Single Sided 85 0.25 Polyester 6.936
A 6R 6-085031 Single Sided 85 0.3125 Polyester 6.936
A 6R 6-089012 Single Sided 89 0.125 Polyester 7.2624
A 6R 6-089018 Single Sided 89 0.1875 Polyester 7.2624
A 6R 6-089031 Single Sided 89 0.3125 Polyester 7.2624
A 6R 6-090012 Single Sided 90 0.125 Polyester 7.344
A 6R 6-090025 Single Sided 90 0.25 Polyester 7.344
A 6R 6-090031 Single Sided 90 0.3125 Polyester 7.344
A 6R 6-095012 Single Sided 95 0.125 Polyester 7.752
A 6R 6-095018 Single Sided 95 0.1875 Polyester 7.752
A 6R 6-095025 Single Sided 95 0.25 Polyester 7.752
A 6R 6-095031 Single Sided 95 0.3125 Polyester 7.752
A 6R 6-096012 Single Sided 96 0.125 Polyester 7.8336
A 6R 6-096018 Single Sided 96 0.1875 Polyester 7.8336
A 6R 6-096025 Single Sided 96 0.25 Polyester 7.8336
A 6R 6-096031 Single Sided 96 0.3125 Polyester 7.8336
A 6R 6-097012 Single Sided 97 0.125 Polyester 7.9152
A 6R 6-097018 Single Sided 97 0.1875 Polyester 7.9152
A 6R 6-097025 Single Sided 97 0.25 Polyester 7.9152
A 6R 6-097031 Single Sided 97 0.3125 Polyester 7.9152
A 6R 6-098012 Single Sided 98 0.125 Polyester 7.9968
A 6R 6-098025 Single Sided 98 0.25 Polyester 7.9968
A 6R 6-098031 Single Sided 98 0.3125 Polyester 7.9968
A 6R 6-100012 Single Sided 100 0.125 Polyester 8.16
A 6R 6-100018 Single Sided 100 0.1875 Polyester 8.16
A 6R 6-100025 Single Sided 100 0.25 Polyester 8.16
A 6R 6-100031 Single Sided 100 0.3125 Polyester 8.16
A 6R 6-102012 Single Sided 102 0.125 Polyester 8.3232
A 6R 6-102018 Single Sided 102 0.1875 Polyester 8.3232
A 6R 6-102025 Single Sided 102 0.25 Polyester 8.3232
A 6R 6-102031 Single Sided 102 0.3125 Polyester 8.3232
A 6R 6-105012 Single Sided 105 0.125 Polyester 8.568
A 6R 6-105018 Single Sided 105 0.1875 Polyester 8.568
A 6R 6-105031 Single Sided 105 0.3125 Polyester 8.568
A 6R 6-110012 Single Sided 110 0.125 Polyester 8.976
A 6R 6-110018 Single Sided 110 0.1875 Polyester 8.976
A 6R 6-110025 Single Sided 110 0.25 Polyester 8.976
A 6R 6-115012 Single Sided 115 0.125 Polyester 9.384
A 6R 6-116012 Single Sided 116 0.125 Polyester 9.4656
A 6R 6-116031 Single Sided 116 0.3125 Polyester 9.4656
A 6R 6-118012 Single Sided 118 0.125 Polyester 9.6288
A 6R 6-118018 Single Sided 118 0.1875 Polyester 9.6288
A 6R 6-118025 Single Sided 118 0.25 Polyester 9.6288
A 6R 6-118031 Single Sided 118 0.3125 Polyester 9.6288
A 6R 6-119012 Single Sided 119 0.125 Polyester 9.7104
A 6R 6-119018 Single Sided 119 0.1875 Polyester 9.7104
A 6R 6-119025 Single Sided 119 0.25 Polyester 9.7104
A 6R 6-119031 Single Sided 119 0.3125 Polyester 9.7104
A 6R 6-120012 Single Sided 120 0.125 Polyester 9.792
A 6R 6-120018 Single Sided 120 0.1875 Polyester 9.792
A 6R 6-120025 Single Sided 120 0.25 Polyester 9.792
A 6R 6-120031 Single Sided 120 0.3125 Polyester 9.792
A 6R 6-122012 Single Sided 122 0.125 Polyester 9.9552
A 6R 6-122018 Single Sided 122 0.1875 Polyester 9.9552
A 6R 6-122025 Single Sided 122 0.25 Polyester 9.9552
A 6R 6-122031 Single Sided 122 0.3125 Polyester 9.9552
A 6R 6-123012 Single Sided 123 0.125 Polyester 10.0368
A 6R 6-123018 Single Sided 123 0.1875 Polyester 10.0368
A 6R 6-123025 Single Sided 123 0.25 Polyester 10.0368
A 6R 6-123031 Single Sided 123 0.3125 Polyester 10.0368
A 6R 6-125012 Single Sided 125 0.125 Polyester 10.2
A 6R 6-125018 Single Sided 125 0.1875 Polyester 10.2
A 6R 6-125025 Single Sided 125 0.25 Polyester 10.2
A 6R 6-125031 Single Sided 125 0.3125 Polyester 10.2
A 6R 6-130012 Single Sided 130 0.125 Polyester 10.608
A 6R 6-130025 Single Sided 130 0.25 Polyester 10.608
A 6R 6-130031 Single Sided 130 0.3125 Polyester 10.608
A 6R 6-131018 Single Sided 131 0.1875 Polyester 10.6896
A 6R 6-131025 Single Sided 131 0.25 Polyester 10.6896
A 6R 6-131031 Single Sided 131 0.3125 Polyester 10.6896
A 6R 6-132012 Single Sided 132 0.125 Polyester 10.7712
A 6R 6-132018 Single Sided 132 0.1875 Polyester 10.7712
A 6R 6-132025 Single Sided 132 0.25 Polyester 10.7712
A 6R 6-132031 Single Sided 132 0.3125 Polyester 10.7712
A 6R 6-135012 Single Sided 135 0.125 Polyester 11.016
A 6R 6-135018 Single Sided 135 0.1875 Polyester 11.016
A 6R 6-135025 Single Sided 135 0.25 Polyester 11.016
A 6R 6-135031 Single Sided 135 0.3125 Polyester 11.016
A 6R 6-139012 Single Sided 139 0.125 Polyester 11.3424
A 6R 6-139018 Single Sided 139 0.1875 Polyester 11.3424
A 6R 6-139031 Single Sided 139 0.3125 Polyester 11.3424
A 6R 6-140012 Single Sided 140 0.125 Polyester 11.424
A 6R 6-140018 Single Sided 140 0.1875 Polyester 11.424
A 6R 6-140025 Single Sided 140 0.25 Polyester 11.424
A 6R 6-140031 Single Sided 140 0.3125 Polyester 11.424
A 6R 6-143018 Single Sided 143 0.1875 Polyester 11.6688
A 6R 6-143031 Single Sided 143 0.3125 Polyester 11.6688
A 6R 6-144012 Single Sided 144 0.125 Polyester 11.7504
A 6R 6-144018 Single Sided 144 0.1875 Polyester 11.7504
A 6R 6-144025 Single Sided 144 0.25 Polyester 11.7504
A 6R 6-144031 Single Sided 144 0.3125 Polyester 11.7504
A 6R 6-145018 Single Sided 145 0.1875 Polyester 11.832
A 6R 6-145031 Single Sided 145 0.3125 Polyester 11.832
A 6R 6-149012 Single Sided 149 0.125 Polyester 12.1584
A 6R 6-149018 Single Sided 149 0.1875 Polyester 12.1584
A 6R 6-149025 Single Sided 149 0.25 Polyester 12.1584
A 6R 6-149031 Single Sided 149 0.3125 Polyester 12.1584
A 6R 6-150012 Single Sided 150 0.125 Polyester 12.24
A 6R 6-150018 Single Sided 150 0.1875 Polyester 12.24
A 6R 6-150025 Single Sided 150 0.25 Polyester 12.24
A 6R 6-150031 Single Sided 150 0.3125 Polyester 12.24
A 6R 6-151012 Single Sided 151 0.125 Polyester 12.3216
A 6R 6-151018 Single Sided 151 0.1875 Polyester 12.3216
A 6R 6-151025 Single Sided 151 0.25 Polyester 12.3216
A 6R 6-151031 Single Sided 151 0.3125 Polyester 12.3216
A 6R 6-152012 Single Sided 152 0.125 Polyester 12.4032
A 6R 6-152018 Single Sided 152 0.1875 Polyester 12.4032
A 6R 6-152025 Single Sided 152 0.25 Polyester 12.4032
A 6R 6-153012 Single Sided 153 0.125 Polyester 12.4848
A 6R 6-153018 Single Sided 153 0.1875 Polyester 12.4848
A 6R 6-153025 Single Sided 153 0.25 Polyester 12.4848
A 6R 6-153031 Single Sided 153 0.3125 Polyester 12.4848
A 6R 6-154012 Single Sided 154 0.125 Polyester 12.5664
A 6R 6-154018 Single Sided 154 0.1875 Polyester 12.5664
A 6R 6-154025 Single Sided 154 0.25 Polyester 12.5664
A 6R 6-154031 Single Sided 154 0.3125 Polyester 12.5664
A 6R 6-155012 Single Sided 155 0.125 Polyester 12.648
A 6R 6-155025 Single Sided 155 0.25 Polyester 12.648
A 6R 6-155031 Single Sided 155 0.3125 Polyester 12.648
A 6R 6-159012 Single Sided 159 0.125 Polyester 12.9744
A 6R 6-159018 Single Sided 159 0.1875 Polyester 12.9744
A 6R 6-159025 Single Sided 159 0.25 Polyester 12.9744
A 6R 6-159031 Single Sided 159 0.3125 Polyester 12.9744
A 6R 6-160012 Single Sided 160 0.125 Polyester 13.056
A 6R 6-160018 Single Sided 160 0.1875 Polyester 13.056
A 6R 6-160025 Single Sided 160 0.25 Polyester 13.056
A 6R 6-160031 Single Sided 160 0.3125 Polyester 13.056
A 6R 6-162012 Single Sided 162 0.125 Polyester 13.2192
A 6R 6-162025 Single Sided 162 0.25 Polyester 13.2192
A 6R 6-163012 Single Sided 163 0.125 Polyester 13.3008
A 6R 6-163018 Single Sided 163 0.1875 Polyester 13.3008
A 6R 6-163025 Single Sided 163 0.25 Polyester 13.3008
A 6R 6-163031 Single Sided 163 0.3125 Polyester 13.3008
A 6R 6-165012 Single Sided 165 0.125 Polyester 13.464
A 6R 6-165018 Single Sided 165 0.1875 Polyester 13.464
A 6R 6-165025 Single Sided 165 0.25 Polyester 13.464
A 6R 6-165031 Single Sided 165 0.3125 Polyester 13.464
A 6R 6-170012 Single Sided 170 0.125 Polyester 13.872
A 6R 6-170018 Single Sided 170 0.1875 Polyester 13.872
A 6R 6-170025 Single Sided 170 0.25 Polyester 13.872
A 6R 6-170031 Single Sided 170 0.3125 Polyester 13.872
A 6R 6-175012 Single Sided 175 0.125 Polyester 14.28
A 6R 6-175018 Single Sided 175 0.1875 Polyester 14.28
A 6R 6-175031 Single Sided 175 0.3125 Polyester 14.28
A 6R 6-178012 Single Sided 178 0.125 Polyester 14.5248
A 6R 6-178018 Single Sided 178 0.1875 Polyester 14.5248
A 6R 6-178025 Single Sided 178 0.25 Polyester 14.5248
A 6R 6-178031 Single Sided 178 0.3125 Polyester 14.5248
A 6R 6-180018 Single Sided 180 0.1875 Polyester 14.688
A 6R 6-180025 Single Sided 180 0.25 Polyester 14.688
A 6R 6-180031 Single Sided 180 0.3125 Polyester 14.688
A 6R 6-185012 Single Sided 185 0.125 Polyester 15.096
A 6R 6-185018 Single Sided 185 0.1875 Polyester 15.096
A 6R 6-185025 Single Sided 185 0.25 Polyester 15.096
A 6R 6-185031 Single Sided 185 0.3125 Polyester 15.096
A 6R 6-190012 Single Sided 190 0.125 Polyester 15.504
A 6R 6-190018 Single Sided 190 0.1875 Polyester 15.504
A 6R 6-190025 Single Sided 190 0.25 Polyester 15.504
A 6R 6-190031 Single Sided 190 0.3125 Polyester 15.504
A 6R 6-192018 Single Sided 192 0.1875 Polyester 15.6672
A 6R 6-192025 Single Sided 192 0.25 Polyester 15.6672
A 6R 6-192031 Single Sided 192 0.3125 Polyester 15.6672
A 6R 6-193012 Single Sided 193 0.125 Polyester 15.7488
A 6R 6-193018 Single Sided 193 0.1875 Polyester 15.7488
A 6R 6-193025 Single Sided 193 0.25 Polyester 15.7488
A 6R 6-193031 Single Sided 193 0.3125 Polyester 15.7488
A 6R 6-195025 Single Sided 195 0.25 Polyester 15.912
A 6R 6-195031 Single Sided 195 0.3125 Polyester 15.912
A 6R 6-200012 Single Sided 200 0.125 Polyester 16.32
A 6R 6-200018 Single Sided 200 0.1875 Polyester 16.32
A 6R 6-200025 Single Sided 200 0.25 Polyester 16.32
A 6R 6-200031 Single Sided 200 0.3125 Polyester 16.32
A 6R 6-202018 Single Sided 202 0.1875 Polyester 16.4832
A 6R 6-202025 Single Sided 202 0.25 Polyester 16.4832
A 6R 6-205012 Single Sided 205 0.125 Polyester 16.728
A 6R 6-205018 Single Sided 205 0.1875 Polyester 16.728
A 6R 6-205025 Single Sided 205 0.25 Polyester 16.728
A 6R 6-205031 Single Sided 205 0.3125 Polyester 16.728
A 6R 6-208018 Single Sided 208 0.1875 Polyester 16.9728
A 6R 6-208025 Single Sided 208 0.25 Polyester 16.9728
A 6R 6-208031 Single Sided 208 0.3125 Polyester 16.9728
A 6R 6-210012 Single Sided 210 0.125 Polyester 17.136
A 6R 6-210018 Single Sided 210 0.1875 Polyester 17.136
A 6R 6-210025 Single Sided 210 0.25 Polyester 17.136
A 6R 6-210031 Single Sided 210 0.3125 Polyester 17.136
A 6R 6-214012 Single Sided 214 0.125 Polyester 17.4624
A 6R 6-214018 Single Sided 214 0.1875 Polyester 17.4624
A 6R 6-214025 Single Sided 214 0.25 Polyester 17.4624
A 6R 6-214031 Single Sided 214 0.3125 Polyester 17.4624
A 6R 6-215012 Single Sided 215 0.125 Polyester 17.544
A 6R 6-215018 Single Sided 215 0.1875 Polyester 17.544
A 6R 6-215031 Single Sided 215 0.3125 Polyester 17.544
A 6R 6-220018 Single Sided 220 0.1875 Polyester 17.952
A 6R 6-220025 Single Sided 220 0.25 Polyester 17.952
A 6R 6-220031 Single Sided 220 0.3125 Polyester 17.952
A 6R 6-225012 Single Sided 225 0.125 Polyester 18.36
A 6R 6-225025 Single Sided 225 0.25 Polyester 18.36
A 6R 6-225031 Single Sided 225 0.3125 Polyester 18.36
A 6R 6-230012 Single Sided 230 0.125 Polyester 18.768
A 6R 6-230018 Single Sided 230 0.1875 Polyester 18.768
A 6R 6-230025 Single Sided 230 0.25 Polyester 18.768
A 6R 6-230031 Single Sided 230 0.3125 Polyester 18.768
A 6R 6-235018 Single Sided 235 0.1875 Polyester 19.176
A 6R 6-235025 Single Sided 235 0.25 Polyester 19.176
A 6R 6-235031 Single Sided 235 0.3125 Polyester 19.176
A 6R 6-240012 Single Sided 240 0.125 Polyester 19.584
A 6R 6-240018 Single Sided 240 0.1875 Polyester 19.584
A 6R 6-240031 Single Sided 240 0.3125 Polyester 19.584
A 6R 6-245012 Single Sided 245 0.125 Polyester 19.992
A 6R 6-245025 Single Sided 245 0.25 Polyester 19.992
A 6R 6-245031 Single Sided 245 0.3125 Polyester 19.992
A 6R 6-250012 Single Sided 250 0.125 Polyester 20.4
A 6R 6-250018 Single Sided 250 0.1875 Polyester 20.4
A 6R 6-250025 Single Sided 250 0.25 Polyester 20.4
A 6R 6-250031 Single Sided 250 0.3125 Polyester 20.4
A 6R 6-252012 Single Sided 252 0.125 Polyester 20.5632
A 6R 6-252018 Single Sided 252 0.1875 Polyester 20.5632
A 6R 6-252025 Single Sided 252 0.25 Polyester 20.5632
A 6R 6-252031 Single Sided 252 0.3125 Polyester 20.5632
A 6R 6-255018 Single Sided 255 0.1875 Polyester 20.808
A 6R 6-255025 Single Sided 255 0.25 Polyester 20.808
A 6R 6-255031 Single Sided 255 0.3125 Polyester 20.808
A 6R 6-257012 Single Sided 257 0.125 Polyester 20.9712
A 6R 6-257018 Single Sided 257 0.1875 Polyester 20.9712
A 6R 6-257025 Single Sided 257 0.25 Polyester 20.9712
A 6R 6-257031 Single Sided 257 0.3125 Polyester 20.9712
A 6R 6-258012 Single Sided 258 0.125 Polyester 21.0528
A 6R 6-258018 Single Sided 258 0.1875 Polyester 21.0528
A 6R 6-258025 Single Sided 258 0.25 Polyester 21.0528
A 6R 6-258031 Single Sided 258 0.3125 Polyester 21.0528
A 6R 6-260018 Single Sided 260 0.1875 Polyester 21.216
A 6R 6-260025 Single Sided 260 0.25 Polyester 21.216
A 6R 6-260031 Single Sided 260 0.3125 Polyester 21.216
A 6R 6-264018 Single Sided 264 0.1875 Polyester 21.5424
A 6R 6-264025 Single Sided 264 0.25 Polyester 21.5424
A 6R 6-264031 Single Sided 264 0.3125 Polyester 21.5424
A 6R 6-265012 Single Sided 265 0.125 Polyester 21.624
A 6R 6-265018 Single Sided 265 0.1875 Polyester 21.624
A 6R 6-265025 Single Sided 265 0.25 Polyester 21.624
A 6R 6-265031 Single Sided 265 0.3125 Polyester 21.624
A 6R 6-270012 Single Sided 270 0.125 Polyester 22.032
A 6R 6-270031 Single Sided 270 0.3125 Polyester 22.032
A 6R 6-275018 Single Sided 275 0.1875 Polyester 22.44
A 6R 6-275025 Single Sided 275 0.25 Polyester 22.44
A 6R 6-275031 Single Sided 275 0.3125 Polyester 22.44
A 6R 6-280012 Single Sided 280 0.125 Polyester 22.848
A 6R 6-280018 Single Sided 280 0.1875 Polyester 22.848
A 6R 6-280025 Single Sided 280 0.25 Polyester 22.848
A 6R 6-280031 Single Sided 280 0.3125 Polyester 22.848
A 6R 6-281018 Single Sided 281 0.1875 Polyester 22.9296
A 6R 6-285012 Single Sided 285 0.125 Polyester 23.256
A 6R 6-285018 Single Sided 285 0.1875 Polyester 23.256
A 6R 6-285025 Single Sided 285 0.25 Polyester 23.256
A 6R 6-285031 Single Sided 285 0.3125 Polyester 23.256
A 6R 6-290012 Single Sided 290 0.125 Polyester 23.664
A 6R 6-290018 Single Sided 290 0.1875 Polyester 23.664
A 6R 6-290025 Single Sided 290 0.25 Polyester 23.664
A 6R 6-290031 Single Sided 290 0.3125 Polyester 23.664
A 6R 6-295012 Single Sided 295 0.125 Polyester 24.072
A 6R 6-295018 Single Sided 295 0.1875 Polyester 24.072
A 6R 6-295025 Single Sided 295 0.25 Polyester 24.072
A 6R 6-295031 Single Sided 295 0.3125 Polyester 24.072
A 6R 6-300012 Single Sided 300 0.125 Polyester 24.48
A 6R 6-300025 Single Sided 300 0.25 Polyester 24.48
A 6R 6-300031 Single Sided 300 0.3125 Polyester 24.48
A 6R 6-3200120 Single Sided 320 0.125 Polyester 26.112
A 6R 6-324018 Single Sided 324 0.1875 Polyester 26.4384
A 6R 6-324025 Single Sided 324 0.25 Polyester 26.4384
A 6R 6-332018 Single Sided 332 0.1875 Polyester 27.0912
A 6R 6-340012 Single Sided 340 0.125 Polyester 27.744
A 6R 6-340018 Single Sided 340 0.1875 Polyester 27.744
A 6R 6-340025 Single Sided 340 0.25 Polyester 27.744
A 6R 6-340031 Single Sided 340 0.3125 Polyester 27.744
A 6R 6-369012 Single Sided 369 0.125 Polyester 30.1104
A 6R 6-369018 Single Sided 369 0.1875 Polyester 30.1104
A 6R 6-369025 Single Sided 369 0.25 Polyester 30.1104
A 6R 6-369031 Single Sided 369 0.3125 Polyester 30.1104
A 6R 6-392012 Single Sided 392 0.125 Polyester 31.9872
A 6R 6-392018 Single Sided 392 0.1875 Polyester 31.9872
A 6R 6-392025 Single Sided 392 0.25 Polyester 31.9872
A 6R 6-392031 Single Sided 392 0.3125 Polyester 31.9872
A 6R 6-423012 Single Sided 423 0.125 Polyester 34.5168
A 6R 6-423018 Single Sided 423 0.1875 Polyester 34.5168
A 6R 6-423031 Single Sided 423 0.3125 Polyester 34.5168
A 6R 6-436012 Single Sided 436 0.125 Polyester 35.5776
A 6R 6-436018 Single Sided 436 0.1875 Polyester 35.5776
A 6R 6-436031 Single Sided 436 0.3125 Polyester 35.5776
A 6R 6-494012 Single Sided 494 0.125 Polyester 40.3104
A 6R 6-494018 Single Sided 494 0.1875 Polyester 40.3104
A 6R 6-494025 Single Sided 494 0.25 Polyester 40.3104
A 6R 6-494031 Single Sided 494 0.3125 Polyester 40.3104
A 6G 6-408018 Single Sided 408 0.1875 Polyester 33.2928