SDP/SI (800) 819-8900
    Products   Timing Belts - 40 D.P. Profile - Inch Sizes 2

40 D.P. Series Timing Belts


MXL, XL, L, and 40 D.P. profile timing belts incorporate the industry standard trapezoidal shaped tooth profile to mesh with a standard timing belt pulley. The positive grip created by the teeth prevents slippage or creep that can occur with plain flat belts. They also require low belt tension, which produces small bearing loads.

Advantages of MXL, XL, L, and 40 D.P. Timing Belts
  • Require Low Belt Tension
  • Prevent Slippage or Creep, which can occur with Flat Belts
  • Industry Standard Belts



0816" Pitch 40 D.P. Timing Belts
Single Sided Belt Type
Made of Polyurethane Material with Kevlar or Polyester Tension Cords
3 2 1

Part Number Belt Type No. Of
Grooves
Belt Width Tension Member Pitch Length
A 6B 6-257031 Single Sided 257 0.3125 Kevlar 20.971
A 6B 6-285012 Single Sided 285 0.125 Kevlar 23.256
A 6B 6-285018 Single Sided 285 0.1875 Kevlar 23.256
A 6B 6-285025 Single Sided 285 0.25 Kevlar 23.256
A 6B 6-285031 Single Sided 285 0.3125 Kevlar 23.256
A 6B 6-350012 Single Sided 350 0.125 Kevlar 28.56
A 6B 6-350018 Single Sided 350 0.1875 Kevlar 28.56
A 6B 6-350025 Single Sided 350 0.25 Kevlar 28.56
A 6B 6-360031 Single Sided 360 0.3125 Kevlar 29.376
A 6B 6-436012 Single Sided 436 0.125 Kevlar 35.5776
A 6B 6-436018 Single Sided 436 0.1875 Kevlar 35.5776
A 6B 6-472025 Single Sided 472 0.25 Kevlar 38.5152
A 6B 6-472031 Single Sided 472 0.3125 Kevlar 38.5152
A 6R 6-0300250 Single Sided 30 0.25 Polyester 2.448
A 6R 6-0350310 Single Sided 35 0.3125 Polyester 2.856
A 6R 6-0440120 Single Sided 44 0.125 Polyester 3.5904
A 6R 6-0480180 Single Sided 48 0.1875 Polyester 3.9168
A 6R 6-0510250 Single Sided 51 0.25 Polyester 4.1616
A 6R 6-0530310 Single Sided 53 0.3125 Polyester 4.3248
A 6R 6-0550310 Single Sided 55 0.3125 Polyester 4.488
A 6R 6-0570120 Single Sided 57 0.125 Polyester 4.6512
A 6R 6-0600180 Single Sided 60 0.1875 Polyester 4.896
A 6R -0700310 Single Sided 70 0.3125 Polyester 5.712
A 6R 6-0720120 Single Sided 72 0.125 Polyester 5.8752
A 6R 6-0730120 Single Sided 73 0.125 Polyester 5.9568
A 6R 6-0800250 Single Sided 80 0.25 Polyester 6.528
A 6R 6-0850310 Single Sided 85 0.3125 Polyester 6.936
A 6R 6-0950180 Single Sided 95 0.1875 Polyester 7.752
A 6R 6-0970250 Single Sided 97 0.25 Polyester 7.9152
A 6R 6-1000310 Single Sided 100 0.3125 Polyester 8.16
A 6R 6-1090120 Single Sided 109 0.125 Polyester 8.8944
A 6R 6-1150180 Single Sided 115 0.1875 Polyester 9.384
A 6R 6-1180250 Single Sided 118 0.25 Polyester 9.6288
A 6R 6-1200310 Single Sided 120 0.3125 Polyester 9.792
A 6R 6-1220310 Single Sided 122 0.3125 Polyester 9.9552
A 6R 6-1250120 Single Sided 125 0.125 Polyester 10.2
A 6R 6-1310180 Single Sided 131 0.1875 Polyester 10.6896
A 6R 6-1350250 Single Sided 135 0.25 Polyester 11.016
A 6R 6-1390250 Single Sided 139 0.25 Polyester 11.3424
A 6R 6-1450120 Single Sided 145 0.125 Polyester 11.832
A 6R 6-1490180 Single Sided 149 0.1875 Polyester 12.1584
A 6R 6-1500180 Single Sided 150 0.1875 Polyester 12.24
A 6R 6-1520250 Single Sided 152 0.25 Polyester 12.4032
A 6R 6-1540310 Single Sided 154 0.3125 Polyester 12.5664
A 6R 6-1620180 Single Sided 162 0.1875 Polyester 13.2192
A 6R 6-1630180 Single Sided 163 0.1875 Polyester 13.3008
A 6R 6-1700250 Single Sided 170 0.25 Polyester 13.872
A 6R 6-1780310 Single Sided 178 0.3125 Polyester 14.5248
A 6R 6-1900120 Single Sided 190 0.125 Polyester 15.504
A 6R 6-1930180 Single Sided 193 0.1875 Polyester 15.7488
A 6R 6-2000250 Single Sided 200 0.25 Polyester 16.32
A 6R 6-2080310 Single Sided 208 0.3125 Polyester 16.9728
A 6R 6-2150120 Single Sided 215 0.125 Polyester 17.544
A 6R 6-2250180 Single Sided 225 0.1875 Polyester 18.36
A 6R 6-2350250 Single Sided 235 0.25 Polyester 19.176
A 6R 6-2400250 Single Sided 240 0.25 Polyester 19.584
A 6R 6-2550120 Single Sided 255 0.125 Polyester 20.808
A 6R 6-2580180 Single Sided 258 0.1875 Polyester 21.0528
A 6R 6-2750310 Single Sided 275 0.3125 Polyester 22.44
A 6R 6-2810120 Single Sided 281 0.125 Polyester 22.9296
A 6R 6-2850120 Single Sided 285 0.125 Polyester 23.256
A 6R 6-3100250 Single Sided 310 0.25 Polyester 25.296
A 6R 6-3300310 Single Sided 330 0.3125 Polyester 26.928
A 6R 6-3600120 Single Sided 360 0.125 Polyester 29.376
A 6R 6-3700180 Single Sided 370 0.1875 Polyester 30.192
A 6R 6-3900250 Single Sided 390 0.25 Polyester 31.824
A 6R 6-4000310 Single Sided 400 0.3125 Polyester 32.64
A 6R 6-4720120 Single Sided 472 0.125 Polyester 38.5152
A 6G 6-044012 Single Sided 44 0.125 Polyester 3.5904
A 6G 6-045012 Single Sided 45 0.125 Polyester 3.672
A 6G 6-045018 Single Sided 45 0.1875 Polyester 3.672
A 6G 6-045025 Single Sided 45 0.25 Polyester 3.672
A 6G 6-045031 Single Sided 45 0.3125 Polyester 3.672
A 6G 6-057012 Single Sided 57 0.125 Polyester 4.6512
A 6G 6-058012 Single Sided 58 0.125 Polyester 4.7328
A 6G 6-058018 Single Sided 58 0.1875 Polyester 4.7328
A 6G 6-058025 Single Sided 58 0.25 Polyester 4.7328
A 6G 6-058031 Single Sided 58 0.3125 Polyester 4.7328
A 6G 6-073012 Single Sided 73 0.125 Polyester 5.9568
A 6G 6-073018 Single Sided 73 0.1875 Polyester 5.9568
A 6G 6-073025 Single Sided 73 0.25 Polyester 5.9568
A 6G 6-073031 Single Sided 73 0.3125 Polyester 5.9568
A 6G 6-090012 Single Sided 90 0.125 Polyester 7.344
A 6G 6-090018 Single Sided 90 0.1875 Polyester 7.344
A 6G 6-091025 Single Sided 91 0.25 Polyester 7.4256
A 6G 6-091031 Single Sided 91 0.3125 Polyester 7.4256
A 6G 6-105012 Single Sided 105 0.125 Polyester 8.568
A 6G 6-109025 Single Sided 109 0.25 Polyester 8.8944
A 6G 6-109031 Single Sided 109 0.3125 Polyester 8.8944
A 6G 6-125018 Single Sided 125 0.1875 Polyester 10.2
A 6G 6-125025 Single Sided 125 0.25 Polyester 10.2
A 6G 6-125031 Single Sided 125 0.3125 Polyester 10.2
A 6G 6-145012 Single Sided 145 0.125 Polyester 11.832
A 6G 6-145018 Single Sided 145 0.1875 Polyester 11.832
A 6G 6-145025 Single Sided 145 0.25 Polyester 11.832
A 6G 6-145031 Single Sided 145 0.3125 Polyester 11.832
A 6G 6-159012 Single Sided 159 0.125 Polyester 12.9744
A 6G 6-159018 Single Sided 159 0.1875 Polyester 12.9744
A 6G 6-159025 Single Sided 159 0.25 Polyester 12.9744
A 6G 6-159031 Single Sided 159 0.3125 Polyester 12.9744
A 6G 6-185012 Single Sided 185 0.125 Polyester 15.096
A 6G 6-185018 Single Sided 185 0.1875 Polyester 15.096
A 6G 6-190025 Single Sided 190 0.25 Polyester 15.504
A 6G 6-190031 Single Sided 190 0.3125 Polyester 15.504
A 6G 6-215018 Single Sided 215 0.1875 Polyester 17.544
A 6G 6-215025 Single Sided 215 0.25 Polyester 17.544
A 6G 6-215031 Single Sided 215 0.3125 Polyester 17.544
A 6G 6-252012 Single Sided 252 0.125 Polyester 20.5632
A 6G 6-252018 Single Sided 252 0.1875 Polyester 20.5632
A 6G 6-252025 Single Sided 252 0.25 Polyester 20.5632
A 6G 6-252031 Single Sided 252 0.3125 Polyester 20.5632
A 6 6-280012 Single Sided 280 0.125 Polyester 22.848
A 6G 6-280018 Single Sided 280 0.1875 Polyester 22.848
A 6G 6-280025 Single Sided 280 0.25 Polyester 22.848
A 6G 6-281031 Single Sided 281 0.3125 Polyester 22.9296
A 6G 6-330012 Single Sided 330 0.125 Polyester 26.928
A 6G 6-330018 Single Sided 330 0.1875 Polyester 26.928
A 6G 6-340025 Single Sided 340 0.25 Polyester 27.744
A 6G 6-340031 Single Sided 340 0.3125 Polyester 27.744
A 6G 6-400012 Single Sided 400 0.125 Polyester 32.64
A 6G 6-423012 Single Sided 423 0.125 Polyester 34.5168
A 6G 6-423018 Single Sided 423 0.1875 Polyester 34.5168
A 6G 6-423025 Single Sided 423 0.25 Polyester 34.5168
A 6G 6-423031 Single Sided 423 0.3125 Polyester 34.5168
A 6B 6-045012 Single Sided 45 0.125 Kevlar 3.672
A 6B 6-045018 Single Sided 45 0.1875 Kevlar 3.672
A 6B 6-045025 Single Sided 45 0.25 Kevlar 3.672
A 6B 6-048025 Single Sided 48 0.25 Kevlar 3.9168
A 6B 6-048031 Single Sided 48 0.3125 Kevlar 3.9168
A 6B 6-058012 Single Sided 58 0.125 Kevlar 4.7328
A 6B 6-060018 Single Sided 60 0.1875 Kevlar 4.896
A 6B 6-060025 Single Sided 60 0.25 Kevlar 4.896
A 6B 6-060031 Single Sided 60 0.3125 Kevlar 4.896
A 6B 6-074012 Single Sided 74 0.125 Kevlar 6.0384
A 6B 6-074018 Single Sided 74 0.1875 Kevlar 6.0384
A 6B 6-074025 Single Sided 74 0.25 Kevlar 6.0384
A 6B 6-074031 Single Sided 74 0.3125 Kevlar 6.0384
A 6B 6-091012 Single Sided 91 0.125 Kevlar 7.4256
A 6B 6-091018 Single Sided 91 0.1875 Kevlar 7.4256
A 6B 6-091025 Single Sided 91 0.25 Kevlar 7.4256
A 6B 6-091031 Single Sided 91 0.3125 Kevlar 7.4256
A 6B 6-109012 Single Sided 109 0.125 Kevlar 8.8944
A 6B 6-109018 Single Sided 109 0.1875 Kevlar 8.8944
A 6B 6-110025 Single Sided 110 0.25 Kevlar 8.976
A 6B 6-110031 Single Sided 110 0.3125 Kevlar 8.976
A 6B 6-125012 Single Sided 125 0.125 Kevlar 10.2
A 6B 6-130018 Single Sided 130 0.1875 Kevlar 10.608
A 6B 6-130025 Single Sided 130 0.25 Kevlar 10.608
A 6B 6-130031 Single Sided 130 0.3125 Kevlar 10.608
A 6B 6-145012 Single Sided 145 0.125 Kevlar 11.832
A 6B 6-147012 Single Sided 147 0.125 Kevlar 11.9952
A 6B 6-147018 Single Sided 147 0.1875 Kevlar 11.9952
A 6B 6-147025 Single Sided 147 0.25 Kevlar 11.9952
A 6B 6-147031 Single Sided 147 0.3125 Kevlar 11.9952
A 6B 6-160012 Single Sided 160 0.125 Kevlar 13.056
A 6B 6-160018 Single Sided 160 0.1875 Kevlar 13.056
A 6B 6-160025 Single Sided 160 0.25 Kevlar 13.056
A 6B 6-160031 Single Sided 160 0.3125 Kevlar 13.056
A 6B 6-190012 Single Sided 190 0.125 Kevlar 15.504
A 6B 6-190018 Single Sided 190 0.1875 Kevlar 15.504
A 6B 6-190025 Single Sided 190 0.25 Kevlar 15.504
A 6B 6-192031 Single Sided 192 0.3125 Kevlar 15.6672
A 6B 6-215012 Single Sided 215 0.125 Kevlar 17.544
A 6B 6-215018 Single Sided 215 0.1875 Kevlar 17.544
A 6B 6-220025 Single Sided 220 0.25 Kevlar 17.952
A 6B 6-220031 Single Sided 220 0.3125 Kevlar 17.952
A 6B 6-252012 Single Sided 252 0.125 Kevlar 20.5632
A 6B 6-255018 Single Sided 255 0.1875 Kevlar 20.808
A 6B 6-255025 Single Sided 255 0.25 Kevlar 20.808
A 6B 6-255031 Single Sided 255 0.3125 Kevlar 20.808
A 6B 6-281012 Single Sided 281 0.125 Kevlar 22.9296
A 6B 6-281018 Single Sided 281 0.1875 Kevlar 22.9296
A 6B 6-281025 Single Sided 281 0.25 Kevlar 22.9296
A 6B 6-281031 Single Sided 281 0.3125 Kevlar 22.9296
A 6B 6-340012 Single Sided 340 0.125 Kevlar 27.744
A 6B 6-340018 Single Sided 340 0.1875 Kevlar 27.744
A 6B 6-340025 Single Sided 340 0.25 Kevlar 27.744
A 6B 6-350031 Single Sided 350 0.3125 Kevlar 28.56
A 6B 6-423012 Single Sided 423 0.125 Kevlar 34.5168
A 6B 6-423018 Single Sided 423 0.1875 Kevlar 34.5168
A 6B 6-436025 Single Sided 436 0.25 Kevlar 35.5776
A 6B 6-436031 Single Sided 436 0.3125 Kevlar 35.5776
A 6G 6-044018 Single Sided 44 0.1875 Polyester 3.5904
A 6G 6-051012 Single Sided 51 0.125 Polyester 4.1616
A 6G 6-051018 Single Sided 51 0.1875 Polyester 4.1616
A 6G 6-051025 Single Sided 51 0.25 Polyester 4.1616
A 6G 6-051031 Single Sided 51 0.3125 Polyester 4.1616
A 6G 6-064012 Single Sided 64 0.125 Polyester 5.2224
A 6G 6-065031 Single Sided 65 0.3125 Polyester 5.304
A 6G 6-076012 Single Sided 76 0.125 Polyester 6.2016
A 6G 6-077025 Single Sided 77 0.25 Polyester 6.2832
A 6G 6-077031 Single Sided 77 0.3125 Polyester 6.2832
A 6G 6-090025 Single Sided 90 0.25 Polyester 7.344
A 6G 6-090031 Single Sided 90 0.3125 Polyester 7.344
A 6G 6-096018 Single Sided 96 0.1875 Polyester 7.8336
A 6G 6-096025 Single Sided 96 0.25 Polyester 7.8336
A 6G 6-096031 Single Sided 96 0.3125 Polyester 7.8336
A 6G 6-105018 Single Sided 105 0.1875 Polyester 8.568
A 6G 6-105025 Single Sided 105 0.25 Polyester 8.568
A 6G 6-105025 Single Sided 116 0.125 Polyester 9.4656
A 6G 6-116018 Single Sided 116 0.1875 Polyester 9.4656
A 6G 6-116025 Single Sided 116 0.25 Polyester 9.4656
A 6G 6-123012 Single Sided 123 0.125 Polyester 10.0368
A 6G 6-123018 Single Sided 123 0.1875 Polyester 10.0368
A 6G 6-132012 Single Sided 132 0.125 Polyester 10.7712
A 6G 6-132018 Single Sided 132 0.1875 Polyester 10.7712
A 6G 6-150018 Single Sided 150 0.1875 Polyester 12.24
A 6G 6-151025 Single Sided 151 0.25 Polyester 12.3216
A 6G 6-151031 Single Sided 151 0.3125 Polyester 12.3216
A 6G 6-165018 Single Sided 165 0.1875 Polyester 13.464
A 6G 6-165025 Single Sided 165 0.25 Polyester 13.464
A 6G 6-165031 Single Sided 165 0.3125 Polyester 13.464
A 6G 6-185025 Single Sided 185 0.25 Polyester 15.096
A 6G 6-195012 Single Sided 195 0.125 Polyester 15.912
A 6G 6-195018 Single Sided 195 0.1875 Polyester 15.912
A 6G 6-195025 Single Sided 195 0.25 Polyester 15.912
A 6G 6-195031 Single Sided 195 0.3125 Polyester 15.912
A 6G 6-214012 Single Sided 214 0.125 Polyester 17.4624
A 6G 6-214018 Single Sided 214 0.1875 Polyester 17.4624
A 6G 6-225012 Single Sided 225 0.125 Polyester 18.36
A 6G 6-225018 Single Sided 225 0.1875 Polyester 18.36
A 6G 6-225025 Single Sided 225 0.25 Polyester 18.36
A 6G 6-250012 Single Sided 250 0.125 Polyester 20.4
A 6G 6-258012 Single Sided 258 0.125 Polyester 21.0528
A 6G 6-260031 Single Sided 260 0.3125 Polyester 21.216
A 6G 6-280031 Single Sided 280 0.3125 Polyester 22.848
A 6G 6-290012 Single Sided 290 0.125 Polyester 23.664
A 6G 6-295025 Single Sided 295 0.25 Polyester 24.072
A 6G 6-295031 Single Sided 295 0.3125 Polyester 24.072
A 6G 6-330025 Single Sided 330 0.25 Polyester 26.928
A 6G 6-330031 Single Sided 330 0.3125 Polyester 26.928
A 6G 6-369012 Single Sided 369 0.125 Polyester 30.1104
A 6G 6-369018 Single Sided 369 0.1875 Polyester 30.1104
A 6G 6-369025 Single Sided 369 0.25 Polyester 30.1104
A 6G 6-369031 Single Sided 369 0.3125 Polyester 30.1104
A 6G 6-400018 Single Sided 400 0.1875 Polyester 32.64
A 6G 6-535012 Single Sided 535 0.125 Polyester 43.656
A 6G 6-535018 Single Sided 535 0.1875 Polyester 43.656
A 6G 6-535025 Single Sided 535 0.25 Polyester 43.656
A 6R 6-0450310 Single Sided 45 0.3125 Polyester 3.672
A 6R 6-0500120 Single Sided 50 0.125 Polyester 4.08
A 6R 6-0560250 Single Sided 56 0.25 Polyester 4.5696
A 6R 6-0580310 Single Sided 58 0.3125 Polyester 4.7328
A 6R 6-0640250 Single Sided 64 0.25 Polyester 5.2224
A 6R 6-0690180 Single Sided 69 0.1875 Polyester 5.6304
A 6R 6-0690310 Single Sided 69 0.3125 Polyester 5.6304
A 6R 6-0710250 Single Sided 71 0.25 Polyester 5.7936
A 6R 6-0730310 Single Sided 73 0.3125 Polyester 5.9568
A 6R 6-0740180 Single Sided 74 0.1875 Polyester 6.0384
A 6R 6-0760120 Single Sided 76 0.125 Polyester 6.2016
A 6R 6-0760250 Single Sided 76 0.25 Polyester 6.2016
A 6R 6-0810180 Single Sided 81 0.1875 Polyester 6.6096
A 6R 6-0890250 Single Sided 89 0.25 Polyester 7.2624
A 6R 6-0900120 Single Sided 90 0.125 Polyester 7.344
A 6R 6-0910310 Single Sided 91 0.3125 Polyester 7.4256
A 6R 6-0960120 Single Sided 96 0.125 Polyester 7.8336
A 6R 6-0980180 Single Sided 98 0.1875 Polyester 7.9968
A 6R 6-1020250 Single Sided 102 0.25 Polyester 8.3232
A 6R 6-1190180 Single Sided 119 0.1875 Polyester 9.7104
A 6R 6-1230250 Single Sided 123 0.25 Polyester 10.0368
A 6R 6-1300310 Single Sided 130 0.3125 Polyester 10.608
A 6R 6-1400180 Single Sided 140 0.1875 Polyester 11.424
A 6R 6-1400310 Single Sided 140 0.3125 Polyester 11.424
A 6R 6-1440250 Single Sided 144 0.25 Polyester 11.7504
A 6R 6-1470310 Single Sided 147 0.3125 Polyester 11.9952
A 6R 6-1510120 Single Sided 151 0.125 Polyester 12.3216
A 6R 6-1510250 Single Sided 151 0.25 Polyester 12.3216
A 6R 6-1530180 Single Sided 153 0.1875 Polyester 12.4848
A 6R 6-1550250 Single Sided 155 0.25 Polyester 12.648
A 6R 6-1590120 Single Sided 159 0.125 Polyester 12.9744
A 6R 6-1650120 Single Sided 165 0.125 Polyester 13.464
A 6R 6-1750180 Single Sided 175 0.1875 Polyester 14.28
A 6R 6-1850120 Single Sided 185 0.125 Polyester 15.096
A 6R 6-1950120 Single Sided 195 0.125 Polyester 15.912
A 6R 6-2050180 Single Sided 205 0.1875 Polyester 16.728
A 6R 6-2200310 Single Sided 220 0.3125 Polyester 17.952
A 6R 6-2300120 Single Sided 230 0.125 Polyester 18.768
A 6R 6-2450310 Single Sided 245 0.3125 Polyester 19.992
A 6R 6-2520250 Single Sided 252 0.25 Polyester 20.5632
A 6R 6-2570310 Single Sided 257 0.3125 Polyester 20.9712
A 6R 6-2640120 Single Sided 264 0.125 Polyester 21.5424
A 6R 6-2640250 Single Sided 264 0.25 Polyester 21.5424
A 6R 6-2700180 Single Sided 270 0.1875 Polyester 22.032
A 6R 6-2700310 Single Sided 270 0.3125 Polyester 22.032
A 6R 6-2800250 Single Sided 280 0.25 Polyester 22.848
A 6R 6-2850310 Single Sided 285 0.3125 Polyester 23.256
A 6R 6-2900180 Single Sided 290 0.1875 Polyester 23.664
A 6R 6-3000120 Single Sided 300 0.125 Polyester 24.48
A 6R 6-3240180 Single Sided 324 0.1875 Polyester 26.4384
A 6R 6-3500120 Single Sided 350 0.125 Polyester 28.56
A 6R 6-3600310 Single Sided 360 0.3125 Polyester 29.376
A 6R 6-3800120 Single Sided 380 0.125 Polyester 31.008
A 6R 6-4230250 Single Sided 423 0.25 Polyester 34.5168
A 6R 6-5350310 Single Sided 535 0.3125 Polyester 43.656
A 6B 6-030025 Single Sided 30 0.25 Kevlar 2.448
A 6B 6-030031 Single Sided 30 0.3125 Kevlar 2.448
A 6B 6-045031 Single Sided 45 0.3125 Kevlar 3.672
A 6B 6-052012 Single Sided 52 0.125 Kevlar 4.2432
A 6B 6-052018 Single Sided 52 0.1875 Kevlar 4.2432
A 6B 6-052025 Single Sided 52 0.25 Kevlar 4.2432
A 6B 6-052031 Single Sided 52 0.3125 Kevlar 4.2432
A 6B 6-058018 Single Sided 58 0.1875 Kevlar 4.7328
A 6B 6-065012 Single Sided 65 0.125 Kevlar 5.304
A 6B 6-065018 Single Sided 65 0.1875 Kevlar 5.304
A 6B 6-065025 Single Sided 65 0.25 Kevlar 5.304
A 6B 6-073012 Single Sided 73 0.125 Kevlar 5.9568
A 6B 6-077012 Single Sided 77 0.125 Kevlar 6.2832
A 6B 6-077018 Single Sided 77 0.1875 Kevlar 6.2832
A 6B 6-080031 Single Sided 80 0.3125 Kevlar 6.528
A 6B 6-096012 Single Sided 96 0.125 Kevlar 7.8336
A 6B 6-097025 Single Sided 97 0.25 Kevlar 7.9152
A 6B 6-097031 Single Sided 97 0.3125 Kevlar 7.9152
A 6B 6-109025 Single Sided 109 0.25 Kevlar 8.8944
A 6B 6-109025 Single Sided 109 0.3125 Kevlar 8.8944
A 6B 6-118018 Single Sided 118 0.1875 Kevlar 9.6288
A 6B 6-118025 Single Sided 118 0.25 Kevlar 9.6288
A 6B 6-118031 Single Sided 118 0.3125 Kevlar 9.6288
A 6B 6-125018 Single Sided 125 0.1875 Kevlar 10.2
A 6B 6-125025 Single Sided 125 0.25 Kevlar 10.2
A 6B 6-135012 Single Sided 135 0.125 Kevlar 11.016
A 6B 6-135018 Single Sided 135 0.1875 Kevlar 11.016
A 6B 6-135025 Single Sided 135 0.25 Kevlar 11.016
A 6B 6-145018 Single Sided 145 0.1875 Kevlar 11.832
A 6B 6-151012 Single Sided 151 0.125 Kevlar 12.3216
A 6B 6-151018 Single Sided 151 0.1875 Kevlar 12.3216
A 6B 6-165012 Single Sided 165 0.125 Kevlar 13.464
A 6B 6-165018 Single Sided 165 0.1875 Kevlar 13.464
A 6B 6-170025 Single Sided 170 0.25 Kevlar 13.872
A 6B 6-170031 Single Sided 170 0.3125 Kevlar 13.872
A 6B 6-190031 Single Sided 190 0.3125 Kevlar 15.504
A 6B 6-195012 Single Sided 195 0.125 Kevlar 15.912
A 6B 6-200018 Single Sided 200 0.1875 Kevlar 16.32
A 6B 6-200025 Single Sided 200 0.25 Kevlar 16.32
A 6B 6-200031 Single Sided 200 0.3125 Kevlar 16.32
A 6B 6-215025 Single Sided 215 0.25 Kevlar 17.544
A 6B 6-230012 Single Sided 230 0.125 Kevlar 18.768
A 6B 6-230018 Single Sided 230 0.1875 Kevlar 18.768
A 6B 6-230025 Single Sided 230 0.25 Kevlar 18.768
A 6B 6-230031 Single Sided 230 0.3125 Kevlar 18.768
A 6B 6-252018 Single Sided 252 0.1875 Kevlar 20.5632
A 6B 6-252018 Single Sided 260 0.125 Kevlar 21.216
A 6B 6-252018 Single Sided 260 0.1875 Kevlar 21.216
A 6B 6-260025 Single Sided 260 0.25 Kevlar 21.216
A 6B 6-280012 Single Sided 280 0.125 Kevlar 22.848
A 6B 6-295012 Single Sided 295 0.125 Kevlar 24.072
A 6B 6-300031 Single Sided 300 0.3125 Kevlar 24.48
A 6B 6-340031 Single Sided 340 0.3125 Kevlar 27.744
A 6B 6-370025 Single Sided 370 0.25 Kevlar 30.192
A 6B 6-370031 Single Sided 370 0.3125 Kevlar 30.192
A 6B 6-423025 Single Sided 423 0.25 Kevlar 34.5168
A 6B 6-423031 Single Sided 423 0.3125 Kevlar 34.5168
A 6R 6-0400180 Single Sided 40 0.1875 Polyester 3.264
A 6R 6-0400310 Single Sided 40 0.3125 Polyester 3.264
A 6R 6-0450250 Single Sided 45 0.25 Polyester 3.672
A 6R 6-0480120 Single Sided 48 0.125 Polyester 3.9168
A 6R 6-0500310 Single Sided 50 0.3125 Polyester 4.08
A 6R 6-0530120 Single Sided 53 0.125 Polyester 4.3248
A 6R 6-0530250 Single Sided 53 0.25 Polyester 4.3248
A 6R 6-0560180 Single Sided 56 0.1875 Polyester 4.5696
A 6R 6-0580250 Single Sided 58 0.25 Polyester 4.7328
A 6R 6-0600120 Single Sided 60 0.125 Polyester 4.896
A 6R 6-0640180 Single Sided 64 0.1875 Polyester 5.2224
A 6R 6-0690120 Single Sided 69 0.125 Polyester 5.6304
A 6R 6-0710180 Single Sided 71 0.1875 Polyester 5.7936
A 6R 6-0740120 Single Sided 74 0.125 Polyester 6.0384
A 6R 6-0810120 Single Sided 81 0.125 Polyester 6.6096
A 6R 6-0900310 Single Sided 90 0.3125 Polyester 7.344
A 6R 6-0960310 Single Sided 96 0.3125 Polyester 7.8336
A 6R 6-1000250 Single Sided 100 0.25 Polyester 8.16
A 6R 6-1050310 Single Sided 105 0.3125 Polyester 8.568
A 6R 6-1100250 Single Sided 110 0.25 Polyester 8.976
A 6R 6-1160310 Single Sided 116 0.3125 Polyester 9.4656
A 6R 6-1180180 Single Sided 118 0.1875 Polyester 9.6288
A 6R 6-1200250 Single Sided 120 0.25 Polyester 9.792
A 6R 6-1230180 Single Sided 123 0.1875 Polyester 10.0368
A 6R 6-1230310 Single Sided 123 0.3125 Polyester 10.0368
A 6R 6-1300250 Single Sided 130 0.25 Polyester 10.608
A 6R 6-1310120 Single Sided 131 0.125 Polyester 10.6896
A 6R 6-1320310 Single Sided 132 0.3125 Polyester 10.7712
A 6R 6-1350180 Single Sided 135 0.1875 Polyester 11.016
A 6R 6-1400120 Single Sided 140 0.125 Polyester 11.424
A 6R 6-1400250 Single Sided 140 0.25 Polyester 11.424
A 6R 6-1470250 Single Sided 147 0.25 Polyester 11.9952
A 6R 6-1490120 Single Sided 149 0.125 Polyester 12.1584
A 6R 6-1510180 Single Sided 151 0.1875 Polyester 12.3216
A 6R 6-1530120 Single Sided 153 0.125 Polyester 12.4848
A 6R 6-1920250 Single Sided 192 0.25 Polyester 15.6672
A 6R 6-1950310 Single Sided 195 0.3125 Polyester 15.912
A 6R 6-2000180 Single Sided 200 0.1875 Polyester 16.32
A 6R 6-2080250 Single Sided 208 0.25 Polyester 16.9728
A 6R 6-2140180 Single Sided 214 0.1875 Polyester 17.4624
A 6R 6-2140310 Single Sided 214 0.3125 Polyester 17.4624
A 6R 6-2200250 Single Sided 220 0.25 Polyester 17.952
A 6R 6-2250120 Single Sided 225 0.125 Polyester 18.36
A 6R 6-2300310 Single Sided 230 0.3125 Polyester 18.768
A 6R 6-2350180 Single Sided 235 0.1875 Polyester 19.176
A 6R 6-2450120 Single Sided 245 0.125 Polyester 19.992
A 6R 6-2450250 Single Sided 245 0.25 Polyester 19.992
A 6R 6-2520180 Single Sided 252 0.1875 Polyester 20.5632
A 6R 6-2570250 Single Sided 257 0.25 Polyester 20.9712
A 6R 6-2580120 Single Sided 258 0.125 Polyester 21.0528
A 6R 6-2640180 Single Sided 264 0.1875 Polyester 21.5424
A 6R 6-2700120 Single Sided 270 0.125 Polyester 22.032
A 6R 6-2800180 Single Sided 280 0.1875 Polyester 22.848
A 6R 6-2900120 Single Sided 290 0.125 Polyester 23.664
A 6R 6-3240120 Single Sided 324 0.125 Polyester 26.4384
A 6R 6-3500310 Single Sided 350 0.3125 Polyester 28.56
A 6R 6-3800310 Single Sided 380 0.3125 Polyester 31.008
A 6R 6-4000250 Single Sided 400 0.25 Polyester 32.64
A 6R 6-4360310 Single Sided 436 0.3125 Polyester 35.5776
A 6R 6-5350250 Single Sided 535 0.25 Polyester 43.656
A 6G 6-033012 Single Sided 33 0.125 Polyester 2.6928
A 6G6-033018 Single Sided 33 0.1875 Polyester 2.6928
A 6G 6-048012 Single Sided 48 0.125 Polyester 3.9168
A 6G 6-055031 Single Sided 55 0.3125 Polyester 4.488
A 6G 6-061025 Single Sided 61 0.25 Polyester 4.9776
A 6G 6-061031 Single Sided 61 0.3125 Polyester 4.9776
A 6G 6-069018 Single Sided 69 0.1875 Polyester 5.6304
A 6G 6-069025 Single Sided 69 0.25 Polyester 5.6304
A 6G 6-069031 Single Sided 69 0.3125 Polyester 5.6304
A 6G 6-075012 Single Sided 75 0.125 Polyester 6.12
A 6G 6-075025 Single Sided 75 0.25 Polyester 6.12
A 6G 6-075031 Single Sided 75 0.3125 Polyester 6.12
A 6G 6-081012 Single Sided 81 0.125 Polyester 6.6096
A 6G 6-081018 Single Sided 81 0.1875 Polyester 6.6096
A 6G 6-081025 Single Sided 81 0.25 Polyester 6.6096
A 6G 6-094012 Single Sided 94 0.125 Polyester 7.6704
A 6G 6-094018 Single Sided 94 0.1875 Polyester 7.6704
A 6G 6-098012 Single Sided 98 0.125 Polyester 7.9968
A 6G 6-098018 Single Sided 98 0.1875 Polyester 7.9968
A 6G 6-110012 Single Sided 110 0.125 Polyester 8.976
A 6G 6-115031 Single Sided 115 0.3125 Polyester 9.384
A 6G 6-119012 Single Sided 119 0.125 Polyester 9.7104
A 6G 6-120031 Single Sided 120 0.3125 Polyester 9.792
A 6G 6-131025 Single Sided 131 0.25 Polyester 10.6896
A 6G 6-131031 Single Sided 131 0.3125 Polyester 10.6896
A 6G 6-140025 Single Sided 140 0.25 Polyester 11.424
A 6G 6-140031 Single Sided 140 0.3125 Polyester 11.424
A 6G 6-149025 Single Sided 149 0.25 Polyester 12.1584
A 6G 6-149031 Single Sided 149 0.3125 Polyester 12.1584
A 6G 6-153018 Single Sided 153 0.1875 Polyester 12.4848
A 6G 6-153025 Single Sided 153 0.25 Polyester 12.4848
A 6G 6-153031 Single Sided 153 0.3125 Polyester 12.4848
A 6G 6-162012 Single Sided 162 0.125 Polyester 13.2192
A 6G 6-162018 Single Sided 162 0.1875 Polyester 13.2192
A 6G 6-162025 Single Sided 162 0.25 Polyester 13.2192
A 6G 6-175012 Single Sided 175 0.125 Polyester 14.28
A 6G 6-175018 Single Sided 175 0.1875 Polyester 14.28
A 6G 6-175025 Single Sided 175 0.25 Polyester 14.28
A 6G 6-192012 Single Sided 192 0.125 Polyester 15.6672
A 6G 6-192018 Single Sided 192 0.1875 Polyester 15.6672
A 6G 6-222031 Single Sided 222 0.3125 Polyester 18.1152
A 6G 6-240025 Single Sided 240 0.25 Polyester 19.584
A 6G 6-240031 Single Sided 240 0.3125 Polyester 19.584
A 6G 6-257018 Single Sided 257 0.1875 Polyester 20.9712
A 6G 6-257025 Single Sided 257 0.25 Polyester 20.9712
A 6G 6-257031 Single Sided 257 0.3125 Polyester 20.9712
A 6G 6-265018 Single Sided 265 0.1875 Polyester 21.624
A 6G 6-265025 Single Sided 265 0.25 Polyester 21.624
A 6G 6-265031 Single Sided 265 0.3125 Polyester 21.624
A 6G 6-285012 Single Sided 285 0.125 Polyester 23.256
A 6G 6-285018 Single Sided 285 0.1875 Polyester 23.256
A 6G 6-285025 Single Sided 285 0.25 Polyester 23.256
A 6G 6-310012 Single Sided 310 0.125 Polyester 25.296
A6G6-310018 Single Sided 310 0.1875 Polyester 25.296
A 6G 6-350012 Single Sided 350 0.125 Polyester 28.56
A 6G 6-350018 Single Sided 350 0.1875 Polyester 28.56
A 6G 6-380012 Single Sided 380 0.125 Polyester 31.008
A 6G 6-380018 Single Sided 380 0.1875 Polyester 31.008
A 6G 6-436012 Single Sided 436 0.125 Polyester 35.5776
A 6B 6-035012 Single Sided 35 0.125 Kevlar 2.856
A 6B 6-035018 Single Sided 35 0.1875 Kevlar 2.856
A 6B 6-050012 Single Sided 50 0.125 Kevlar 4.08
A 6B 6-050018 Single Sided 50 0.1875 Kevlar 4.08
A 6B 6-055012 Single Sided 55 0.125 Kevlar 4.488
A 6B 6-055018 Single Sided 55 0.1875 Kevlar 4.488
A 6B 6-061012 Single Sided 61 0.125 Kevlar 4.9776
A 6B 6-064031 Single Sided 64 0.3125 Kevlar 5.2224
A 6B 6-069012 Single Sided 69 0.125 Kevlar 5.6304
A 6B 6-071031 Single Sided 71 0.3125 Kevlar 5.7936
A 6B 6-076031 Single Sided 76 0.3125 Kevlar 6.2016
A 6B 6-085025 Single Sided 85 0.25 Kevlar 6.936
A 6B 6-085031 Single Sided 85 0.3125 Kevlar 6.936
A6B6-095018 Single Sided 95 0.1875 Kevlar 7.752
A 6B 6-095025 Single Sided 95 0.25 Kevlar 7.752
A 6B 6-095031 Single Sided 95 0.3125 Kevlar 7.752
A 6B 6-100012 Single Sided 100 0.125 Kevlar 8.16
A 6B 6-100018 Single Sided 100 0.1875 Kevlar 8.16
A 6B 6-100025 Single Sided 100 0.25 Kevlar 8.16
A 6B 6-115012 Single Sided 115 0.125 Kevlar 9.384
A 6B 6-115018 Single Sided 115 0.1875 Kevlar 9.384
A 6B 6-120012 Single Sided 120 0.125 Kevlar 9.792
A 6B 6-131012 Single Sided 131 0.125 Kevlar 10.6896
A 6B 6-143031 Single Sided 143 0.3125 Kevlar 11.6688
A 6B 6-150025 Single Sided 150 0.25 Kevlar 12.24
A 6B 6-150031 Single Sided 150 0.3125 Kevlar 12.24
A 6B 6-154025 Single Sided 154 0.25 Kevlar 12.5664
A 6B 6-154031 Single Sided 154 0.3125 Kevlar 12.5664
A 6B 6-163025 Single Sided 163 0.25 Kevlar 13.3008
A 6B 6-163031 Single Sided 163 0.3125 Kevlar 13.3008
A 6B 6-178018 Single Sided 178 0.1875 Kevlar 14.5248
A 6B 6-178025 Single Sided 178 0.25 Kevlar 14.5248
A 6B 6-193018 Single Sided 193 0.1875 Kevlar 15.7488
A 6B 6-193025 Single Sided 193 0.25 Kevlar 15.7488
A 6B 6-208012 Single Sided 208 0.125 Kevlar 16.9728
A 6B 6-208018 Single Sided 208 0.1875 Kevlar 16.9728
A 6B 6-208025 Single Sided 208 0.25 Kevlar 16.9728
A 6B 6-222012 Single Sided 222 0.125 Kevlar 18.1152
A 6B 6-222018 Single Sided 222 0.1875 Kevlar 18.1152
A 6B 6-240012 Single Sided 240 0.125 Kevlar 19.584
A 6B 6-258031 Single Sided 258 0.3125 Kevlar 21.0528
A 6B 6-270031 Single Sided 270 0.3125 Kevlar 22.032
A 6B 6-290018 Single Sided 290 0.1875 Kevlar 23.664
A 6B 6-290025 Single Sided 290 0.25 Kevlar 23.664
A 6B 6-290031 Single Sided 290 0.3125 Kevlar 23.664
A 6B 6-320018 Single Sided 320 0.1875 Kevlar 26.112
A 6B 6-320025 Single Sided 320 0.25 Kevlar 26.112
A 6B 6-320031 Single Sided 320 0.3125 Kevlar 26.112
A 6B 6-360012 Single Sided 360 0.125 Kevlar 29.376
A 6B 6-360018 Single Sided 360 0.1875 Kevlar 29.376
A 6B 6-360025 Single Sided 360 0.25 Kevlar 29.376
A 6B 6-390012 Single Sided 390 0.125 Kevlar 31.824
A 6B 6-390018 Single Sided 390 0.1875 Kevlar 31.824
A 6B 6-472012 Single Sided 472 0.125 Kevlar 38.5152
A 6B 6-472018 Single Sided 472 0.1875 Kevlar 38.5152
A 6R 6-0330120 Single Sided 33 0.125 Polyester 2.6928
A 6R 6-0360180 Single Sided 36 0.1875 Polyester 2.9376
A 6R 6-0440250 Single Sided 44 0.25 Polyester 3.5904
A 6R 6-0480310 Single Sided 48 0.3125 Polyester 3.9168
A 6R 6-0520120 Single Sided 52 0.125 Polyester 4.2432
A 6R 6-0550180 Single Sided 55 0.1875 Polyester 4.488
A 6R 6-0570250 Single Sided 57 0.25 Polyester 4.6512
A 6R 6-0600310 Single Sided 60 0.3125 Polyester 4.896
A 6R 6-0610310 Single Sided 61 0.3125 Polyester 4.9776
A 6R 6-0650120 Single Sided 65 0.125 Polyester 5.304
A 6R 6-0730250 Single Sided 73 0.25 Polyester 5.9568
A 6R 6-0750310 Single Sided 75 0.3125 Polyester 6.12
A 6R 6-0850180 Single Sided 85 0.1875 Polyester 6.936
A 6R 6-0890180 Single Sided 89 0.1875 Polyester 7.2624
A 6R 6-0910250 Single Sided 91 0.25 Polyester 7.4256
A 6R 6-0950310 Single Sided 95 0.3125 Polyester 7.752
A 6R 6-0980120 Single Sided 98 0.125 Polyester 7.9968
A 6R 6-1020180 Single Sided 102 0.1875 Polyester 8.3232
A 6R 6-1090250 Single Sided 109 0.25 Polyester 8.8944
A 6R 6-1150310 Single Sided 115 0.3125 Polyester 9.384
A 6R 6-1190120 Single Sided 119 0.125 Polyester 9.7104
A 6R 6-1220180 Single Sided 122 0.1875 Polyester 9.9552
A 6R 6-1250250 Single Sided 125 0.25 Polyester 10.2
A 6R 6-1390120 Single Sided 139 0.125 Polyester 11.3424
A 6R 6-1430180 Single Sided 143 0.1875 Polyester 11.6688
A 6R 6-1440180 Single Sided 144 0.1875 Polyester 11.7504
A 6R 6-1500310 Single Sided 150 0.3125 Polyester 12.24
A 6R 6-1520120 Single Sided 152 0.125 Polyester 12.4032
A 6R 6-1540180 Single Sided 154 0.1875 Polyester 12.5664
A 6R 6-1550180 Single Sided 155 0.1875 Polyester 12.648
A 6R 6-1600250 Single Sided 160 0.25 Polyester 13.056
A 6R 6-1630310 Single Sided 163 0.3125 Polyester 13.3008
A 6R 6-1700120 Single Sided 170 0.125 Polyester 13.872
A 6R 6-1750120 Single Sided 175 0.125 Polyester 14.28
A 6R 6-1800180 Single Sided 180 0.1875 Polyester 14.688
A 6R 6-1900250 Single Sided 190 0.25 Polyester 15.504
A 6R 6-1930310 Single Sided 193 0.3125 Polyester 15.7488
A 6R 6-2050120 Single Sided 205 0.125 Polyester 16.728
A 6R 6-2100180 Single Sided 210 0.1875 Polyester 17.136
A 6R 6-2150250 Single Sided 215 0.25 Polyester 17.544
A 6R 6-2400120 Single Sided 240 0.125 Polyester 19.584
A 6R 6-2500180 Single Sided 250 0.1875 Polyester 20.4
A 6R 6-2600310 Single Sided 260 0.3125 Polyester 21.216
A 6R 6-2650120 Single Sided 265 0.125 Polyester 21.624
A 6R 6-2850250 Single Sided 285 0.25 Polyester 23.256
A 6R 6-2950310 Single Sided 295 0.3125 Polyester 24.072
A 6R 6-3400180 Single Sided 340 0.1875 Polyester 27.744
A 6R 6-3600250 Single Sided 360 0.25 Polyester 29.376
A 6R 6-3700310 Single Sided 370 0.3125 Polyester 30.192
A 6R 6-3920120 Single Sided 392 0.125 Polyester 31.9872
A 6R 6-4230180 Single Sided 423 0.1875 Polyester 34.5168
A 6R 6-4720250 Single Sided 472 0.25 Polyester 38.5152
A 6G 6-030012 Single Sided 30 0.125 Polyester 2.448
A 6G 6-033025 Single Sided 33 0.25 Polyester 2.6928
A 6G 6-033031 Single Sided 33 0.3125 Polyester 2.6928
A 6G 6-053012 Single Sided 53 0.125 Polyester 4.3248
A 6G 6-053018 Single Sided 53 0.1875 Polyester 4.3248
A 6G 6-053025 Single Sided 53 0.25 Polyester 4.3248
A 6G 6-053031 Single Sided 53 0.3125 Polyester 4.3248
A 6G 6-067012 Single Sided 67 0.125 Polyester 5.4672
A 6G 6-067018 Single Sided 67 0.1875 Polyester 5.4672
A 6G 6-067025 Single Sided 67 0.25 Polyester 5.4672
A 6G 6-067031 Single Sided 67 0.3125 Polyester 5.4672
A 6G 6-080012 Single Sided 80 0.125 Polyester 6.528
A 6G 6-080018 Single Sided 80 0.1875 Polyester 6.528
A 6G 6-080025 Single Sided 80 0.25 Polyester 6.528
A 6G 6-081031 Single Sided 81 0.3125 Polyester 6.6096
A 6G 6-097012 Single Sided 97 0.125 Polyester 7.9152
A 6G 6-098025 Single Sided 98 0.25 Polyester 7.9968
A 6G 6-098031 Single Sided 98 0.3125 Polyester 7.9968
A 6G 6-119018 Single Sided 119 0.1875 Polyester 9.7104
A 6G 6-119025 Single Sided 119 0.25 Polyester 9.7104
A 6G 6-119031 Single Sided 119 0.3125 Polyester 9.7104
A 6G 6-139012 Single Sided 139 0.125 Polyester 11.3424
A 6G 6-139018 Single Sided 139 0.1875 Polyester 11.3424
A 6G 6-139025 Single Sided 139 0.25 Polyester 11.3424
A 6G 6-139031 Single Sided 139 0.3125 Polyester 11.3424
A 6G 6-152012 Single Sided 152 0.125 Polyester 12.4032
A 6G 6-152018 Single Sided 152 0.1875 Polyester 12.4032
A 6G 6-152025 Single Sided 152 0.25 Polyester 12.4032
A 6G 6-152031 Single Sided 152 0.3125 Polyester 12.4032
A 6G 6-170012 Single Sided 170 0.125 Polyester 13.872
A 6G 6-170018 Single Sided 170 0.1875 Polyester 13.872
A 6G 6-170025 Single Sided 170 0.25 Polyester 13.872
A 6G 6-175031 Single Sided 175 0.3125 Polyester 14.28
A 6G 6-200012 Single Sided 200 0.125 Polyester 16.32
A 6G 6-205012 Single Sided 205 0.125 Polyester 16.728
A 6G 6-205018 Single Sided 205 0.1875 Polyester 16.728
A 6G 6-205025 Single Sided 205 0.25 Polyester 16.728
A 6G 6-205031 Single Sided 205 0.3125 Polyester 16.728
A 6G 6-230012 Single Sided 230 0.125 Polyester 18.768
A 6G 6-235012 Single Sided 235 0.125 Polyester 19.176
A 6G 6-235018 Single Sided 235 0.1875 Polyester 19.176
A 6G 6-235025 Single Sided 235 0.25 Polyester 19.176
A 6G 6-235031 Single Sided 235 0.3125 Polyester 19.176
A 6G 6-264012 Single Sided 264 0.125 Polyester 21.5424
A 6G 6-264018 Single Sided 264 0.1875 Polyester 21.5424
A 6G 6-264025 Single Sided 264 0.25 Polyester 21.5424
A 6G 6-264031 Single Sided 264 0.3125 Polyester 21.5424
A 6G 6-300012 Single Sided 300 0.125 Polyester 24.48
A 6G 6-300018 Single Sided 300 0.1875 Polyester 24.48
A 6G 6-310025 Single Sided 310 0.25 Polyester 25.296
A 6G 6-310031 Single Sided 310 0.3125 Polyester 25.296
A 6G 6-370012 Single Sided 370 0.125 Polyester 30.192
A 6G 6-370018 Single Sided 370 0.1875 Polyester 30.192
A 6G 6-380025 Single Sided 380 0.25 Polyester 31.008
A 6G 6-380031 Single Sided 380 0.3125 Polyester 31.008
A 6B 6-033012 Single Sided 33 0.125 Kevlar 2.6928
A 6B 6-033018 Single Sided 33 0.1875 Kevlar 2.6928
A 6B 6-035025 Single Sided 35 0.25 Kevlar 2.856
A 6B 6-035031 Single Sided 35 0.3125 Kevlar 2.856
A 6B 6-053012 Single Sided 53 0.125 Kevlar 4.3248
A 6B 6-053018 Single Sided 53 0.1875 Kevlar 4.3248
A 6B 6-055025 Single Sided 55 0.25 Kevlar 4.488
A 6B 6-055031 Single Sided 55 0.3125 Kevlar 4.488
A 6B 6-067012 Single Sided 67 0.125 Kevlar 5.4672
A 6B 6-069018 Single Sided 69 0.1875 Kevlar 5.6304
A 6B 6-069025 Single Sided 69 0.25 Kevlar 5.6304
A 6B 6-069031 Single Sided 69 0.3125 Kevlar 5.6304
A 6B 6-081012 Single Sided 81 0.125 Kevlar 6.6096
A 6B 6-081018 Single Sided 81 0.1875 Kevlar 6.6096
A 6B 6-081025 Single Sided 81 0.25 Kevlar 6.6096
A 6B 6-081031 Single Sided 81 0.3125 Kevlar 6.6096
A 6B 6-098012 Single Sided 98 0.125 Kevlar 7.9968
A 6B 6-098018 Single Sided 98 0.1875 Kevlar 7.9968
A 6B 6-098025 Single Sided 98 0.25 Kevlar 7.9968
A 6B 6-100031 Single Sided 100 0.3125 Kevlar 8.16
A 6B 6-119012 Single Sided 119 0.125 Kevlar 9.7104
A 6B 6-119018 Single Sided 119 0.1875 Kevlar 9.7104
A 6B 6-120018 Single Sided 120 0.1875 Kevlar 9.792
A 6B 6-120025 Single Sided 120 0.25 Kevlar 9.792
A 6B 6-120031 Single Sided 120 0.3125 Kevlar 9.792
A 6B 6-140012 Single Sided 140 0.125 Kevlar 11.424
A 6B 6-140018 Single Sided 140 0.1875 Kevlar 11.424
A 6B 6-140025 Single Sided 140 0.25 Kevlar 11.424
A 6B 6-140025 Single Sided 140 0.3125 Kevlar 11.424
A 6B 6-153012 Single Sided 153 0.125 Kevlar 12.4848
A 6B 6-153018 Single Sided 153 0.1875 Kevlar 12.4848
A 6B 6-153025 Single Sided 153 0.25 Kevlar 12.4848
A 6B 6-153031 Single Sided 153 0.3125 Kevlar 12.4848
A 6B 6-175012 Single Sided 175 0.125 Kevlar 14.28
A 6B 6-175018 Single Sided 175 0.1875 Kevlar 14.28
A 6B 6-175025 Single Sided 175 0.25 Kevlar 14.28
A 6B 6-175031 Single Sided 175 0.3125 Kevlar 14.28
A 6B 6-178031 Single Sided 178 0.3125 Kevlar 14.5248
A 6B 6-205012 Single Sided 205 0.125 Kevlar 16.728
A 6B 6-205018 Single Sided 205 0.1875 Kevlar 16.728
A 6B 6-205025 Single Sided 205 0.25 Kevlar 16.728
A 6B 6-208031 Single Sided 208 0.3125 Kevlar 16.9728
A 6B 6-235012 Single Sided 235 0.125 Kevlar 19.176
A 6B 6-235018 Single Sided 235 0.1875 Kevlar 19.176
A 6B 6-240018 Single Sided 240 0.1875 Kevlar 19.584
A 6B 6-240025 Single Sided 240 0.25 Kevlar 19.584
A 6B 6-240031 Single Sided 240 0.3125 Kevlar 19.584
A 6B 6-265012 Single Sided 265 0.125 Kevlar 21.624
A 6B 6-265018 Single Sided 265 0.1875 Kevlar 21.624
A 6B 6-265025 Single Sided 265 0.25 Kevlar 21.624
A 6B 6-265031 Single Sided 265 0.3125 Kevlar 21.624
A 6B 6-310012 Single Sided 310 0.125 Kevlar 25.296
A 6B 6-310018 Single Sided 310 0.1875 Kevlar 25.296
A 6B 6-310025 Single Sided 310 0.25 Kevlar 25.296
A 6B 6-310031 Single Sided 310 0.3125 Kevlar 25.296
A 6B 6-380012 Single Sided 380 0.125 Kevlar 31.008
A 6B 6-380018 Single Sided 380 0.1875 Kevlar 31.008
A 6B 6-380025 Single Sided 380 0.25 Kevlar 31.008
A 6B 6-390025 Single Sided 390 0.25 Kevlar 31.824
A 6B 6-390031 Single Sided 390 0.3125 Kevlar 31.824
A 6G 6-030018 Single Sided 30 0.1875 Polyester 2.448
A 6G 6-030025 Single Sided 30 0.25 Polyester 2.448
A 6G 6-030031 Single Sided 30 0.3125 Polyester 2.448
A 6G 6-044025 Single Sided 44 0.25 Polyester 3.5904
A 6G 6-044031 Single Sided 44 0.3125 Polyester 3.5904
A 6G 6-052012 Single Sided 52 0.125 Polyester 4.2432
A 6G 6-052018 Single Sided 52 0.1875 Polyester 4.2432
A 6G 6-052025 Single Sided 52 0.25 Polyester 4.2432
A 6G 6-052031 Single Sided 52 0.3125 Polyester 4.2432
A 6G 6-057018 Single Sided 57 0.1875 Polyester 4.6512