SDP/SI (800) 819-8900
    Products   Timing Belts - HTD® Profile - 5mm Pitch

5mm - HTD® Timing Belts


HTD® Timing Belts feature a curvilinear tooth profile, which is a design advancement over the standard trapezoidal shaped belts. The curvilinear profile allows the belts to have a much larger contact area with the pulley, which improve performance. Some of the advantages of HTD® belts are as follows:

Advantages of HTD® Belts
  • Proportionally deeper tooth; tooth jumping or loss of relative position is less probable.
  • Lighter construction, with correspondingly smaller centrifugal loss.
  • Smaller unit pressure on the tooth since area of contact is larger.
  • Greater shear strength due to larger tooth cross section.
  • Lower cost, since a narrower belt will handle the same load.
  • Small installation tension results in light bearing loads.


3 mm  5 mm 

5 mm Pitch HTD® Timing Belts
Single or Double Sided Belt Type • Made of Neoprene Material with Fiberglass Tension Cords
Part Number Belt Type No. Of
Grooves
Belt Width Pitch Length
A6R25M040150 Single Sided 40 15 200
A6R25M045060 Single Sided 45 6 225
A6R25M051150 Single Sided 51 15 255
A6R25M054090 Single Sided 54 9 270
A6R25M059060 Single Sided 59 6 295
A6R25M059090 Single Sided 59 9 295
A6R25M059150 Single Sided 59 15 295
A6R25M060060 Single Sided 60 6 300
A6R25M065060 Single Sided 65 6 325
A6R25M065150 Single Sided 65 15 325
A6R25M066060 Single Sided 66 6 330
A6R25M066090 Single Sided 66 9 330
A6R25M070060 Single Sided 70 6 350
A6R25M073090 Single Sided 73 9 365
A6R25M074090 Single Sided 74 9 370
A6R25M074150 Single Sided 74 15 370
A6R25M075060 Single Sided 75 6 375
A6R25M075090 Single Sided 75 9 375
A6R25M081150 Single Sided 81 15 405
A6R25M085150 Single Sided 85 15 425
A6R25M090060 Single Sided 90 6 450
A6R25M092060 Single Sided 92 6 460
A6R25M096090 Single Sided 96 9 480
A6R25M099090 Single Sided 99 9 495
A6R25M099150 Single Sided 99 15 495
A6R25M100060 Single Sided 100 6 500
A6R25M100090 Single Sided 100 9 500
A6R25M104060 Single Sided 104 6 520
A6R25M107150 Single Sided 107 15 535
A6R25M113090 Single Sided 113 9 565
A6R25M113150 Single Sided 113 15 565
A6R25M116060 Single Sided 116 6 580
A6R25M116150 Single Sided 116 15 580
A6R25M117060 Single Sided 117 6 585
A6R25M127090 Single Sided 127 9 635
A6R25M134090 Single Sided 134 9 670
A6R25M134150 Single Sided 134 15 670
A6R25M142090 Single Sided 142 9 710
A6R25M142150 Single Sided 142 15 710
A6R25M148060 Single Sided 148 6 740
A6R25M148090 Single Sided 148 9 740
A6R25M158150 Single Sided 158 15 790
A6R25M166060 Single Sided 166 6 830
A6R25M166090 Single Sided 166 9 830
A6R25M178060 Single Sided 178 6 890
A6R25M178150 Single Sided 178 15 890
A6R25M185060 Single Sided 185 6 925
A6R25M185090 Single Sided 185 9 925
A6R25M186060 Single Sided 186 6 930
A6R25M196090 Single Sided 196 9 980
A6R25M196150 Single Sided 196 15 980
A6R25M200090 Single Sided 200 9 1000
A6R25M200150 Single Sided 200 15 1000
A6R25M210060 Single Sided 210 6 1050
A6R25M239150 Single Sided 239 15 1195
A6R25M254150 Single Sided 254 15 1270
A6R25M284060 Single Sided 284 6 1420
A6R25M284090 Single Sided 284 9 1420
A6R25M315060 Single Sided 315 6 1575
A6R25M338090 Single Sided 338 9 1690
A6R25M358090 Single Sided 358 9 1790
A6R25M358150 Single Sided 358 15 1790
A6R25M360060 Single Sided 360 6 1800
A6R25M360090 Single Sided 360 9 1800
A6R25M374150 Single Sided 374 15 1870
A6R25M379090 Single Sided 379 9 1895
A6R25M379150 Single Sided 379 15 1895
A6R25M389060 Single Sided 389 6 1945
A6R25M400060 Single Sided 400 6 2000
A6R25M505090 Single Sided 505 9 2525
A6R25MD100060 Double Sided 100 6 500
A6R25MD104090 Double Sided 104 9 520
A6R25MD107090 Double Sided 107 9 535
A6R25MD111150 Double Sided 111 15 555
A6R25MD112150 Double Sided 112 15 560
A6R25MD112060 Double Sided 112 6 560
A6R25MD115090 Double Sided 115 9 575
A6R25MD117150 Double Sided 117 15 585
A6R25MD117060 Double Sided 117 6 585
A6R25MD118060 Double Sided 118 6 590
A6R25MD120090 Double Sided 120 9 600
A6R25MD122090 Double Sided 122 9 610
A6R25MD123150 Double Sided 123 15 615
A6R25MD127150 Double Sided 127 15 635
A6R25MD127060 Double Sided 127 6 635
A6R25MD131090 Double Sided 131 9 655
A6R25MD134150 Double Sided 134 15 670
A6R25MD134060 Double Sided 134 6 670
A6R25MD136060 Double Sided 136 6 680
A6R25MD137090 Double Sided 137 9 685
A6R25MD139090 Double Sided 139 9 695
A6R25MD140150 Double Sided 140 15 700
A6R25MD142150 Double Sided 142 15 710
A6R25MD142060 Double Sided 142 6 710
A6R25MD149090 Double Sided 149 9 745
A6R25MD153150 Double Sided 153 15 765
A6R25MD153060 Double Sided 153 6 765
A6R25MD155060 Double Sided 155 6 775
A6R25MD158090 Double Sided 158 9 790
A6R25MD160090 Double Sided 160 9 800
A6R25MD166150 Double Sided 166 15 830
A6R25MD167150 Double Sided 167 15 835
A6R25MD167060 Double Sided 167 6 835
A6R25MD174090 Double Sided 174 9 870
A6R25MD178090 Double Sided 178 9 890
A6R25MD185060 Double Sided 185 6 925
A6R25MD186060 Double Sided 186 6 930
A6R25MD190090 Double Sided 190 9 950
A6R25MD195090 Double Sided 195 9 975
A6R25MD197150 Double Sided 197 15 985
A6R25MD200150 Double Sided 200 15 1000
A6R25MD200060 Double Sided 200 6 1000
A6R25MD210090 Double Sided 210 9 1050
A6R25MD225150 Double Sided 225 15 1125
A6R25MD225060 Double Sided 225 6 1125
A6R25MD239060 Double Sided 239 6 1195
A6R25MD240090 Double Sided 240 9 1200
A6R25MD245090 Double Sided 245 9 1225
A6R25MD250150 Double Sided 250 15 1250
A6R25MD254150 Double Sided 254 15 1270
A6R25MD254060 Double Sided 254 6 1270
A6R25MD275090 Double Sided 275 9 1375
A6R25MD300150 Double Sided 300 15 1500
A6R25MD300060 Double Sided 300 6 1500
A6R25MD315060 Double Sided 315 6 1575
A6R25MD319090 Double Sided 319 9 1595
A6R25MD327090 Double Sided 327 9 1635
A6R25MD338150 Double Sided 338 15 1690
A6R25MD358150 Double Sided 358 15 1790
A6R25MD358060 Double Sided 358 6 1790
A6R25MD374090 Double Sided 374 9 1870
A6R25MD389150 Double Sided 389 15 1945
A6R25MD389060 Double Sided 389 6 1945
A6R25MD396060 Double Sided 396 6 1980
A6R25MD400090 Double Sided 400 9 2000
A6R25MD420090 Double Sided 420 9 2100
A6R25MD422150 Double Sided 422 15 2110
A6R25MD450150 Double Sided 450 15 2250
A6R25MD450060 Double Sided 450 6 2250
A6R25MD505090 Double Sided 505 9 2525
A6R25MD624150 Double Sided 624 15 3120
A6R25MD624060 Double Sided 624 6 3120
A6R25MD080090 Double Sided 80 9 400
A6R25MD083150 Double Sided 83 15 415
A6R25MD085150 Double Sided 85 15 425
A6R25MD090060 Double Sided 90 6 450
A6R25MD092090 Double Sided 92 9 460
A6R25MD096150 Double Sided 96 15 480
A6R25MD099060 Double Sided 99 6 495
A6R25M046090 Single Sided 46 9 230
A6R25M060150 Single Sided 60 15 300
A6R25M061060 Single Sided 61 6 305
A6R25M070090 Single Sided 70 9 350
A6R25M075150 Single Sided 75 15 375
A6R25M080060 Single Sided 80 6 400
A6R25M092090 Single Sided 92 9 460
A6R25M107060 Single Sided 107 6 535
A6R25M117090 Single Sided 117 9 585
A6R25M118090 Single Sided 118 9 590
A6R25M127150 Single Sided 127 15 635
A6R25M133060 Single Sided 133 6 665
A6R25M151090 Single Sided 151 9 755
A6R25M166150 Single Sided 166 15 830
A6R25M167150 Single Sided 167 15 835
A6R25M170060 Single Sided 170 6 850
A6R25M186090 Single Sided 186 9 930
A6R25M210150 Single Sided 210 15 1050
A6R25M225060 Single Sided 225 6 1125
A6R25M315090 Single Sided 315 9 1575
A6R25M360150 Single Sided 360 15 1800
A6R25M369060 Single Sided 369 6 1845
A6R25M374060 Single Sided 374 6 1870
A6R25M400090 Single Sided 400 9 2000
A6R25MD104060 Double Sided 104 6 520
A6R25MD111090 Double Sided 111 9 555
A6R25MD113150 Double Sided 113 15 565
A6R25MD120060 Double Sided 120 6 600
A6R25MD123090 Double Sided 123 9 615
A6R25MD128150 Double Sided 128 15 640
A6R25MD137060 Double Sided 137 6 685
A6R25MD140090 Double Sided 140 9 700
A6R25MD148150 Double Sided 148 15 740
A6R25MD158060 Double Sided 158 6 790
A6R25MD166090 Double Sided 166 9 830
A6R25MD170150 Double Sided 170 15 850
A6R25MD174150 Double Sided 174 15 870
A6R25MD187060 Double Sided 187 6 935
A6R25MD190060 Double Sided 190 6 950
A6R25MD197090 Double Sided 197 9 985
A6R25MD240060 Double Sided 240 6 1200
A6R25MD250090 Double Sided 250 9 1250
A6R25MD259150 Double Sided 259 15 1295
A6R25MD319060 Double Sided 319 6 1595
A6R25MD338090 Double Sided 338 9 1690
A6R25MD360150 Double Sided 360 15 1800
A6R25MD400060 Double Sided 400 6 2000
A6R25MD422090 Double Sided 422 9 2110
A6R25MD470150 Double Sided 470 15 2350
A6R25MD083090 Double Sided 83 9 415
A6R25MD090150 Double Sided 90 15 450
A6R25M061150 Single Sided 61 15 305
A6R25M064060 Single Sided 64 6 320
A6R25M080150 Single Sided 80 15 400
A6R25M081060 Single Sided 81 6 405
A6R25M085060 Single Sided 85 6 425
A6R25M095090 Single Sided 95 9 475
A6R25M100150 Single Sided 100 15 500
A6R25M120090 Single Sided 120 9 600
A6R25M131150 Single Sided 131 15 655
A6R25M133150 Single Sided 133 15 665
A6R25M134060 Single Sided 134 6 670
A6R25M158090 Single Sided 158 9 790
A6R25M170150 Single Sided 170 15 850
A6R25M174060 Single Sided 174 6 870
A6R25M225150 Single Sided 225 15 1125
A6R25M239060 Single Sided 239 6 1195
A6R25M254060 Single Sided 254 6 1270
A6R25M319090 Single Sided 319 9 1595
A6R25M379060 Single Sided 379 6 1895
A6R25M422090 Single Sided 422 9 2110
A6R25M450090 Single Sided 450 9 2250
A6R25MD107060 Double Sided 107 6 535
A6R25MD112090 Double Sided 112 9 560
A6R25MD115150 Double Sided 115 15 575
A6R25MD122060 Double Sided 122 6 610
A6R25MD127090 Double Sided 127 9 635
A6R25MD131150 Double Sided 131 15 655
A6R25MD139060 Double Sided 139 6 695
A6R25MD142090 Double Sided 142 9 710
A6R25MD149150 Double Sided 149 15 745
A6R25MD160060 Double Sided 160 6 800
A6R25MD167090 Double Sided 167 9 835
A6R25MD195060 Double Sided 195 6 975
A6R25MD200090 Double Sided 200 9 1000
A6R25MD207150 Double Sided 207 15 1035
A6R25MD210150 Double Sided 210 15 1050
A6R25MD245060 Double Sided 245 6 1225
A6R25MD254090 Double Sided 254 9 1270
A6R25MD275150 Double Sided 275 15 1375
A6R25MD327060 Double Sided 327 6 1635
A6R25MD358090 Double Sided 358 9 1790
A6R25MD374150 Double Sided 374 15 1870
A6R25MD420060 Double Sided 420 6 2100
A6R25MD450090 Double Sided 450 9 2250
A6R25MD505150 Double Sided 505 15 2525
A6R25MD080060 Double Sided 80 6 400
A6R25MD085090 Double Sided 85 9 425
A6R25MD092150 Double Sided 92 15 460
A6R25M040090 Single Sided 40 9 200
A6R25M051090 Single Sided 51 9 255
A6R25M065090 Single Sided 65 9 325
A6R25M072090 Single Sided 72 9 360
A6R25M072150 Single Sided 72 15 360
A6R25M073150 Single Sided 73 15 365
A6R25M074060 Single Sided 74 6 370
A6R25M085090 Single Sided 85 9 425
A6R25M096150 Single Sided 96 15 480
A6R25M099060 Single Sided 99 6 495
A6R25M104150 Single Sided 104 15 520
A6R25M113060 Single Sided 113 6 565
A6R25M120150 Single Sided 120 15 600
A6R25M123060 Single Sided 123 6 615
A6R25M127060 Single Sided 127 6 635
A6R25M178090 Single Sided 178 9 890
A6R25M190090 Single Sided 190 9 950
A6R25M190150 Single Sided 190 15 950
A6R25M200060 Single Sided 200 6 1000
A6R25M254090 Single Sided 254 9 1270
A6R25M338150 Single Sided 338 15 1690
A6R25M358060 Single Sided 358 6 1790
A6R25M369150 Single Sided 369 15 1845
A6R25M450150 Single Sided 450 15 2250
A6R25M505060 Single Sided 505 6 2525
A6R25MD111060 Double Sided 111 6 555
A6R25MD113090 Double Sided 113 9 565
A6R25MD116150 Double Sided 116 15 580
A6R25MD123060 Double Sided 123 6 615
A6R25MD128090 Double Sided 128 9 640
A6R25MD133150 Double Sided 133 15 665
A6R25MD140060 Double Sided 140 6 700
A6R25MD148090 Double Sided 148 9 740
A6R25MD151150 Double Sided 151 15 755
A6R25MD166060 Double Sided 166 6 830
A6R25MD170090 Double Sided 170 9 850
A6R25MD178150 Double Sided 178 15 890
A6R25MD185150 Double Sided 185 15 925
A6R25MD197060 Double Sided 197 6 985
A6R25MD207090 Double Sided 207 9 1035
A6R25MD250060 Double Sided 250 6 1250
A6R25MD259090 Double Sided 259 9 1295
A6R25MD284150 Double Sided 284 15 1420
A6R25MD338060 Double Sided 338 6 1690
A6R25MD360090 Double Sided 360 9 1800
A6R25MD379150 Double Sided 379 15 1895
A6R25MD422060 Double Sided 422 6 2110
A6R25MD470090 Double Sided 470 9 2350
A6R25MD552150 Double Sided 552 15 2760
A6R25MD083060 Double Sided 83 6 415
A6R25MD085060 Double Sided 85 6 425
A6R25MD090090 Double Sided 90 9 450
A6R25MD095150 Double Sided 95 15 475
A6R25M045090 Single Sided 45 9 225
A6R25M045150 Single Sided 45 15 225
A6R25M054150 Single Sided 54 15 270
A6R25M080090 Single Sided 80 9 400
A6R25M090090 Single Sided 90 9 450
A6R25M095060 Single Sided 95 6 475
A6R25M104090 Single Sided 104 9 520
A6R25M116090 Single Sided 116 9 580
A6R25M117150 Single Sided 117 15 585
A6R25M118060 Single Sided 118 6 590
A6R25M123150 Single Sided 123 15 615
A6R25M131060 Single Sided 131 6 655
A6R25M148150 Single Sided 148 15 740
A6R25M151060 Single Sided 151 6 755
A6R25M160150 Single Sided 160 15 800
A6R25M167060 Single Sided 167 6 835
A6R25M225090 Single Sided 225 9 1125
A6R25M369090 Single Sided 369 9 1845
A6R25M389090 Single Sided 389 9 1945
A6R25M400150 Single Sided 400 15 2000
A6R25M422060 Single Sided 422 6 2110
A6R25M505150 Single Sided 505 15 2525
A6R25MD100150 Double Sided 100 15 500
A6R25MD113060 Double Sided 113 6 565
A6R25MD116090 Double Sided 116 9 580
A6R25MD118150 Double Sided 118 15 590
A6R25MD128060 Double Sided 128 6 640
A6R25MD133090 Double Sided 133 9 665
A6R25MD136150 Double Sided 136 15 680
A6R25MD148060 Double Sided 148 6 740
A6R25MD151090 Double Sided 151 9 755
A6R25MD155150 Double Sided 155 15 775
A6R25MD170060 Double Sided 170 6 850
A6R25MD185090 Double Sided 185 9 925
A6R25MD186150 Double Sided 186 15 930
A6R25MD187150 Double Sided 187 15 935
A6R25MD207060 Double Sided 207 6 1035
A6R25MD220090 Double Sided 220 9 1100
A6R25MD239150 Double Sided 239 15 1195
A6R25MD259060 Double Sided 259 6 1295
A6R25MD284090 Double Sided 284 9 1420
A6R25MD315150 Double Sided 315 15 1575
A6R25MD360060 Double Sided 360 6 1800
A6R25MD379090 Double Sided 379 9 1895
A6R25MD396150 Double Sided 396 15 1980
A6R25MD470060 Double Sided 470 6 2350
A6R25MD552090 Double Sided 552 9 2760
A6R25MD092060 Double Sided 92 6 460
A6R25MD095090 Double Sided 95 9 475
A6R25MD099150 Double Sided 99 15 495
A6R25M046060 Single Sided 46 6 230
A6R25M051060 Single Sided 51 6 255
A6R25M060090 Single Sided 60 9 300
A6R25M066150 Single Sided 66 15 330
A6R25M072060 Single Sided 72 6 360
A6R25M081090 Single Sided 81 9 405
A6R25M090150 Single Sided 90 15 450
A6R25M092150 Single Sided 92 15 460
A6R25M096060 Single Sided 96 6 480
A6R25M107090 Single Sided 107 9 535
A6R25M118150 Single Sided 118 15 590
A6R25M131090 Single Sided 131 9 655
A6R25M158060 Single Sided 158 6 790
A6R25M167090 Single Sided 167 9 835
A6R25M185150 Single Sided 185 15 925
A6R25M190060 Single Sided 190 6 950
A6R25M210090 Single Sided 210 9 1050
A6R25M239090 Single Sided 239 9 1195
A6R25M284150 Single Sided 284 15 1420
A6R25M319060 Single Sided 319 6 1595
A6R25M338060 Single Sided 338 6 1690
A6R25M374090 Single Sided 374 9 1870
A6R25M389150 Single Sided 389 15 1945
A6R25M422150 Single Sided 422 15 2110
A6R25M450060 Single Sided 450 6 2250
A6R25MD104150 Double Sided 104 15 520
A6R25MD115060 Double Sided 115 6 575
A6R25MD117090 Double Sided 117 9 585
A6R25MD120150 Double Sided 120 15 600
A6R25MD131060 Double Sided 131 6 655
A6R25MD134090 Double Sided 134 9 670
A6R25MD137150 Double Sided 137 15 685
A6R25MD149060 Double Sided 149 6 745
A6R25MD153090 Double Sided 153 9 765
A6R25MD158150 Double Sided 158 15 790
A6R25MD174060 Double Sided 174 6 870
A6R25MD186090 Double Sided 186 9 930
A6R25MD210060 Double Sided 210 6 1050
A6R25MD225090 Double Sided 225 9 1125
A6R25MD240150 Double Sided 240 15 1200
A6R25MD275060 Double Sided 275 6 1375
A6R25MD300090 Double Sided 300 9 1500
A6R25MD319150 Double Sided 319 15 1595
A6R25MD374060 Double Sided 374 6 1870
A6R25MD389090 Double Sided 389 9 1945
A6R25MD400150 Double Sided 400 15 2000
A6R25MD505060 Double Sided 505 6 2525
A6R25MD624090 Double Sided 624 9 3120
A6R25MD095060 Double Sided 95 6 475
A6R25MD096090 Double Sided 96 9 480
A6R25M040060 Single Sided 40 6 200
A6R25M046150 Single Sided 46 15 230
A6R25M054060 Single Sided 54 6 270
A6R25M061090 Single Sided 61 9 305
A6R25M064090 Single Sided 64 9 320
A6R25M064150 Single Sided 64 15 320
A6R25M070150 Single Sided 70 15 350
A6R25M073060 Single Sided 73 6 365
A6R25M095150 Single Sided 95 15 475
A6R25M120060 Single Sided 120 6 600
A6R25M123090 Single Sided 123 9 615
A6R25M133090 Single Sided 133 9 665
A6R25M142060 Single Sided 142 6 710
A6R25M151150 Single Sided 151 15 755
A6R25M160060 Single Sided 160 6 800
A6R25M160090 Single Sided 160 9 800
A6R25M170090 Single Sided 170 9 850
A6R25M174090 Single Sided 174 9 870
A6R25M174150 Single Sided 174 15 870
A6R25M186150 Single Sided 186 15 930
A6R25M196060 Single Sided 196 6 980
A6R25M315150 Single Sided 315 15 1575
A6R25M319150 Single Sided 319 15 1595
A6R25MD100090 Double Sided 100 9 500
A6R25MD107150 Double Sided 107 15 535
A6R25MD116060 Double Sided 116 6 580
A6R25MD118090 Double Sided 118 9 590
A6R25MD122150 Double Sided 122 15 610
A6R25MD133060 Double Sided 133 6 665
A6R25MD136090 Double Sided 136 9 680
A6R25MD139150 Double Sided 139 15 695
A6R25MD151060 Double Sided 151 6 755
A6R25MD155090 Double Sided 155 9 775
A6R25MD160150 Double Sided 160 15 800
A6R25MD178060 Double Sided 178 6 890
A6R25MD187090 Double Sided 187 9 935
A6R25MD190150 Double Sided 190 15 950
A6R25MD195150 Double Sided 195 15 975
A6R25MD220060 Double Sided 220 6 1100
A6R25MD239090 Double Sided 239 9 1195
A6R25MD245150 Double Sided 245 15 1225
A6R25MD284060 Double Sided 284 6 1420
A6R25MD315090 Double Sided 315 9 1575
A6R25MD327150 Double Sided 327 15 1635
A6R25MD379060 Double Sided 379 6 1895
A6R25MD396090 Double Sided 396 9 1980
A6R25MD420150 Double Sided 420 15 2100
A6R25MD552060 Double Sided 552 6 2760
A6R25MD080150 Double Sided 80 15 400
A6R25MD096060 Double Sided 96 6 480
A6R25MD099090 Double Sided 99 9 495
A6R25M105060 Single Sided 105 6 525
A6R25M105090 Single Sided 105 9 525
A6R25M105150 Single Sided 105 15 525
A6R25M110060 Single Sided 110 6 550
A6R25M110090 Single Sided 110 9 550
A6R25M110150 Single Sided 110 15 550
A6R25M111060 Single Sided 111 6 555
A6R25M111090 Single Sided 111 9 555
A6R25M111150 Single Sided 111 15 555
A6R25M112060 Single Sided 112 6 560
A6R25M112090 Single Sided 112 9 560
A6R25M112150 Single Sided 112 15 560
A6R25MD220150 Double Sided 220 15 1100
A6R25M207060 Single Sided 207 6 1035
A6R25M207090 Single Sided 207 9 1035
A6R25M207150 Single Sided 207 15 1035
A6R25M220060 Single Sided 220 6 1100
A6R25M220090 Single Sided 220 9 1100
A6R25M220150 Single Sided 220 15 1100
A6R25M227060 Single Sided 227 6 1135
A6R25M227090 Single Sided 227 9 1135
A6R25M227150 Single Sided 227 15 1135
A6R25M235060 Single Sided 235 6 1175
A6R25M235090 Single Sided 235 9 1175
A6R25M235150 Single Sided 235 15 1175
A6R25M048060 Single Sided 48 6 240
A6R25M048090 Single Sided 48 9 240
A6R25M048150 Single Sided 48 15 240
A6R25M259060 Single Sided 259 6 1295
A6R25M259090 Single Sided 259 9 1295
A6R25M259150 Single Sided 259 15 1295
A6R25M062060 Single Sided 62 6 310
A6R25M062090 Single Sided 62 9 310
A6R25M062150 Single Sided 62 15 310
A6R25M270060 Single Sided 270 6 1350
A6R25M270090 Single Sided 270 9 1350
A6R25M270150 Single Sided 270 15 1350
A6R25M122060 Single Sided 122 6 610
A6R25M122090 Single Sided 122 9 610
A6R25M122150 Single Sided 122 15 610
A6R25M552060 Single Sided 552 6 2760
A6R25M552090 Single Sided 552 9 2760
A6R25M552150 Single Sided 552 15 2760
A6R25M624060 Single Sided 624 6 3120
A6R25M624090 Single Sided 624 9 3120
A6R25M624150 Single Sided 624 15 3120
A6R25M634060 Single Sided 634 6 3170
A6R25M634090 Single Sided 634 9 3170
A6R25M634150 Single Sided 634 15 3170
A6R25M760060 Single Sided 760 6 3800
A6R25M760090 Single Sided 760 9 3800
A6R25M760150 Single Sided 760 15 3800
A6R25M300060 Single Sided 300 6 1500
A6R25M300090 Single Sided 300 9 1500
A6R25M300150 Single Sided 300 15 1500
A6R25M024060 Single Sided 24 6 120
A6R25M024090 Single Sided 24 9 120
A6R25M024150 Single Sided 24 15 120
A6R25M036060 Single Sided 36 6 180
A6R25M036090 Single Sided 36 9 180
A6R25M036150 Single Sided 36 15 180
A6R25M067060 Single Sided 67 6 335
A6R25M067090 Single Sided 67 9 335
A6R25M067150 Single Sided 67 15 335
A6R25M077090 Single Sided 77 9 385
A6R25M077150 Single Sided 77 15 385
A6R25M077060 Single Sided 77 6 385
A6R25M149060 Single Sided 149 6 745
A6R25M149090 Single Sided 149 9 745
A6R25M149150 Single Sided 149 15 745
A6R25M180060 Single Sided 180 6 900
A6R25M180090 Single Sided 180 9 900
A6R25M180150 Single Sided 180 15 900
A6R25M187060 Single Sided 187 6 935
A6R25M187090 Single Sided 187 9 935
A6R25M187150 Single Sided 187 15 935
A6R25M188060 Single Sided 188 6 940
A6R25M188090 Single Sided 188 9 940
A6R25M188150 Single Sided 188 15 940
A6R25M129060 Single Sided 129 6 645
A6R25M129090 Single Sided 129 9 645
A6R25M129150 Single Sided 129 15 645
A6R25M068060 Single Sided 68 6 340
A6R25M068090 Single Sided 68 9 340
A6R25M068150 Single Sided 68 15 340
A6R25M165060 Single Sided 165 6 825
A6R25M165090 Single Sided 165 9 825
A6R25M165150 Single Sided 165 15 825
A6R25M055060 Single Sided 55 6 275
A6R25M055090 Single Sided 55 9 275
A6R25M055150 Single Sided 55 15 275
A6R25M056060 Single Sided 56 6 280
A6R25M056090 Single Sided 56 9 280
A6R25M056150 Single Sided 56 15 280
A6R25M035060 Single Sided 35 6 175
A6R25M035090 Single Sided 35 9 175
A6R25M035150 Single Sided 35 15 175
A6R25M038060 Single Sided 38 6 190
A6R25M038090 Single Sided 38 9 190
A6R25M038150 Single Sided 38 15 190
A6R25M043060 Single Sided 43 6 215
A6R25M043090 Single Sided 43 9 215
A6R25M043150 Single Sided 43 15 215
A6R25M049060 Single Sided 49 6 245
A6R25M049090 Single Sided 49 9 245
A6R25M049150 Single Sided 49 15 245
A6R25M082060 Single Sided 82 6 410
A6R25M082090 Single Sided 82 9 410
A6R25M082150 Single Sided 82 15 410
A6R25M084060 Single Sided 84 6 420
A6R25M084090 Single Sided 84 9 420
A6R25M084150 Single Sided 84 15 420
A6R25M093060 Single Sided 93 6 465
A6R25M093090 Single Sided 93 9 465
A6R25M093150 Single Sided 93 15 465
A6R25M125060 Single Sided 125 6 625
A6R25M125090 Single Sided 125 9 625
A6R25M125150 Single Sided 125 15 625
A6R25M144060 Single Sided 144 6 720
A6R25M144090 Single Sided 144 9 720
A6R25M144150 Single Sided 144 15 720
A6R25M162060 Single Sided 162 6 810
A6R25M162090 Single Sided 162 9 810
A6R25M162150 Single Sided 162 15 810
A6R25M169060 Single Sided 169 6 845
A6R25M169090 Single Sided 169 9 845
A6R25M169150 Single Sided 169 15 845
A6R25M184060 Single Sided 184 6 920
A6R25M184090 Single Sided 184 9 920
A6R25M184150 Single Sided 184 15 920
A6R25M208060 Single Sided 208 6 1040
A6R25M208090 Single Sided 208 9 1040
A6R25M208150 Single Sided 208 15 1040
A6R25M223060 Single Sided 223 6 1115
A6R25M223090 Single Sided 223 9 1115
A6R25M223150 Single Sided 223 15 1115
A6R25M229060 Single Sided 229 6 1145
A6R25M229090 Single Sided 229 9 1145
A6R25M229150 Single Sided 229 15 1145
A6R25M247060 Single Sided 247 6 1235
A6R25M247090 Single Sided 247 9 1235
A6R25M247150 Single Sided 247 15 1235
A6R25M276060 Single Sided 276 6 1380
A6R25M276090 Single Sided 276 9 1380
A6R25M276150 Single Sided 276 15 1380
A6R25M304060 Single Sided 304 6 1520
A6R25M304090 Single Sided 304 9 1520
A6R25M304150 Single Sided 304 15 1520
A6R25M640060 Single Sided 640 6 3200
A6R25M640090 Single Sided 640 9 3200
A6R25M640150 Single Sided 640 15 3200
A6R25M686060 Single Sided 686 6 3430
A6R25M686090 Single Sided 686 9 3430
A6R25M686150 Single Sided 686 15 3430
A6R25M205060 Single Sided 205 6 1025
A6R25M205090 Single Sided 205 9 1025
A6R25M205150 Single Sided 205 15 1025
A6R25M057060 Single Sided 57 6 285
A6R25M057090 Single Sided 57 9 285
A6R25M057150 Single Sided 57 15 285
A6R25M052060 Single Sided 52 6 260
A6R25M052090 Single Sided 52 9 260
A6R25M052150 Single Sided 52 15 260
A6R25M053060 Single Sided 53 6 265
A6R25M053090 Single Sided 53 9 265
A6R25M053150 Single Sided 53 15 265
A6R25M069060 Single Sided 69 6 345
A6R25M069090 Single Sided 69 9 345
A6R25M069150 Single Sided 69 15 345
A6R25M124060 Single Sided 124 6 620
A6R25M124090 Single Sided 124 9 620
A6R25M124150 Single Sided 124 15 620
A6R25M150060 Single Sided 150 6 750
A6R25M150090 Single Sided 150 9 750
A6R25M150150 Single Sided 150 15 750
A6R25M153060 Single Sided 153 6 765
A6R25M153090 Single Sided 153 9 765
A6R25M153150 Single Sided 153 15 765
A6R25M154060 Single Sided 154 6 770
A6R25M154090 Single Sided 154 9 770
A6R25M154150 Single Sided 154 15 770
A6R25M155060 Single Sided 155 6 775
A6R25M155090 Single Sided 155 9 775
A6R25M155150 Single Sided 155 15 775
A6R25M172060 Single Sided 172 6 860
A6R25M172090 Single Sided 172 9 860
A6R25M172150 Single Sided 172 15 860
A6R25M344060 Single Sided 344 6 1720
A6R25M344090 Single Sided 344 9 1720
A6R25M344150 Single Sided 344 15 1720
A6R25M193060 Single Sided 193 6 965
A6R25M193090 Single Sided 193 9 965
A6R25M193150 Single Sided 193 15 965
A6R25M024250 Single Sided 24 25 120
A6R25M035250 Single Sided 35 25 175
A6R25M036250 Single Sided 36 25 180
A6R25M038250 Single Sided 38 25 190
A6R25M040250 Single Sided 40 25 200
A6R25M043250 Single Sided 43 25 215
A6R25M045250 Single Sided 45 25 225
A6R25M046250 Single Sided 46 25 230
A6R25M048250 Single Sided 48 25 240
A6R25M049250 Single Sided 49 25 245
A6R25M051250 Single Sided 51 25 255
A6R25M052250 Single Sided 52 25 260
A6R25M053250 Single Sided 53 25 265
A6R25M054250 Single Sided 54 25 270
A6R25M055250 Single Sided 55 25 275
A6R25M056250 Single Sided 56 25 280
A6R25M057250 Single Sided 57 25 285
A6R25M059250 Single Sided 59 25 295
A6R25M060250 Single Sided 60 25 300
A6R25M061250 Single Sided 61 25 305
A6R25M062250 Single Sided 62 25 310
A6R25M064250 Single Sided 64 25 320
A6R25M065250 Single Sided 65 25 325
A6R25M066250 Single Sided 66 25 330
A6R25M067250 Single Sided 67 25 335
A6R25M068250 Single Sided 68 25 340
A6R25M069250 Single Sided 69 25 345
A6R25M070250 Single Sided 70 25 350
A6R25M072250 Single Sided 72 25 360
A6R25M073250 Single Sided 73 25 365
A6R25M074250 Single Sided 74 25 370
A6R25M075250 Single Sided 75 25 375
A6R25M077250 Single Sided 77 25 385
A6R25M080250 Single Sided 80 25 400
A6R25M081250 Single Sided 81 25 405
A6R25M082250 Single Sided 82 25 410
A6R25M083250 Single Sided 83 25 415
A6R25M084250 Single Sided 84 25 420
A6R25M085250 Single Sided 85 25 425
A6R25M090250 Single Sided 90 25 450
A6R25M092250 Single Sided 92 25 460
A6R25M093250 Single Sided 93 25 465
A6R25M095250 Single Sided 95 25 475
A6R25M096250 Single Sided 96 25 480
A6R25M099250 Single Sided 99 25 495
A6R25M100250 Single Sided 100 25 500
A6R25M104250 Single Sided 104 25 520
A6R25M105250 Single Sided 105 25 525
A6R25M107250 Single Sided 107 25 535
A6R25M110250 Single Sided 110 25 550
A6R25M111250 Single Sided 111 25 555
A6R25M112250 Single Sided 112 25 560
A6R25M113250 Single Sided 113 25 565
A6R25M115250 Single Sided 115 25 575
A6R25M116250 Single Sided 116 25 580
A6R25M117250 Single Sided 117 25 585
A6R25M118250 Single Sided 118 25 590
A6R25M120250 Single Sided 120 25 600
A6R25M122250 Single Sided 122 25 610
A6R25M123250 Single Sided 123 25 615
A6R25M124250 Single Sided 124 25 620
A6R25M125250 Single Sided 125 25 625
A6R25M127250 Single Sided 127 25 635
A6R25M128250 Single Sided 128 25 640
A6R25M129250 Single Sided 129 25 645
A6R25M131250 Single Sided 131 25 655
A6R25M133250 Single Sided 133 25 665
A6R25M134250 Single Sided 134 25 670
A6R25M136250 Single Sided 136 25 680
A6R25M137250 Single Sided 137 25 685
A6R25M139250 Single Sided 139 25 695
A6R25M140250 Single Sided 140 25 700
A6R25M142250 Single Sided 142 25 710
A6R25M144250 Single Sided 144 25 720
A6R25M148250 Single Sided 148 25 740
A6R25M149250 Single Sided 149 25 745
A6R25M150250 Single Sided 150 25 750
A6R25M151250 Single Sided 151 25 755
A6R25M153250 Single Sided 153 25 765
A6R25M154250 Single Sided 154 25 770
A6R25M155250 Single Sided 155 25 775
A6R25M158250 Single Sided 158 25 790
A6R25M160250 Single Sided 160 25 800
A6R25M162250 Single Sided 162 25 810
A6R25M165250 Single Sided 165 25 825
A6R25M166250 Single Sided 166 25 830
A6R25M167250 Single Sided 167 25 835
A6R25M169250 Single Sided 169 25 845
A6R25M170250 Single Sided 170 25 850
A6R25M172250 Single Sided 172 25 860
A6R25M174250 Single Sided 174 25 870
A6R25M178250 Single Sided 178 25 890
A6R25M180250 Single Sided 180 25 900
A6R25M184250 Single Sided 184 25 920
A6R25M185250 Single Sided 185 25 925
A6R25M186250 Single Sided 186 25 930
A6R25M187250 Single Sided 187 25 935
A6R25M188250 Single Sided 188 25 940
A6R25M190250 Single Sided 190 25 950
A6R25M193250 Single Sided 193 25 965
A6R25M195250 Single Sided 195 25 975
A6R25M196250 Single Sided 196 25 980
A6R25M197250 Single Sided 197 25 985
A6R25M200250 Single Sided 200 25 1000
A6R25M205250 Single Sided 205 25 1025
A6R25M207250 Single Sided 207 25 1035
A6R25M208250 Single Sided 208 25 1040
A6R25M210250 Single Sided 210 25 1050
A6R25M220250 Single Sided 220 25 1100
A6R25M223250 Single Sided 223 25 1115
A6R25M225250 Single Sided 225 25 1125
A6R25M227250 Single Sided 227 25 1135
A6R25M229250 Single Sided 229 25 1145
A6R25M235250 Single Sided 235 25 1175
A6R25M239250 Single Sided 239 25 1195
A6R25M240250 Single Sided 240 25 1200
A6R25M245250 Single Sided 245 25 1225
A6R25M247250 Single Sided 247 25 1235
A6R25M250250 Single Sided 250 25 1250
A6R25M254250 Single Sided 254 25 1270
A6R25M259250 Single Sided 259 25 1295
A6R25M270250 Single Sided 270 25 1350
A6R25M275250 Single Sided 275 25 1375
A6R25M276250 Single Sided 276 25 1380
A6R25M284250 Single Sided 284 25 1420
A6R25M300250 Single Sided 300 25 1500
A6R25M304250 Single Sided 304 25 1520
A6R25M315250 Single Sided 315 25 1575
A6R25M319250 Single Sided 319 25 1595
A6R25M327250 Single Sided 327 25 1635
A6R25M338250 Single Sided 338 25 1690
A6R25M344250 Single Sided 344 25 1720
A6R25M358250 Single Sided 358 25 1790
A6R25M360250 Single Sided 360 25 1800
A6R25M374250 Single Sided 374 25 1870
A6R25M379250 Single Sided 379 25 1895
A6R25M389250 Single Sided 389 25 1945
A6R25M396250 Single Sided 396 25 1980
A6R25M400250 Single Sided 400 25 2000
A6R25M420250 Single Sided 420 25 2100
A6R25M422250 Single Sided 422 25 2110
A6R25M450250 Single Sided 450 25 2250
A6R25M470250 Single Sided 470 25 2350
A6R25M505250 Single Sided 505 25 2525
A6R25M552250 Single Sided 552 25 2760
A6R25M624250 Single Sided 624 25 3120
A6R25M634250 Single Sided 634 25 3170
A6R25M640250 Single Sided 640 25 3200
A6R25M686250 Single Sided 686 25 3430
A6R25M760250 Single Sided 760 25 3800
A6R25MD080250 Double Sided 80 25 400
A6R25MD083250 Double Sided 83 25 415
A6R25MD085250 Double Sided 85 25 425
A6R25MD090250 Double Sided 90 25 450
A6R25MD092250 Double Sided 92 25 460
A6R25MD095250 Double Sided 95 25 475
A6R25MD096250 Double Sided 96 25 480
A6R25MD099250 Double Sided 99 25 495
A6R25MD100250 Double Sided 100 25 500
A6R25MD104250 Double Sided 104 25 520
A6R25MD107250 Double Sided 107 25 535
A6R25MD111250 Double Sided 111 25 555
A6R25MD112250 Double Sided 112 25 560
A6R25MD113250 Double Sided 113 25 565
A6R25MD115250 Double Sided 115 25 575
A6R25MD116250 Double Sided 116 25 580
A6R25MD117250 Double Sided 117 25 585
A6R25MD118250 Double Sided 118 25 590
A6R25MD120250 Double Sided 120 25 600
A6R25MD122250 Double Sided 122 25 610
A6R25MD123250 Double Sided 123 25 615
A6R25MD127250 Double Sided 127 25 635
A6R25MD128250 Double Sided 128 25 640
A6R25MD131250 Double Sided 131 25 655
A6R25MD133250 Double Sided 133 25 665
A6R25MD134250 Double Sided 134 25 670
A6R25MD136250 Double Sided 136 25 680
A6R25MD137250 Double Sided 137 25 685
A6R25MD139250 Double Sided 139 25 695
A6R25MD140250 Double Sided 140 25 700
A6R25MD142250 Double Sided 142 25 710
A6R25MD148250 Double Sided 148 25 740
A6R25MD149250 Double Sided 149 25 745
A6R25MD151250 Double Sided 151 25 755
A6R25MD153250 Double Sided 153 25 765
A6R25MD155250 Double Sided 155 25 775
A6R25MD158250 Double Sided 158 25 790
A6R25MD160250 Double Sided 160 25 800
A6R25MD166250 Double Sided 166 25 830
A6R25MD167250 Double Sided 167 25 835
A6R25MD170250 Double Sided 170 25 850
A6R25MD174250 Double Sided 174 25 870
A6R25MD178250 Double Sided 178 25 890
A6R25MD185250 Double Sided 185 25 925
A6R25MD186250 Double Sided 186 25 930
A6R25MD187250 Double Sided 187 25 935
A6R25MD190250 Double Sided 190 25 950
A6R25MD195250 Double Sided 195 25 975
A6R25MD197250 Double Sided 197 25 985
A6R25MD200250 Double Sided 200 25 1000
A6R25MD207250 Double Sided 207 25 1035
A6R25MD210250 Double Sided 210 25 1050
A6R25MD220250 Double Sided 220 25 1100
A6R25MD225250 Double Sided 225 25 1125
A6R25MD239250 Double Sided 239 25 1195
A6R25MD240250 Double Sided 240 25 1200
A6R25MD245250 Double Sided 245 25 1225
A6R25MD250250 Double Sided 250 25 1250
A6R25MD254250 Double Sided 254 25 1270
A6R25MD259250 Double Sided 259 25 1295
A6R25MD275250 Double Sided 275 25 1375
A6R25MD284250 Double Sided 284 25 1420
A6R25MD300250 Double Sided 300 25 1500
A6R25MD315250 Double Sided 315 25 1575
A6R25MD319250 Double Sided 319 25 1595
A6R25MD327250 Double Sided 327 25 1635
A6R25MD338250 Double Sided 338 25 1690
A6R25MD358250 Double Sided 358 25 1790
A6R25MD360250 Double Sided 360 25 1800
A6R25MD374250 Double Sided 374 25 1870
A6R25MD379250 Double Sided 379 25 1895
A6R25MD389250 Double Sided 389 25 1945
A6R25MD396250 Double Sided 396 25 1980
A6R25MD400250 Double Sided 400 25 2000
A6R25MD420250 Double Sided 420 25 2100
A6R25MD422250 Double Sided 422 25 2110
A6R25MD450250 Double Sided 450 25 2250
A6R25MD470250 Double Sided 470 25 2350
A6R25MD505250 Double Sided 505 25 2525
A6R25MD552250 Double Sided 552 25 2760
A6R25MD624250 Double Sided 624 25 3120
A6R25M083090 Single Sided 83 9 415
A6R25M083150 Single Sided 83 15 415
A6R25M115060 Single Sided 115 6 575
A6R25M115090 Single Sided 115 9 575
A6R25M115150 Single Sided 115 15 575
A6R25M126090 Single Sided 126 9 630
A6R25M126150 Single Sided 126 15 630
A6R25M128090 Single Sided 128 9 640
A6R25M136060 Single Sided 136 6 680
A6R25M136090 Single Sided 136 9 680
A6R25M136150 Single Sided 136 15 680
A6R25M137090 Single Sided 137 9 685
A6R25M137150 Single Sided 137 15 685
A6R25M139090 Single Sided 139 9 695
A6R25M139150 Single Sided 139 15 695
A6R25M140060 Single Sided 140 6 700
A6R25M140090 Single Sided 140 9 700
A6R25M140150 Single Sided 140 15 700
A6R25M195090 Single Sided 195 9 975
A6R25M195150 Single Sided 195 15 975
A6R25M197090 Single Sided 197 9 985
A6R25M240060 Single Sided 240 6 1200
A6R25M240090 Single Sided 240 9 1200
A6R25M240150 Single Sided 240 15 1200
A6R25M245090 Single Sided 245 9 1225
A6R25M245150 Single Sided 245 15 1225
A6R25M250090 Single Sided 250 9 1250
A6R25M250150 Single Sided 250 15 1250
A6R25M275060 Single Sided 275 6 1375
A6R25M275090 Single Sided 275 9 1375
A6R25M275150 Single Sided 275 15 1375
A6R25M327060 Single Sided 327 6 1635
A6R25M327090 Single Sided 327 9 1635
A6R25M327150 Single Sided 327 15 1635
A6R25M396060 Single Sided 396 6 1980
A6R25M396090 Single Sided 396 9 1980
A6R25M420060 Single Sided 420 6 2100
A6R25M420090 Single Sided 420 9 2100
A6R25M420150 Single Sided 420 15 2100
A6R25M470090 Single Sided 470 9 2350
A6R25M470150 Single Sided 470 15 2350
A6R25M800060 Single Sided 800 6 4000
A6R25M800090 Single Sided 800 9 4000
A6R25M800150 Single Sided 800 15 4000
A6R25M800250 Single Sided 800 25 4000
A6R25M250060 Single Sided 250 6 1250