SDP/SI (800) 819-8900
    Products   Timing Belts - GT2 Profile - 5mm Pitch

5mm - GT®2 Timing Belts


The PowerGrip® GT®2 Belt Drive System is an advancement in product design over the older, standard HTD® system. The PowerGrip GT2 System, featuring a modified curvilinear belt tooth profile, provides timing and indexing accuracy superior to the conventional Belt System. PowerGrip® GT®2 Belts also have a higher capacity and longer belt life than trapezoidal belts.

Advantages of GT®2 Belts
  • Longer Belt Life
  • Precision Registration
  • Increased Load-carrying Capacity
  • Quieter Operation
  • Precise Positioning


2 mm   3 mm   5 mm  

5 mm Pitch GT®2 Timing Belts
Single Sided Belt Type • Made of Neoprene Material with Fiberglass Tension Cords
Part Number No. Of Grooves Belt Width Pitch Length
A6R55M053090 53 9 265
A6R55M055090 55 9 275
A6R55M057090 57 9 285
A6R55M065150 65 15 325
A6R55M066090 66 9 330
A6R55M068090 68 9 340
A6R55M071150 71 15 355
A6R55M072090 72 9 360
A6R55M072150 72 15 360
A6R55M075090 75 9 375
A6R55M080090 80 9 400
A6R55M082150 82 15 410
A6R55M085150 85 15 425
A6R55M090150 90 15 450
A6R55M092090 92 9 460
A6R55M108150 108 15 540
A6R55M110090 110 9 550
A6R55M113090 113 9 565
A6R55M130150 130 15 650
A6R55M140150 140 15 700
A6R55M160090 160 9 800
A6R55M200150 200 15 1000
A6R55M210150 210 15 1050
A6R55M344090 344 9 1720
A6R55M488150 488 15 2440
A6R55M060090 60 9 300
A6R55M066150 66 15 330
A6R55M068150 68 15 340
A6R55M092150 92 15 460
A6R55M120090 120 9 600
A6R55M160150 160 15 800
A6R55M420090 420 9 2100
A6R55M045150 45 15 225
A6R55M065090 65 9 325
A6R55M082090 82 9 410
A6R55M085090 85 9 425
A6R55M130090 130 9 650
A6R55M180150 180 15 900
A6R55M488090 488 9 2440
A6R55M050150 50 15 250
A6R55M070150 70 15 350
A6R55M090090 90 9 450
A6R55M095150 95 15 475
A6R55M100150 100 15 500
A6R55M140090 140 9 700
A6R55M190150 190 15 950
A6R55M045090 45 9 225
A6R55M053150 53 15 265
A6R55M070090 70 9 350
A6R55M075150 75 15 375
A6R55M110150 110 15 550
A6R55M180090 180 9 900
A6R55M050090 50 9 250
A6R55M055150 55 15 275
A6R55M057150 57 15 285
A6R55M071090 71 9 355
A6R55M080150 80 15 400
A6R55M095090 95 9 475
A6R55M100090 100 9 500
A6R55M190090 190 9 950
A6R55M344150 344 15 1720
A6R55M060150 60 15 300
A6R55M108090 108 9 540
A6R55M113150 113 15 565
A6R55M120150 120 15 600
A6R55M200090 200 9 1000
A6R55M210090 210 9 1050
A6R55M420150 420 15 2100
A6R55M125090 125 9 625
A6R55M125150 125 15 625
A6R55M040090 40 9 200
A6R55M040150 40 15 200
A6R55M230090 230 9 1150
A6R55M230150 230 15 1150
A6R55M260090 260 9 1300
A6R55M260150 260 15 1300
A6R55M290090 290 9 1450
A6R55M290150 290 15 1450
A6R55M320090 320 9 1600
A6R55M320150 320 15 1600
A6R55M056090 56 9 280
A6R55M083090 83 9 415
A6R55M098090 98 9 490
A6R55M102090 102 9 510
A6R55M106090 106 9 530
A6R55M115090 115 9 575
A6R55M133090 133 9 665
A6R55M155090 155 9 775
A6R55M163090 163 9 815
A6R55M254090 254 9 1270
A6R55M300090 300 9 1500
A6R55M351090 351 9 1755
A6R55M056150 56 15 280
A6R55M083150 83 15 415
A6R55M098150 98 15 490
A6R55M102150 102 15 510
A6R55M106150 106 15 530
A6R55M115150 115 15 575
A6R55M133150 133 15 665
A6R55M155150 155 15 775
A6R55M163150 163 15 815
A6R55M254150 254 15 1270
A6R55M300150 300 15 1500
A6R55M351150 351 15 1755
A6R55M081090 81 9 405
A6R55M081150 81 15 405
A6R55M105090 105 9 525
A6R55M105150 105 15 525
A6R55M107090 107 9 535
A6R55M107150 107 15 535
A6R55M116090 116 9 580
A6R55M116150 116 15 580
A6R55M170090 170 9 850
A6R55M170150 170 15 850
A6R55M172090 172 9 860
A6R55M172150 172 15 860
A6R55M370090 370 9 1850
A6R55M370150 370 15 1850
A6R55MD080090 80 9 400
A6R55MD081090 81 9 405
A6R55MD085090 85 9 425
A6R55MD090090 90 9 450
A6R55MD100090 100 9 500
A6R55MD107090 107 9 535
A6R55MD113090 113 9 565
A6R55MD115090 115 9 575
A6R55MD116090 116 9 580
A6R55MD120090 120 9 600
A6R55MD125090 125 9 625
A6R55MD130090 130 9 650
A6R55MD140090 140 9 700
A6R55MD142090 142 9 710
A6R55MD148090 148 9 740
A6R55MD149090 149 9 745
A6R55MD150090 150 9 750
A6R55MD153090 153 9 765
A6R55MD158090 158 9 790
A6R55MD160090 160 9 800
A6R55MD163090 163 9 815
A6R55MD166090 166 9 830
A6R55MD167090 167 9 835
A6R55MD170090 170 9 850
A6R55MD174090 174 9 870
A6R55MD178090 178 9 890
A6R55MD180090 180 9 900
A6R55MD185090 185 9 925
A6R55MD190090 190 9 950
A6R55MD195090 195 9 975
A6R55MD197090 197 9 985
A6R55MD200090 200 9 1000
A6R55MD210090 210 9 1050
A6R55MD223090 223 9 1115
A6R55MD225090 225 9 1125
A6R55MD230090 230 9 1150
A6R55MD239090 239 9 1195
A6R55MD250090 250 9 1250
A6R55MD254090 254 9 1270
A6R55MD259090 259 9 1295
A6R55MD260090 260 9 1300
A6R55MD275090 275 9 1375
A6R55MD284090 284 9 1420
A6R55MD290090 290 9 1450
A6R55MD315090 315 9 1575
A6R55MD319090 319 9 1595
A6R55MD320090 320 9 1600
A6R55MD327090 327 9 1635
A6R55MD338090 338 9 1690
A6R55MD344090 344 9 1720
A6R55MD351090 351 9 1755
A6R55MD358090 358 9 1790
A6R55MD360090 360 9 1800
A6R55MD379090 379 9 1895
A6R55MD389090 389 9 1945
A6R55MD396090 396 9 1980
A6R55MD400090 400 9 2000
A6R55MD422090 422 9 2110
A6R55MD450090 450 9 2250
A6R55MD505090 505 9 2525
A6R55MD552090 552 9 2760
A6R55MD624090 624 9 3120
A6R55MD634090 634 9 3170
A6R55MD640090 640 9 3200
A6R55MD686090 686 9 3430
A6R55MD760090 760 9 3800
A6R55MD080150 80 15 400
A6R55MD081150 81 15 405
A6R55MD085150 85 15 425
A6R55MD090150 90 15 450
A6R55MD100150 100 15 500
A6R55MD107150 107 15 535
A6R55MD113150 113 15 565
A6R55MD115150 115 15 575
A6R55MD116150 116 15 580
A6R55MD120150 120 15 600
A6R55MD125150 125 15 625
A6R55MD130150 130 15 650
A6R55MD140150 140 15 700
A6R55MD142150 142 15 710
A6R55MD148150 148 15 740
A6R55MD149150 149 15 745
A6R55MD150150 150 15 750
A6R55MD153150 153 15 765
A6R55MD158150 158 15 790
A6R55MD160150 160 15 800
A6R55MD163150 163 15 815
A6R55MD166150 166 15 830
A6R55MD167150 167 15 835
A6R55MD170150 170 15 850
A6R55MD174150 174 15 870
A6R55MD178150 178 15 890
A6R55MD180150 180 15 900
A6R55MD185150 185 15 925
A6R55MD190150 190 15 950
A6R55MD195150 195 15 975
A6R55MD197150 197 15 985
A6R55MD200150 200 15 1000
A6R55MD210150 210 15 1050
A6R55MD223150 223 15 1115
A6R55MD225150 225 15 1125
A6R55MD230150 230 15 1150
A6R55MD239150 239 15 1195
A6R55MD250150 250 15 1250
A6R55MD254150 254 15 1270
A6R55MD259150 259 15 1295
A6R55MD260150 260 15 1300
A6R55MD275150 275 15 1375
A6R55MD284150 284 15 1420
A6R55MD290150 290 15 1450
A6R55MD315150 315 15 1575
A6R55MD319150 319 15 1595
A6R55MD320150 320 15 1600
A6R55MD327150 327 15 1635
A6R55MD338150 338 15 1690
A6R55MD344150 344 15 1720
A6R55MD351150 351 15 1755
A6R55MD358150 358 15 1790
A6R55MD360150 360 15 1800
A6R55MD379150 379 15 1895
A6R55MD389150 389 15 1945
A6R55MD396150 396 15 1980
A6R55MD400150 400 15 2000
A6R55MD422150 422 15 2110
A6R55MD450150 450 15 2250
A6R55MD505150 505 15 2525
A6R55MD552150 552 15 2760
A6R55MD624150 624 15 3120
A6R55MD634150 634 15 3170
A6R55MD640150 640 15 3200
A6R55MD686150 686 15 3430
A6R55MD760150 760 15 3800
A6R55M150090 150 9 750
A6R55M150150 150 15 750
A6R55M040250 40 25 200
A6R55M045250 45 25 265
A6R55M050250 50 25 250
A6R55M053250 53 25 265
A6R55M055250 55 25 275
A6R55M056250 56 25 280
A6R55M057250 57 25 285
A6R55M060250 60 25 300
A6R55M065250 65 25 325
A6R55M066250 66 25 330
A6R55M068250 68 25 340
A6R55M070250 70 25 360
A6R55M071250 71 25 355
A6R55M072250 72 25 360
A6R55M075250 75 25 375
A6R55M080250 80 25 400
A6R55M081250 81 25 405
A6R55M082250 82 25 410
A6R55M083250 83 25 415
A6R55M085250 85 25 425
A6R55M090250 90 25 450
A6R55M092250 92 25 490
A6R55M095250 95 25 475
A6R55M098250 98 25 490
A6R55M100250 100 25 500
A6R55M102250 102 25 510
A6R55M105250 105 25 525
A6R55M106250 106 25 530
A6R55M107250 107 25 1050
A6R55M108250 108 25 1150
A6R55M110250 110 25 1270
A6R55M113250 113 25 1500
A6R55M115250 115 25 1450
A6R55M116250 116 25 1500
A6R55M120250 120 25 1600
A6R55M125250 125 25 1720
A6R55M130250 130 25 1755
A6R55M133250 133 25 1850
A6R55M140250 140 25 700
A6R55M150250 150 25 750
A6R55M155250 155 25 775
A6R55M160250 160 25 850
A6R55M163250 163 25 815
A6R55M170250 170 25 850
A6R55M172250 172 25 860
A6R55M180250 180 25 900
A6R55M190250 190 25 950
A6R55M200250 200 25 1000
A6R55M210250 210 25 1050
A6R55M230250 230 25 1150
A6R55M254250 254 25 1270
A6R55M260250 260 25 1500
A6R55M290250 290 25 1450
A6R55M300250 300 25 1500
A6R55M320250 320 25 1600
A6R55M344250 344 25 1720
A6R55M351250 351 25 1755
A6R55M370250 370 25 1850
A6R55M420250 420 25 2100
A6R55M488250 488 25 2440
A6R55MD080250 80 25 400
A6R55MD081250 81 25 405
A6R55MD085250 85 25 425
A6R55MD090250 90 25 450
A6R55MD100250 100 25 500
A6R55MD107250 107 25 535
A6R55MD113250 113 25 565
A6R55MD115250 115 25 575
A6R55MD116250 116 25 580
A6R55MD120250 120 25 600
A6R55MD125250 125 25 625
A6R55MD130250 130 25 650
A6R55MD140250 140 25 700
A6R55MD142250 142 25 710
A6R55MD148250 148 25 740
A6R55MD149250 149 25 745
A6R55MD150250 150 25 750
A6R55MD153250 153 25 765
A6R55MD158250 158 25 790
A6R55MD160250 160 25 800
A6R55MD163250 163 25 815
A6R55MD166250 166 25 830
A6R55MD167250 167 25 835
A6R55MD170250 170 25 850
A6R55MD174250 174 25 870
A6R55MD178250 178 25 890
A6R55MD180250 180 25 900
A6R55MD185250 185 25 925
A6R55MD190250 190 25 950
A6R55MD195250 195 25 975
A6R55MD197250 197 25 985
A6R55MD200250 200 25 1000
A6R55MD210250 210 25 1050
A6R55MD223250 223 25 1115
A6R55MD225250 225 25 1125
A6R55MD230250 230 25 1150
A6R55MD239250 239 25 1195
A6R55MD250250 250 25 1250
A6R55MD254250 254 25 1270
A6R55MD259250 259 25 1295
A6R55MD260250 260 25 1300
A6R55MD275250 275 25 1375
A6R55MD284250 284 25 1420
A6R55MD290250 290 25 1450
A6R55MD315250 315 25 1575
A6R55MD319250 319 25 1595
A6R55MD320250 320 25 1600
A6R55MD327250 327 25 1635
A6R55MD338250 338 25 1690
A6R55MD344250 344 25 1720
A6R55MD351250 351 25 1755
A6R55MD358250 358 25 1790
A6R55MD360250 360 25 1800
A6R55MD379250 379 25 1895
A6R55MD389250 389 25 1945
A6R55MD396250 396 25 1980
A6R55MD400250 400 25 2000
A6R55MD422250 422 25 2110
A6R55MD450250 450 25 2250
A6R55MD505250 505 25 2525
A6R55MD552250 552 25 2760
A6R55MD624250 624 25 3120
A6R55MD634250 634 25 3170
A6R55MD640250 640 25 3200
A6R55MD686250 686 25 3430
A6R55MD760250 760 25 3800
A6R55M088090 88 9 440
A6R55M088150 88 15 440
A6R55M088250 88 25 440
A6R55M089090 89 9 445
A6R55M089150 89 15 445
A6R55M089250 89 25 445
A6R55M127090 127 9 635
A6R55M127150 127 15 635
A6R55M127250 127 25 635