SDP/SI (800) 819-8900
    Products   Gears  Spur Gears Module 1

Precision Module 1 Metric Spur Gears

High precision standard and custom spur gears.


Metric
Precision FairlocĀ® Metric Spur Gears Module 1


ISO Class 7
6 & 8 mm Face

Material:
303 Stainless Steel

Fig. 1
Series: S1VS10M01.F0806

Fig. 2
Series: S1VS10M0..F06..
Metric
Precision Metric Spur Gears Module 1


ISO Class 7
5 mm Face
5 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S10T10M...S

2024 Aluminum Anodized
Series: S10T10M...A
Metric
Precision Metric Spur Gears Module 1


ISO Class 7
5 mm Face
8 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S10T10M...S

2024 Aluminum Anodized
Series: S10T10M...A
Metric
Precision Metric Spur Gears Module 1


ISO Class 8
8 mm Face

Material:
Brass, Steel, or Stainless Steel

Series:
A1 [B, C, Y] 2MY10

Metric
Precision Metric Spur Gears Module 1


ISO Class 8
6 & 8 mm Face

Material:
Steel



Series: A 1B 2MYK
Metric
Precision Metric Spur Gears Module 1


ISO Class 7
10 mm Face
8 mm Bore

Material:
303 Stainless Steel


Series: S10T10M
Metric
Precision Metric Spur Gears Module 1


ISO Class 7
10 mm Face
10 mm Bore

Material:
303 Stainless Steel


Series: S10T10M
Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 7
3 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12N10M...S


2024 Aluminum Anodized
Series: S12N10M...A
Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 7
3.2 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12S10M...N


2024 Aluminum Anodized
Series: S12A10M...N
Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 7
5 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12N10M..S


2024 Aluminum Anodized
Series: S12N10M...A
Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 8
6 & 8 mm Face

Material:
Steel

Series: A 1C 1MYK
Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 8
6 & 10 mm Face
With Keyway

Material:
Steel

Series: A 1C 1MYK

Metric
Precision Hubless Metric Spur Gears Module 1


ISO Class 8
10 & 12 mm Face

Material:
Steel




Series: A 1C 1MYK
Metric
Nonmetallic Fairloc® Hub Metric Spur Gears Module 1


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S1VZ10M
Metric
Nonmetallic Pin Type Hub Metric Spur Gears Module 1


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S10Z10M
Metric
Nonmetallic Nylon Metric Spur Gears Module 1


ISO Class 9
10 mm Face


Material:
Gear - Machined from Cast Nylon Blanks
Core - 303 Stainless Steel

Series: S10N10M
Metric
Nonmetallic Molded Metric Spur Gears Module 1


Commercial
9 mm Face

Material:
Gear - Acetal
Insert - Brass




Series: A 1Z 2MYZ1
Metric
Nonmetallic Molded Metric Spur Gears Module 1


Commercial
6 & 9 mm Face

Material:
Acetal





Series: A 1Z 2MYZ1
Metric
Nonmetallic Molded Metric Spur Gears Module 1


Commercial
10 mm Face

Material:
Machined From Cast Nylon Blanks


Series: A 1P 2MYH1
Metric
Nonmetallic Hubless Metric Spur Gears Module 1


Commercial
5 mm Face

Material:
Acetal



Series: S12M10M