SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Sleeves & Stock

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Low Cost Split Square Hole Sleeves And Split Bushings From SDP Have Varied Unique Applications

Image Driven Product Finder & Current Prices 

A new line of low cost square hole sleeves and split bushings introduced by Stock Drive Products can be used as sliding couplings, extensions for socket drives, bearing carriers and as sliding bearings. They serve as an economical replacement in applications requiring spliced shafts and bushings, where precision tolerances are not required.

In the machine shop, the square hole A 7Cl9- Series are invaluable for producing tooling such as milling cutters or boring bars without the need for costly broaching equipment. The split square hole bushing A 7C18- Series will fit any mating size collet or 3-jawed chuck. They provide good concentricity without time-consuming adjustments.

The sleeves are made of Cold-Rolled Steel C1117 and are stocked in 10 different lengths from
3/4" to 5". Square hole bushings made of 4140 steel and are hardened to Rc 40-45. The dimensions of the broached square holes, which range between .128" and 1.260", are designed to accommodate standard tool bit sizes of 1/8", 3/16", 1/4", 5/16", 3/8", 7/16", 1/2", 5/8", 3/4", 7/8", 1" and 1-1/4". The sleeves are also offered with a tapped hole at one end for a backup screw. A concentricity of .003 T. I. R. is maintained between the outer diameter of the sleeve and the square hole. A complete line of square stock is also available to accommodate these sleeves and bushings.

Complete technical specifications are shown in SDP Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com

SDP3  29           

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)