SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Retaining Rings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

A New Series of 11 Grooveless Retaining Rings from Sterling Instrument Are Designed for Ungrooved Shafts

Image Driven Product Finder & Current Prices 

A new series of 11 grooveless external retaining rings from Sterling Instrument (an ISO 9001 manufacturer) are designed for use on ungrooved shafts, bosses, tubes and studs. Identified as the S73NW2 Series, they exert a frictional hold against axial displacement from either direction.

They feature greater gripping strength, resistance to relative rotation between the ring and the retained parts, wider application acceptance, adjustable in either axial direction, and reusable while not marring the shaft surface during assembly or disassembly. They are made of PH 15-7 Mo Stainless Steel and are designed for shaft diameters which range from 3/32" to 3/4" diameter. The retaining ring clearance ranges from .26" to 1.32".

For current pricing, look under Retaining Rings at: http://www.sdp-si.com/eStore/CoverPg/RetainingRings.htm 


SDP3  50

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)