SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Two-Piece Balanced Gear Clamps From Sterling Feature Easy Installation and Balanced Design

Image Driven Product Finder & Current Prices 

A new series of two-piece clamps for retaining gears on shafts, introduced by Sterling Instrument, provide easy installation when neither end of the shaft is available to slide on the clamp. Designated as the Two-Piece Balanced Gear Clamps, catalog no. S3402Y-C225 to S3402Y-C236, the circular outer contours of the clamps also provide an effective way to avoid inducing vibrations in individual gears or gear assemblies.

The clamps are made of two separate sections held together by two supplied cap screws. They can be installed in the middle of a shaft without disturbing the end components, and can hold a gear by squeezing the split hub of the gear against the shaft. The clamps are capable of gripping the shaft without marring it, and their circular outer surface minimizes rotational imbalance.

Made of 303 stainless steel, or anodized 2024-T351 aluminum, the clamps are available in two widths, .156" and .250 "., for use on shafts ranging in diameter from .125" to .313". The two clamp diameters offered are 7/8" and 9/16". Availability is from stock. Prices in single unit quantity start from $11.70.   


Si 7

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)