SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Mini-Lash Instrument Gears from Sterling Feature Torsion Spring for Anti-Backlash Control

Image Driven Product Finder & Current Prices 

A new series of anti-backlash gears manufactured by Sterling Instrument feature an effective way to eliminate backlash in gear trains that include small-diameter gears. Designated as Pin-Type Mini-Lash Gears, each gear is composed of a set of two gear halves that give the appearance of a split gear. A built-in torsion spring, mounted around the hub, forces the two gear halves to turn in opposing directions relative to one another until the tooth space between the Mini-Lash gear and a mating gear is entirely filled.

This technique is applied to gears with outside diameters as small as .517 in. to eliminate all backlash, both fixed and variable, in gear trains. Furthermore, because the spring-loading continually adjusts the take up in tooth spacing, there is automatic compensation for wear and thermal dimensional changes during the life of the gear train.

The Mini-Lash gears are available in 303 stainless steel, and in 2024 aluminum, anodized before cutting. The torsion spring is of zinc-plated music wire. The hub, which is of stainless steel, can be mounted on a shaft by means of a pin or the supplied set screw.

Mini-Lash gears are interchangeable with conventional gears and are available in 64, 72, 80, 96 and 120 DP, all with .104 in. face widths. Bore diameters range from .1248 in. to .2498 in., number of teeth from 32 to 148 teeth, pitch diameters from .5000 in. to 1.2333 in. and outer diameters from .517 to 1.250 in., depending on the diametral pitch selected. The teeth have a 20 degree pressure angle, but 14-1/2 degree pressure angle and other tooth sizes, bore sizes and materials are available on request.

Availability is from stock. The price in single-unit quantity start from $31.01  


Si 12

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)