|
|
Expanded Line of
SUPER-PLAST™ Molded Plastic Gears with Metal Inserts from SDP Offer the Economy of Plastic Plus Positive Metal-To-Metal Fastening Characteristics
Image
Driven Product Finder & Current Prices
An expanded line of 48, 32, 24 pitch and metric Module 1.0 molded plastic gears with metal inserts from Stock Drive Products offer the economy of plastic plus positive metal-to-metal fastening characteristics. In addition, these lightweight gears feature low inertia and a higher strength-to-weight ratio than all-metal gears. They were designed for use in a wide variety of instrumentation applications wherever the starting torque is too great for conventional all-plastic gears.
Known as SUPER-PLAST™ gears, they combine knurled brass inserts within a thick wall molded acetal hub to provide additional torsional strength. We offer these gears as the A 1T 2 (inch) and
A 1Z 2M (metric) Series. There are 97 inch sizes and 28 sizes of Module 1.0 metric
SUPER-PLAST™ gears. Also offered are 57 inch and 46 metric size gear blanks.
These gears are available for off-the-shelf delivery in 1/8", 3/16", 1/4", and 5/16" plus 4, 5, 6, and 8 mm bore sizes. The pitch diameters for these standardized gears range from .375" to 3.000" and from
24 mm to 60 mm, the number of teeth from 12 to 120. List prices range from $3.11 to $7.96 with substantial discounts for larger quantities. The pricing structure for
SUPER-PLAST™ gears presents a strong case for their use in replacing conventional all-metal gears at a substantial cost savings.
Complete technical specifications are contained in Catalog D790, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com
SDP1 13
|