SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New GearHeads

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of Precision Transducer Gearheads from Sterling Instrument Feature Modular Fit with Various  Information Transducing Devices 

Image Driven Product Finder & Current Prices 

Three new series of precision transducer gearheads manufactured by Sterling Instrument offers unique mounting design to assure precision alignment and compact modular fit with any Bu-Ord size 11 information transducing device. These include synchros, resolvers, encoders, differentials and RVDT’s. Application areas include instrumentation, medical devices, production machinery robotics, aircraft and satellites.

These standardized gearheads, identified as models S9111A-T640, T641, T642 Series, are available in three degrees of anti-backlash precision, each with a choice of 16 different gear ratios which range from 2:1 up to 36:1. These units differ from standard gearheads in that they are designed as highly accurate devices with the high speed input shaft at the front of the gearhead. The output of the gearhead is the gear that is mounted on the shaft of the information transducing device. The patented (#2,892,357) geartrain design utilizes passivated stainless steel 416 gears and shafts which conform to ASTM 582 and QQ-P-35 standards. The standard (T640) backlash, or “SB” series, are typically used in unidirectional feedback systems. They have a maximum backlash, measured at the transshaft, of 20 arc minutes. Better anti-backlash tolerances are achieved by the “AB” series (T641) which is typically used in positioning servo systems or position data transmitting loops. This series has a maximum backlash of only 10 arc minutes. The zero backlash, or “ZB”, series (additional U.S. Patent #3,396,594) boasts a backlash of less than 1 arc minute and is typically used in aircraft and satellite applications. The maximum end play, with 1 lb. gage load is .001". A choice of two mounting options are offered. Either a clamp for easy phasing of transducers or an adapter plate with machine screws for transducer devices with tapped holes in the mounting face. The black anodized housing is machined from aluminum alloy 2024-T4 in accordance with QQ-A-225/6 and Mil-A-8625 type 1, Cl. 2 specifications. The housing measures 1.250" long by 1.062" in diameter. The housing length for the adapter plate version is 1.350". Single unit prices for the "SB" series start at $210.31.
   

Si 10

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)