Stock Drive Products/Sterling Instrument

Fairloc® Catalog D242 - Download


Fairloc® hubs, spur gears, timing belt pulleys, couplings, shaft extenders, shaft collars, and dials from SDP/SI in their Fariloc® Catalog D242.

ISO 9001 producers of over 68,000 Drive Components and Mechanical Components shippable overnight worldwide.

Fastening rotating components to shafts has become easier with the publication of a new 96-page catalog "Handbook of Fairloc® Components, The Integral Fastener, D242" by Sterling Instrument and Stock Drive Products (ISO 9001 registered). Fairloc® is designed to solve phasing, timing, positioning and frequent removal problems which conventional fastening methods, such as clamps, keyways, pins or set screws, cannot properly handle. The patented system offers several advantages including: built-in overload protection, full use of the bore, easy adjustment, compact self- contained design. With the very economical Fairloc® system, the shaft remains smooth. It is also self-contained so there is no additional inventory to stock. The component can be easily adjusted and is fully supported.

Please click the image to the right to view additional information, ask a question, request a quote or download our Fairloc® Components Catalog D242

Here is how it works. Two slots are machined into the hub, one oriented radially, the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

The Fairloc® Components Catalog D242 includes

The 3,405 products in the catalog include inch and metric Fairloc® hubs, spur gears, timing belt pulleys, couplings, shaft extenders, shaft collars, and dials. Featured in the catalog are timing belt pulleys which are shown in 6 pitches from .080" through 5.08 mm. The hub gears in the catalog represent the largest single product type and are shown in 120", 96", 80", 72", 64", 48", 32", and 24" Diametral Pitches and in Modules 0.5, 0.8, and 1. All products are available from off-the-shelf stock for immediate shipment.

To download (HTML or PDF) or request following catalog  please use this link.

Handbook of Fairloc® Components, D242 (96-pages) Handbook Of INCH Drive Components, Catalog 790-2 (1,184-pages) Handbook Of Metric Components, Catalog 785 (1,240-pages) Gearheads D125 Catalog (256 Pages) Handbook of Timing Belts & Pulleys, D265 (480-pages) Drive Component Design Textbook, D757 (784 Pages) New Vibration Mount Catalog V100, over 1,270 Shock and Vibration Damping Components:

SDP-SI Home Page       On-Line e-Store         E-Mail