Advanced AntiVibration Components

AAC Vibration Mounts & Damping Components Catalog


New Vibration Mount Catalog V100 from AAC - Features over 1,270 off-the-shelf Shock and Vibration Damping Components

ISO 9001 producers of over 68,000 Drive Components and Mechanical Components shippable overnight worldwide.

Finding the right vibration mounts for your application has become easier with the publication of a new 240-page catalog of Shock and Vibration Damping Components, V100 by Advanced Antivibration Components (AAC). Among the 1,270 components in this catalog are base mounts, suspension mounts, bushings, channel mounts, pads and bumpers in a wide range of materials such as stainless steel mesh and springs, silicone gel, neoprene rubber and Sorbothane®. Many are suitable for use in extreme environmental conditions.

This catalog also features, beyond the conventional vibration eliminating components, shock absorbers and over 300 shaft couplings capable of elimination or reduction of shock and vibration from shaft to shaft.

New Vibration Mount Catalog V100, over 1,270 Shock and Vibration Damping Components:

All are available from stock for immediate delivery. In addition to the listed stock items, tooling is available for many types and sizes of cylindrical vibration mounts with inch or metric size studs.

The catalog also includes two extensive technical sections. Vibration and Shock Isolation, 38-pages, covers many topics such as: Fundamentals of Vibration and Shock, Definitions and Concepts, Vibration Isolation Analysis and Design Problems. The 17-page technical section on Shaft Couplings features: Application Considerations, Classification of Couplings and Performance Characteristics and many Design Examples. The technical sections were edited by a well-known expert in this field, Professor Eugene Rivin, of Wayne State University, Detroit, Michigan.

To download (HTML or PDF) or request any of our catalogs  please use this link.

 

AAC Home Page       On-Line Quote Request         E-Mail