1611 parts foundPages: [1] 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 >  
Part Number
Pitch
No. Of Grooves
Material
Belt Width
Inch
Bore Size
Inch
Bore Config.
Flange Config.
Pitch Dia..
Inch
Outside Dia.
Inch
Overall Length
Inch
 A 6M16-014DF2504.080" (MXL)14Polycarbonate0.25"0.125"No Insert2 Flanges / With Hub0.357"0.337"0.438"
 A 6M16-018DF25.080" (MXL)18Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub0.458"0.438"0.375"
 A 6M16-018DF2506.080" (MXL)18Polycarbonate0.25"0.188"No Insert2 Flanges / With Hub0.458"0.438"0.500"
 A 6M16-018SF2506.080" (MXL)18Polycarbonate0.25"0.188"No Insert1 Flange / With Hub0.458"0.438"0.688"
 A 6M16-020DF25.080" (MXL)20Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub0.509"0.489"0.375"
 A 6M16-020DF2506.080" (MXL)20Polycarbonate0.25"0.188"No Insert2 Flanges / With Hub0.509"0.489"0.500"
 A 6M16-021SF2506.080" (MXL)21Polycarbonate0.25"0.188"No Insert1 Flange / With Hub0.535"0.515"0.688"
 A 6M16-022SF25.080" (MXL)22Polycarbonate0.25"0.313"No Insert1 Flange / No Hub0.560"0.540"0.438"
 A 6M16-024SF25.080" (MXL)24Polycarbonate0.25"0.313"No Insert1 Flange / No Hub0.611"0.591"0.438"
 A 6M16-030DF25.080" (MXL)30Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub0.764"0.744"0.438"
 A 6M16-030DF2508.080" (MXL)30Polycarbonate0.25"0.250"No Insert2 Flanges / With Hub0.764"0.744"0.688"
 A 6M16-032SF25.080" (MXL)32Polycarbonate0.25"0.313"No Insert1 Flange / No Hub0.815"0.795"0.438"
 A 6M16-040DF25.080" (MXL)40Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub1.019"0.999"0.438"
 A 6M16-040DF2508.080" (MXL)40Polycarbonate0.25"0.250"No Insert2 Flanges / With Hub1.019"0.999"0.688"
 A 6M16-040SF25.080" (MXL)40Polycarbonate0.25"0.313"No Insert1 Flange / No Hub1.019"0.999"0.438"
 A 6M16-042DF25.080" (MXL)42Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub1.070"1.050"0.438"
 A 6M16-042DF2508.080" (MXL)42Polycarbonate0.25"0.250"No Insert2 Flanges / With Hub1.070"1.050"0.688"
 A 6M16-042SF2508.080" (MXL)42Polycarbonate0.25"0.250"No Insert1 Flange / With Hub1.070"1.050"0.688"
 A 6M16-044DF25.080" (MXL)44Polycarbonate0.25"0.313"No Insert2 Flanges / No Hub1.120"1.100"0.438"
 A 6M16-044DF2508.080" (MXL)44Polycarbonate0.25"0.250"No Insert2 Flanges / With Hub1.120"1.100"0.688"
  1611 parts foundPages: [1] 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 >