![]() ![]() |
New Series Of Flexible Molded Racks From SDP Are Designed For Low Cost Linear Indexing Or As Internal Or External Gears Image Driven Product Finder & Current Prices
The unique ability of these racks, identified as Flexirack Series A1M12MYHF, to be bent or slightly twisted make them ideal for use as serpentine drives. They are positioned with specially designed screw-down rack clamps or with a choice of 8 flexible plastic or aluminum guide rails. The standard rack sizes stocked are: 0.8, 1, 1.5 and 2 Module. These bright blue-colored acetal racks can run with a variety of SDP A1M 2MYHF Series plastic gears. The widths of the 4 racks stocked range from 3.8 mm to 8 mm (.144" to .315"). Rack heights range from 3.3 mm to 7 mm (.131" to .276"). These lightweight, self-lubricating racks have a high dielectric strength and are resistant to alcohol, ketones, oil, grease, gasoline and other weak acids and alkalis. Their maximum continuous working temperature is 100°C (212°F) but they can operate intermittently at temperatures as high as 149°C (300°F). Complete technical
specifications are contained in Catalog D785, available free upon request,
from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416,
New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827.
Web: http://www.sdp-si.com |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|