SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Expanded Series of Gear Clamps from Sterling Instrument Feature Balanced Design for Vibration Reduction

Image Driven Product Finder & Current Prices 

An expanded series of 21 clamps for retaining gears on shafts, introduced by Sterling Instrument, features an effective way to avoid inducing vibrations in gear trains when clamps are used for gear retention. Designated as the Balanced-Type Gear Clamps, series no. S3300Y-C, each clamp has a split design with a contour to minimize rotational imbalance.

A typical clamp slides over the end of the gear hub and holds the gear by squeezing the split hub of the gear against the shaft. It is capable of gripping the gear without marring the shaft, and can be tightened by means of a supplied stainless steel socket head cap screw. A gear can be easily repositioned by loosening the screw.

The clamps are available in zinc plated carbon steel, 303 stainless steel and plain or black oxided 416 stainless steel. They are .140" to .250" thick and range in width from .312" to .625". These clamps are intended for use on shafts ranging in diameter from 1/8" to 3/8". Clamp heights range from 11/16" to 1-1/32", and the clearance radii range from 27/64" to 41/64". Availability is from stock. Prices in single unit quantity start from $8.66.

Detailed specifications are contained in Catalog D790 available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

SI  6

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)