SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

         New Gears

Image Driven Product Finder

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

 

Click Product Image to view Details

Expanded Line of SUPER-PLAST™ Molded Plastic Gears with Metal Inserts from SDP Offer the Economy of Plastic Plus Positive Metal-To-Metal Fastening Characteristics

 

New Series of Precision Module 0.5 Hubless Spur Gears from Sterling Instrument Are Made to ISO Class 7 Specs & Stocked in Both Stainless & Aluminum

 

New Series Of Flexible Molded Racks From SDP Are Designed For Low Cost Linear Indexing Or As Internal Or External Gears

 

New Series Of Precision Module 0.5 Spur Gears From Sterling Instrument Are Made to ISO Class 7 Specs & Stocked in Both Stainless & Aluminum
New Series Of 0.5, 0.8 & 1 Module Acetal Spur Gears From Sterling Instrument Feature Fairloc® Integral Hub Fastener
New Series Of 0.5, 0.8 & 1 Spur Gears From Sterling Instrument Feature Fairloc® Integral Hub Fastener
New Precision Internal Gears From Sterling Instrument Feature Wide Off-The-Shelf Selection By The Inch Or By The Millimeter
New Series Of Precision Helical Gears From Sterling Instrument Are Made To AGMA Quality 10 Specs
Two-Piece Balanced Gear Clamps From Sterling Feature Easy Installation and Balanced Design
Expanded Series of Precision Gear Clamps from Sterling Instrument Feature Reduced Clearances for Compact Designs
New Series of off-the-shelf Metric Precision Ground Racks and Joining Gauges Introduced by Sterling Instrument
AGMA 10 Quality Hardened Spur Gears from Sterling Instrument Produced Using a New Lower Cost Diffusion Coating Process
Shaft Differential from Sterling Instrument Features Patented Anti-Backlash Gear System
Mini-Lash Instrument Gears from Sterling Feature Torsion Spring for Anti-Backlash Control
Expanded Series of Gear Clamps from Sterling Instruments Feature Balanced Design for Vibration Reduction
Complete Series of Fine Pitch Pinion Wire from SDP Offers Economical Alternative for Producing Small Gears
New Series Of Precision Module 3 Spur Gears From Sterling Instrument Are Made to ISO Class 8 Specs & Stocked in Stainless Steel
New Series of 1158 Anti-Backlash Gears from Sterling Instrument Feature the Patented Fairloc® Integral Fastening System
New Series of 171 Aluminum-Acetal Gears from Sterling Instrument Feature the Patented Fairloc®Integral Fastening System
red_blank.gif (895 bytes)

 

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)