SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Bearings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of Frelon® Lined Linear Bearings From Sterling Instrument Offer Load & Wear Rate Design Advantages

Image Driven Product Finder & Current Prices 

A new series of 28 Frelon lined plain and flanged sleeve bearings from Sterling Instrument (an ISO 90001 manufacturer) can tolerate up to 1,500 psi over the portion of the bearing that is carrying the load. A 1/2" I.D. Frelon bearing will carry as much load as a 1" I.D. ball bearing. Long service life for these self-lubricated bearings is another major benefit. Although wear rates are affected by surface finish, shaft hardness, length of travel, contamination and lubrication, these bearings last on average 4 to 8 times longer than ball bearings. The Frelon liner material is designed to replace oilite and plastic materials. It is impervious to most industrial chemicals and acids. Surrounding the Frelon is a 6061 Aluminum housing.

Identified as the S99PS3 and S99PS4 Series, they are stocked in inch sizes to fit shafts that range from 3/16" to 3/4" diameter. O.D.'s range from 5/16" to 1". Bearing lengths range from .25" up to 1.00".

Detailed technical specifications are contained in SI Catalog D790, available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com    

NOTE TO EDITOR:  An electronic version of this release can be downloaded at:
http://www.sdp-si.com/press/new/HiRes/Bearings1_6.htm. Images are 300 DPI at 3" wide.


SDP3  24

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)