2700
2400
2100
1800
1500
1200
900
600
300
rpm
TANGENTIAL FORCE VS. rpm
FOR 3-ROW BELT & PULLEY SYSTEMS
0
1000
2000
3000
4000
5000
24
12
86
16
2022
14
10
18
NUMBER OF TEETH ENGAGED PER
ROW ON SMALLEST PULLEY (DRIVER)
Minimum no. of pulley teeth per row - 16
Minimum inner idler diameter - 40 mm
Minimum outer idler diameter - 50 mm
NOTE: Inner idlers must have pockets to receive belt projections.
Belt Width (mm)
10 20 30
Belt Stock
650 1300 1950
Endless Belts 650 975
Allowable belt tension (N)
Table 2
Table 3
Table 4
Canft find the sizes you
Other sizes available on
2-TMP012 3-19-07 JC