Step 1 - Determine no. of teeth in engagement at small pulley
CONIDRIVE N10 DESIGN DATA
All CONIDRIVE N10 belt and pulley
systems should be designed, incorporat-
ing the design data shown below to en-
sure reliability and long-life operation.
CONIDRIVE N10 belts are available in Endless Style and as Belt Stock.
Rotational Belt Drives
The power transmitting capability is de-
pendent on various parameters; namely
torque to be transmitted, the rpm of
the smallest pulley (driver), the number
of teeth on the drive & driven pulleys
and the number of teeth on the
belt. However, in all cases, the al-
lowable belt tension values shown in
Tables 1,2 and 4 must not be exceeded.
It is advisable to remain below these
values if shock loads are anticipated.
Reciprocating Belt Drives
Reciprocating belt drives employing belt
stock materials can be selected based
on an allowable static load of 8 lbs. per
engaging tooth and belt load from static
and acceleration forces not to exceed
values indicated in Table 4.
Horsepower Calculations
H.P. to be transmitted - 3/4
rpm of small pulley (driver) - 1750
Belt style - 2 row
Small pulley DIA. (mm) - 49.49 (16 teeth)
Large pulley DIA. (mm) - 100.42 (32 teeth)
Center distance - 150 mm
16 teeth
32 teeth
150
N = No. of teeth in engagement
n = No. of pockets per row in
small pulley
D = Diameter of large pulley (mm)
d = Diameter of small pulley (mm)
C.D. = Center distance (mm)
180 60 (D d)
C.D.
N =
n
360[
]
N =
20
360[
]
180 60 (100.42 49.49)
150
N = 8.868
2-TMP010 3-19-07 JC