16
20
16
20
16
20
16
20
48.5
52
48.5
52
48.5
52
48.5
52
38
49.5
38
49.5
38
49.5
38
49.5
49.49
74.95
100.42
151.35
2
16
24
32
48
A 6A14M16T16
A 6A14M16T20
A 6A14M24T16
A 6A14M24T20
A 6A14M32T16
A 6A14M32T20
A 6A14M48T16
A 6A14M48T20
NEW
Conidrive Pulley - Double & Triple - 10 mm Pitch
FAIRLOC® HUB
NO FLANGES
NONCHORDAL ACTION
SOCKET HEAD
CAP SCREW
SUPPLIED
D
D1
d
L
30
l
SOCKET HEAD
CAP SCREW
SUPPLIED
D
D1
d
L
20
l
l
Hub
Proj.
1
NOTE: Other sizes available on special order.
Fig.
No.
Catalog Number
No. of
Cavities
Per Row
D
O.D.
d
Bore
+0.025
L
Length
D1
Hub
Dia.
MATERIAL: Aluminum Alloy
FINISH: Clear Anodized
18.5
22
18.5
22
18.5
22
18.5
22
FEATURES:
Self-Guiding
No Flanges Required
No Chordal Effect
Smooth Running
Fairloc® Hub
Nonmarring of Shaft
Fig. 1
Double Row
Fig. 2
Triple Row
Fig. 1
Fig. 2
A 6A14M16D16
A 6A14M16D20
A 6A14M24D16
A 6A14M24D20
A 6A14M32D16
A 6A14M32D20
A 6A14M48D16
A 6A14M48D20
16
20
16
20
16
20
16
20
38.5
42
38.5
42
38.5
42
38.5
42
38
49.5
38
49.5
38
49.5
38
49.5
49.49
74.95
100.42
151.35
16
24
32
48
18.5
22
18.5
22
18.5
22
18.5
22
2-TMP017 3-19-07 JC