10
12
10
12
10
12
10
12
10
12
10
12
10
12
12
16
12
16
23
23
23
23
23
23
23
28.5
28.5
28.5
32
32
32
32
32
32
32
38
38
38
49.49
62.22
74.95
87.69
100.42
113.15
125.89
138.62
151.35
16
20
24
28
32
36
40
44
48
A 6A14M16S10
A 6A14M16S12
A 6A14M20S10
A 6A14M20S12
A 6A14M24S10
A 6A14M24S12
A 6A14M28S10
A 6A14M28S12
A 6A14M32S10
A 6A14M32S12
A 6A14M36S10
A 6A14M36S12
A 6A14M40S10
A 6A14M40S12
A 6A14M44S12
A 6A14M44S16
A 6A14M48S12
A 6A14M48S16
NEW
Conidrive Pulley - Single - 10 mm Pitch
FAIRLOC® HUB
NO FLANGES
NONCHORDAL ACTION
SOCKET HEAD
CAP SCREW
SUPPLIED
D
D1
d
L
10
l
l
Hub
Proj.
NOTE: Other sizes available on special order.
Catalog Number
No. of
Cavities
Per Row
D
O.D.
d
Bore
+0.025
L
Length
D1
Hub
Dia.
MATERIAL: Aluminum Alloy
FINISH: Clear Anodized
13
13
13
13
13
13
13
18.5
18.5
18.5
FEATURES:
Self-Guiding
No Flanges Required
No Chordal Effect
Smooth Running
Fairloc® Hub
Nonmarring of Shaft
Single Row
2-TMP016 3-19-07 JC