500
600
700
800
900
1000
A 6Z13MT0500
A 6Z13MT0600
A 6Z13MT0700
A 6Z13MT0800
A 6Z13MT0900
A 6Z13MT1000
NEW
Conidrive Timing Belts - 10 mm Pitch
CONTINUOUS ROLLING ACTION
SELF-GUIDING
LOW NOISE & VIBRATION
Catalog Number
Length
mm
MATERIAL: Polyurethane Reinforced with Steel Tensile Cords
OPERATING TEMPERATURE: -30°C to +80°C
FEATURES:
Self-guiding system: no side flanges
on pulleys
Nondirectional: same meshing
both directions of belt travel
Polygon-free: smooth rolling around
thanks to contact with flat
Noise-minimized and low-vibration: continuous
rolling, smooth meshing of
into recesses
Homogenous distribution of forces in the belt:
no force components acting
symmetrical cone geometry
ed
tension member arrangement
Ø5.6
Ø4.8
2
2.5
30
5
5
10
10
5
10
Conidrive Timing Belt Stock - 10 mm Pitch
30
20
10
A 6Z13MCS
A 6Z13MCD
A 6Z13MCT
Catalog Number
Allowable
Static Tensile
Load N
MATERIAL: Polyurethane Reinforced with Steel Tensile Cords
OPERATING TEMPERATURE: -30°C to +80°C
No. of
Rows
Single
Double
Triple
Max. Available
Length
m
650
1300
1950
50
APPLICATIONS:
Metering, positioning,
and oscillating drives
lengths required are
standard endless belts.
Priced Per Meter
Single Row
Triple Row
Double Row
Fig. 2 Triple Row
A 6Z13MD0500
A 6Z13MD0600
A 6Z13MD0700
A 6Z13MD0800
A 6Z13MD0900
A 6Z13MD1000
Fig. 1 Double Row Fig. 2 Triple Row
Ø5.6
Ø4.8
2
2.5
20
5
5
10
5
10
Fig. 1 Double Row
2-TMP015 3-19-07 JC