Home > View Catalog > Catalog DN10 Download
Site Map
Download Adobe Acrobat Reader
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960. Self-Guiding Conidrive® N10 Belts Download Page
PRODUCERS OF OVER 100,000 MECHANICAL CO MPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
PRODUCERS OF OVER 68,000 MECHANICAL COMPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
     

Self-Guiding Conidrive® N10 Belts Download
DOWNLOAD DN10 CATALOG
[SINGLE PDF]

Request a Free DN10 Catalog

The DN10 belt and pulley system which features a unique offset conical projection profile on the bearing surface to ensure positive fit without the need for guiding aids such as pulley flanges, even for narrow belts. These new 10 mm pitch belts are nondirectional in that they have the same meshing performance in both directions of belt travel. They are also polygon-free in that they are smooth when rolling around pulleys thanks to contact with flat belt area. In addition, they minimize noise and vibration plus offer a homogenous distribution of forces in the belt to ensure that no force components act laterally thanks to their symmetrical cone geometry and balanced tension member arrangement. They are made from polyurethane and are reinforced with steel tensile-cords for added strength. These belts are stocked in both double-and triple-row configurations in endless belt lengths from 500 mm to 1000 mm lengths. Belt stock is also available in 50 meter lengths. Three Conidrive® mounting plates are also stocked. Conidrive® pulleys are stocked in single-, double- and triple-row types featuring nonchordal action. They incorporate the patented Fairloc® integral hubs. The Fairloc® nonmarring shaft hub consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section.
Introduction
Examples of Applications with Solutions Unique to
CONIDRIVE® Components
CONIDRIVE® N10 Design Data
CONIDRIVE® Systems
CONIDRIVE® Mounting Plates
CONIDRIVE® Timing Belts & Belt Stock - 10 mm Pitch
CONIDRIVE® Pulley, Single - 10 mm Pitch
CONIDRIVE® Pulley, Double & Triple - 10 mm Pitch
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy