39
NEW
L Timing Belt Pulleys 3/8" Pitch
STEEL
DOUBLE FLANGE
10
12
14
16
17
18
19
20
21
22
24
26
28
30
32
A 6F 4-10DF5012
A 6F 4-10DF5016
A 6F 4-12DF5012
A 6F 4-12DF5016
A 6F 4-14DF5012
A 6F 4-14DF5016
A 6F 4-16DF5012
A 6F 4-16DF5016
A 6F 4-17DF5012
A 6F 4-17DF5016
A 6F 4-18DF5012
A 6F 4-18DF5016
A 6F 4-19DF5012
A 6F 4-19DF5016
A 6F 4-20DF5012
A 6F 4-20DF5016
A 6F 4-21DF5012
A 6F 4-21DF5016
A 6F 4-22DF5012
A 6F 4-22DF5016
A 6F 4-24DF5012
A 6F 4-24DF5016
A 6F 4-26DF5012
A 6F 4-26DF5016
A 6F 4-28DF5012
A 6F 4-28DF5016
A 6F 4-30DF5012
A 6F 4-30DF5016
A 6F 4-32DF5012
A 6F 4-32DF5016
*O.D. Tolerance: 10 to 17 grooves is +.003, -.000
18 to 32 grooves is +.004, -.000
F.D. O.D.
B
C
SET SCREW
D
D/2
25/32
E
SECTION AA
Catalog Number
O.D.*
F.D.
± 1/64
Set
Screw
C
Hub
Dia.
± 1/64
D
Hub
Proj.
B
Bore
+ .001
- .000
E
Length
± 1/64
FOR 1/2" BELTS
MATERIAL: Steel
FINISH: Black Oxide
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
.375
.500
375
.500
.375
.500
375
.500
.375
.500
.375
.500
1.194
1.432
1.671
1.910
2.029
2.149
2.268
2.387
2.507
2.626
2.865
3.104
3.342
3.581
3.820
P.D.
(REF)
1.164
1.402
1.641
1.880
1.999
2.119
2.238
2.357
2.477
2.596
2.835
3.074
3.312
3.551
3.790
1.42
1.65
1.89
2.13
2.24
2.36
2.52
2.62
2.76
2.95
3.11
3.39
3.58
3.82
4.02
23/64
31/64
31/64
39/64
39/64
39/64
39/64
39/64
43/64
47/64
47/64
47/64
47/64
47/64
55/64
.81
1.06
1.13
1.44
1.50
1.56
1.63
1.69
1.88
2.00
2.25
2.25
2.25
2.25
2.56
1-9/64
1-1/4
1-1/4
1-25/64
1-25/64
1-25/64
1-25/64
1-25/64
1-7/16
1-1/2
1-1/2
1-1/2
1-1/2
1-1/2
1-41/64
#1024
#1024
#1024
1/420
1/420
1/420
1/420
1/420
1/420
1/420
1/420
1/420
1/420
1/420
1/420