38
NEW
USED IN LINEAR DRIVES
T Timing Belt Clamp Kit 5 mm & 10 mm Pitch
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
5 mm PITCH
7.5
(.295)
9
(.354)
8
(.315)
10
(.394)
25
(.984)
5
(.197)
10 mm PITCH
10
(.394)
18.5
(.728)
15
(.591)
15
(.591)
50
(1.969)
8
(.315)
10
(.394)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
S1
mm
(in.)
S1
mm
(in.)
16
(.630)
6 (.236)
10 (.3937)
16 (.630)
25 (.984)
26 (1.024)
35 (1.378)
42 (1.654)
A16A39M16
A16A39M25
A16A39M32
NOTE: Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A35MBOLTKIT T5 mm Pitch
A16A39MBOLTKIT T10 mm Pitch
27.5 (1.083)
31.5 (1.240)
37.5 (1.476)
46.5 (1.831)
MATERIAL: Aluminum
A16A35M06
A16A35M10
A16A35M16
A 16A35M25
Catalog
Number
T
·5 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
43
(1.693)
4
(.157)
5.5
(.217)
12.5 (.492)
16.5 (.650)
22.5 (.886)
31.5 (1.240)
46 (1.811)
55 (2.165)
62 (2.441)
Catalog
Number
T
·10 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
16 (.630)
25 (.984)
32 (1.260)
87
(3.425)
8.5
(.335)
9
(.354)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.050 (.11)
0.070 (.15)
0.070 (.15)
0.090 (.2)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.313 (.69)
0.372 (.82)
0.431 (.95)
Sold as Kit
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly