36
NEW
USED IN LINEAR DRIVES
GT®2 Timing Belt Clamp Kit 5 mm & 8 mm Pitch
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
5 mm PITCH
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
7.5
(.295)
10
(.394)
8
(.315)
10
(.394)
K
mm
(in.)
X
mm
(in.)
25
(.984)
5
(.197)
8 mm PITCH
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
10
(.394)
16
(.630)
15
(.591)
15
(.591)
K
mm
(in.)
X
mm
(in.)
40
(1.575)
8
(.315)
S1
mm
(in.)
10
(.394)
S1
mm
(in.)
16
(.630)
9 (.354)
15 (.591)
25 (.984)
30.5 (1.201)
37 (1.457)
47 (1.850)
MATERIAL: Aluminum
A16A55M09
A16A55M15
A16A55M25
Catalog
Number
GT®2
·5 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
45
(1.772)
5
(.197)
15.5 (.610)
22 (.866)
32 (1.260)
5.5
(.217)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.056 (.12)
0.074 (.16)
0.096 (.21)
NOTE: Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A55MBOLTKIT GT®2 5 mm Pitch
A16A58MBOLTKIT GT®2 8 mm Pitch
20 (.787)
30 (1.181)
50 (1.968)
50.5 (1.988)
60.5 (2.382)
81 (3.189)
A16A58M20
A16A58M30
A16A58M50
Catalog
Number
GT®2
·8 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
72
(2.835)
8
(.315)
30.5 (1.201)
40.5 (1.594)
61 (2.401)
9
(.354)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.272 (.60)
0.334 (.73)
0.448 (.99)
Sold as Kit
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly