35
NEW
GT®2 Timing Belt Clamp Kit 2 mm & 3 mm Pitch
PITCH
M
5X
PITCH
7X
PITCH
C
E
F
ØD
A
K
C
E
M
F
A
B
S
TOP
PLATE
BOTTOM
PLATE
X
ØD
ØH
S1
2 mm PITCH
4.7
(.185)
4
(.157)
4
(.157)
4.4
(.173)
10
(.394)
2
(.079)
3 mm PITCH
5.8
(.228)
6
(.236)
5
(.197)
6.5
(.256)
15
(.591)
3
(.118)
4
(.157)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
F
mm
(in.)
M
mm
(in.)
S
mm
(in.)
H
mm
(in.)
K
mm
(in.)
X
mm
(in.)
S1
mm
(in.)
S1
mm
(in.)
6
(.236)
4 (.157)
6 (.236)
9 (.354)
10.4 (.409)
13.4 (.528)
A16A53M06
A16A53M09
16.8 (.661)
18.8 (.740)
21.8 (.858)
MATERIAL: Aluminum
A16A51M04
A16A51M06
A16A51M09
Catalog
Number
GT®2
·2 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
18
(.709)
2
(.079)
7.4 (.291)
9.4 (.370)
12.4 (.488)
2.4
(.094)
22 (.866)
25 (.984)
Catalog
Number
GT®2
·3 mm PITCH
Belt Width
mm (in.)
A
mm
(in.)
B
mm
(in.)
C
mm (in.)
D
mm
(in.)
E
mm (in.)
6 (.236)
9 (.354)
27
(1.063)
3
(.118)
3.4
(.134)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.006 (.01)
0.015 (.03)
0.017 (.04)
Toothed + Flat Plate
Total Weight
(with hardware) kg (lb.)
0.016 (.04)
0.019 (.04)
NOTE: Hardware for kit includes screws, washers and hex nuts for assembly.
For replacement hardware kit, order: A16A51MBOLTKIT GT®2 2 mm Pitch
A16A53MBOLTKIT GT®2 3 mm Pitch
Sold as Kit
USED IN LINEAR DRIVES
Timing Belt Clamp Kit Includes:
Top and Bottom Plate and Hardware for Assembly