32
NEW
Timing Belt Clamps
FOR RECIPROCATING DRIVES
COMPACT
LOW INERTIA
.15
(3.81)
3 mm HTD® & 3 mm GT®2
.200 XL (5.08)
5 mm HTD® & 5 mm GT®2
.24
(6.1)
.24
(6.1)
.24
(6.1)
.05
(1.27)
D
.125 (3.18)
.122 (3.1)
C
.23 (5.84)
.34 (8.64)
E/2
.34 (8.64)
.34 (8.64)
BASE
COVER
A
E
L
B
B
L
.080 MXL (2.03)
C
L
2 mm GT®2
Ø
*
*
*
L
*
NOTE: Dimensions in ( ) are mm sizes
FOR SINGLE-AND DOUBLE-SIDED BELTS
PATENT PENDING
MATERIAL: Base & Cover Black Polycarbonate
Hardware 303 Stainless Steel
NOTE: Supplied with Hex Socket Cap Screw, Flat Washers & Elastic Stop Nut.
*Dimensions when used with single sided belts.
Inch
Catalog
Number
Metric
Pitch
D
C
E
Cover
Width
For Belt
Widths
A
B
HTD & GT2
(5 mm)
1/8
3/16
1/4
5/16
3/8
1/4
5/16
3/8
3
4.5
6
8
9.5
6
8
9.5
3
6
9
6
9
6
9
15
.135 (3.43)
.197 (5)
.260 (6.6)
.322 (8.18)
.385 (9.78)
.265 (6.73)
.327 (8.31)
.390 (9.91)
.130 (3.3)
.250 (6.35)
.370 (9.4)
.250 (6.35)
.370 (9.4)
.250 (6.35)
.370 (9.4)
.605 (15.37)
.160
(4.06)
.380
(9.65)
.168
(4.27)
.298
(7.57)
.430
(10.92)
.093 (2.36)
.093 (2.36)
.125 (3.18)
.145 (3.68)
.145 (3.68)
.125 (3.18)
.145 (3.68)
.145 (3.68)
.093 (2.36)
.125 (3.18)
.145 (3.68)
.125 (3.18)
.145 (3.68)
.125 (3.18)
.145 (3.68)
.145 (3.68)
.500
(12.7)
1.000
(25.4)
.500
(12.7)
1.000
(25.4)
.32 (8.13)
.39 (9.91)
.45 (11.43)
.50 (12.7)
.57 (14.48)
.50 (12.7)
.63 (16)
.63 (16)
.32 (8.13)
.45 (11.43)
.57 (14.48)
.50 (12.7)
.63 (16)
.50 (12.7)
.63 (16)
.87 (22.1)
A 6M16M030
A 6M16M045
A 6M16M060
A 6M16M080
A 6M16M095
A 6M 3M060
A 6M 3M080
A 6M 3M095
A 6M51M030
A 6M51M060
A 6M51M090
A 6M53M060
A 6M53M090
A 6M55M060
A 6M55M090
A 6M55M150
MXL
.080
GT2
(2 mm)
XL
.200
HTD & GT2
(3 mm)
L
.750
(19.05)
1.880
(47.75)
.750
(19.05)
1.880
(47.75)