31
NEW
GT®2 Timing Belts 5 mm Pitch
9 & 15 mm WIDE
PowerGrip® TruMotion®
POLYMER COMPOUND
LOW DUST
NON-MARKING
RoHS COMPLIANT
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced
Body with Nylon Tooth Facing for Reduced Dust.
BREAKING STRENGTH: 315 N per 1 mm (226 lbs per 1/8) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 578 N for 25.4 mm belt (130 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -40°C to +104°C (-40°F to +220°F)
NOTE: Dimensions in ( ) are inch.
3.81
(.150)
5
(.197)
1.93
(.076)
Example: A26R55M090090 is a 90 Groove 9 mm Wide Belt.
CATALOG NUMBER DESIGNATION:
Equivalent
Inch Width
Width
Code
Belt
Width
090
150
.354
.591
9 mm
15 mm
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 2 6 R 5 5 M
Special Widths - cut to size from sleeves available from stock.
060
071
075
080
081
085
090
11.811
13.976
14.764
15.748
15.945
16.732
17.716
300
355
375
400
405
425
450
Groove
Code
Pitch Length
Inch
mm
100
107
113
115
116
120
125
19.685
21.063
22.244
22.638
22.835
23.622
24.606
500
535
565
575
580
600
625
Groove
Code
Pitch Length
Inch
mm
130
140
150
160
163
170
180
25.590
27.559
29.528
31.496
32.087
33.465
35.433
650
700
750
800
815
850
900
Groove
Code
Pitch Length
Inch
mm
200
230
260
290
320
344
351
39.370
45.276
51.181
57.087
62.992
67.716
69.094
1000
1150
1300
1450
1600
1720
1755
Groove
Code
Pitch Length
Inch
mm