29
NEW
GT®2 Timing Belts 2 mm Pitch
MATERIAL: Cream-Colored Polymer Compound, Fiberglass Reinforced
Body with Nylon Tooth Facing for Reduced Dust.
BREAKING STRENGTH: 86 N per 1 mm (62 lbs per 1/8 in.) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 89 N for 25.4 mm belt (20 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -40°C to +104°C (-40°F to +220°F)
Example: A26R51M086060 is an 86 Groove 6 mm Wide Belt.
Equivalent
Inch Width
.118
.236
.354
Width
Code
Belt
Width
3 mm
6 mm
9 mm
030
060
090
CATALOG NUMBER DESIGNATION:
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 2 6 R 5 1 M
LOW DUST
NON-MARKING
RoHS COMPLIANT
Special Widths - cut to size from sleeves available from stock.
048
050
056
062
063
065
066
067
068
070
076
079
080
082
083
084
086
089
3.780
3.937
4.409
4.882
4.961
5.118
5.197
5.276
5.354
5.512
5.984
6.220
6.299
6.457
6.535
6.614
6.772
7.008
96
100
112
124
126
130
132
134
136
140
152
158
160
164
166
168
172
178
Groove
Code
Pitch Length
Inch
mm
090
093
096
100
101
104
105
106
108
110
112
118
120
125
126
129
137
139
7.087
7.323
7.559
7.874
7.953
8.189
8.268
8.346
8.504
8.661
8.819
9.291
9.449
9.842
9.921
10.157
10.787
10.945
180
186
192
200
202
208
210
212
216
220
224
236
240
250
252
258
274
278
Groove
Code
Pitch Length
Inch
mm
140
143
150
160
161
166
171
173
175
180
182
185
190
193
200
203
210
214
11.024
11.260
11.811
12.598
12.677
13.071
13.465
13.622
13.779
14.173
14.331
14.567
14.961
15.197
15.748
15.984
16.535
16.850
280
286
300
320
322
332
342
346
350
360
364
370
380
386
400
406
420
428
Groove
Code
Pitch Length
Inch
mm
228
235
237
244
252
264
276
280
288
300
320
348
372
424
582
779
17.953
18.504
18.661
19.213
19.842
20.787
21.732
22.047
22.677
23.622
25.197
27.401
29.291
33.386
45.827
61.339
456
470
474
488
504
528
552
560
576
600
640
696
744
848
1164
1558
Groove
Code
Pitch Length
Inch
mm
1.52
(.060)
2
(.079)
0.76
(.030)
NOTE: Dimensions in ( ) are inch.
POLYMER COMPOUND
3, 6 & 9 mm WIDE
PowerGrip® TruMotion®