21
NEW SIZES
GT®2 Double-Sided Timing Belts 5 mm Pitch
NOTE: Dimensions in ( ) are inch size.
5
(.197)
1.14
(.045)
5
(.197)
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 385 N per 1 mm (275 lbs per 1/8) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 712 N for 25.4 mm belt (160 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -34°C to +85°C (-30°F to +185°F)
Example: A 6R55MD085150 is a 85 Groove 15 mm Wide Belt.
Equivalent
Inch Width
Width
Code
Belt
Width
.354
.591
9 mm
15 mm
090
150
CATALOG NUMBER DESIGNATION:
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6 R 5 5 M D
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with metric or inch standards.
080
081
085
090
100
107
113
115
116
120
125
130
140
142
148
149
150
15.748
15.945
16.732
17.717
19.685
21.063
22.244
22.638
22.835
23.622
24.606
25.591
27.559
27.953
29.134
29.331
29.528
400
405
425
450
500
535
565
575
580
600
625
650
700
710
740
745
750
Groove
Code
Pitch Length
Inch
mm
153
158
160
163
166
167
170
174
178
180
185
190
195
197
200
210
223
30.118
31.102
31.496
32.087
32.677
32.874
33.465
34.252
35.039
35.433
36.417
37.402
38.359
38.779
39.370
41.339
43.898
765
790
800
815
830
835
850
870
890
900
925
950
975
985
1000
1050
1115
Groove
Code
Pitch Length
Inch
mm
225
230
239
250
254
259
260
275
284
290
315
319
320
327
338
344
351
44.291
45.276
47.047
49.213
50.000
50.984
51.181
54.134
55.905
57.087
62.008
62.795
62.992
64.370
66.535
67.716
69.094
1125
1150
1195
1250
1270
1295
1300
1375
1420
1450
1575
1595
1600
1635
1690
1720
1755
Groove
Code
Pitch Length
Inch
mm
358
360
379
389
396
400
422
450
505
552
624
634
640
686
760
70.472
70.866
74.606
76.575
77.953
78.740
83.071
88.583
99.409
108.661
122.834
124.803
125.984
135.039
149.606
1790
1800
1895
1945
1980
2000
2110
2250
2525
2760
3120
3170
3200
3430
3800
Groove
Code
Pitch Length
Inch
mm
9 & 15 mm WIDE
NEOPRENE
PROFILE