16
NOTE: Dimensions in ( ) are inch size.
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 158 N per 1 mm (113 lbs per 1/8) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 507 N for 25.4 mm belt (114 lbs for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -34°C to +85°C (-30°F to +185°F)
Example: A 6R53M085060 is an 85 Groove 6 mm Wide Belt.
Equivalent
Inch Width
Width
Code
Belt
Width
060
090
.236
.354
6 mm
9 mm
CATALOG NUMBER DESIGNATION:
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6 R 5 3 M
2.41
(.095)
3
(.118)
1.14
(.045)
Special Widths - cut to size from sleeves available from stock.
Continued on the next page
99
105
111
120
123
129
135
144
150
159
165
174
177
180
183
033
035
037
040
041
043
045
048
050
053
055
058
059
060
061
3.898
4.134
4.370
4.724
4.843
5.079
5.315
5.669
5.906
6.260
6.496
6.850
6.969
7.087
7.205
mm
Groove
Code
Pitch Length
Inch
7.323
7.441
7.559
7.677
7.795
7.914
8.031
8.268
8.504
8.622
8.858
9.094
9.213
9.449
9.567
062
063
064
065
066
067
068
070
072
073
075
077
078
080
081
186
189
192
195
198
201
204
210
216
219
225
231
234
240
243
mm
Groove
Code
Pitch Length
Inch
9.685
9.921
10.039
10.512
10.630
10.866
11.102
11.220
11.339
11.457
11.575
11.811
11.929
12.165
12.283
246
252
255
267
270
276
282
285
288
291
294
300
303
309
312
082
084
085
089
090
092
094
095
096
097
098
100
101
103
104
mm
Groove
Code
Pitch Length
Inch
12.756
12.992
13.346
13.700
13.937
14.055
14.173
14.291
14.764
15.118
15.236
15.354
15.472
15.709
16.063
324
330
339
348
354
357
360
363
375
384
387
390
393
399
408
108
110
113
116
118
119
120
121
125
128
129
130
131
133
136
mm
Groove
Code
Pitch Length
Inch
NEW SIZES
GT®2 Timing Belts 3 mm Pitch
NEOPRENE
6 & 9 mm WIDE
PROFILE