3
NEW SIZES
MXL Timing Belts .080" or 2.03 mm Pitch
1/8, 3/16, 1/4, 5/16 & 3/8 INCH - 3, 4.5, 6, 8 & 9.5 mm WIDE
NEOPRENE
40°
.030
(0.76)
.005 R
(0.13 R)
TYP
BELT WIDTH
.045
(1.14)
.018
(0.46)
.080
(2.032)
NOTE: Dimensions in ( ) are mm.
Continued on the next page
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 51 lbs per 1/8 (72 N per 1 mm) belt width;
not representative of the load-carrying capacity
of the belt.
WORKING TENSION: 18 lbs for 1 in. belt (80 N for 25.4 mm belt).
For more information, see the technical section.
TEMPERATURE RANGE: -30°F to +185°F (-34°C to +85°C)
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
I
N
C
H
MET
RI
C
012
018
025
031
037
1/8
3/16
1/4
5/16
3/8
A 6 Z 1 6 M
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6Z16-041018 is a 41
Groove 3/16 Wide Belt.
030
045
060
080
095
3 mm
4.5 mm
6 mm
8 mm
9.5 mm
A 6Z16M085045 is an 85
Groove 4.5 mm Wide Belt.
Width Code
(See right)
A 6 Z 1 6
No. of Grooves
Code
(See tables below)
036
037
039
040
041
042
043
044
045
046
047
048
049
050
052
053
2.88
2.96
3.12
3.20
3.28
3.36
3.44
3.52
3.60
3.68
3.76
3.84
3.92
4.00
4.16
4.24
73.15
75.18
79.25
81.28
83.31
85.34
87.38
89.41
91.44
93.47
95.5
97.54
99.57
101.6
105.66
107.7
mm
Groove
Code
Pitch Length
Inch
4.32
4.40
4.48
4.56
4.64
4.72
4.80
4.88
4.96
5.04
5.12
5.20
5.36
5.44
5.52
5.60
054
055
056
057
058
059
060
061
062
063
064
065
067
068
069
070
109.73
111.76
113.79
115.82
117.86
119.89
121.92
123.95
125.98
128.02
130.05
132.08
136.14
138.18
140.21
142.24
mm
Groove
Code
Pitch Length
Inch
144.27
146.3
148.34
150.37
152.4
154.43
156.46
158.5
160.53
162.56
164.59
166.62
168.66
170.69
172.72
174.75
5.68
5.76
5.84
5.92
6.00
6.08
6.16
6.24
6.32
6.40
6.48
6.56
6.64
6.72
6.80
6.88
071
072
073
074
075
076
077
078
079
080
081
082
083
084
085
086
mm
Groove
Code
Pitch Length
Inch
176.78
178.82
180.85
182.88
184.91
186.94
188.98
191.01
193.04
195.07
197.1
199.14
201.17
203.2
205.23
207.26
6.96
7.04
7.12
7.20
7.28
7.36
7.44
7.52
7.60
7.68
7.76
7.84
7.92
8.00
8.08
8.16
087
088
089
090
091
092
093
094
095
096
097
098
099
100
101
102
mm
Groove
Code
Pitch Length
Inch