iv
ALABAMA
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 205, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
ARIZONA
Silver Mountain Design Ltd.
1002 East Missouri Avenue, Suite 124 A, Phoenix, AZ 85014
Tel: (602) 277-8898 Fax: (602) 277-8939
ARKANSAS
The Zonk Group, Inc.
1505 Precision Drive
Plano, TX 75074
Tel: (972) 509-7651 Fax: (972) 424-2219
CALIFORNIA (North)
Western Component Sales North, Inc.
871-F Industrial Road, San Carlos, CA 94070
Tel: (650) 594-1222 Fax: (650) 595-4298
CALIFORNIA (South)
Western Automation, Inc.
23011 Moulton Parkway, Unit F-1, Laguna Hills, CA 92653
Tel: (949) 859-6988 Fax: (949) 859-8622
COLORADO
Tech Rep Sales Co., Inc.
7388 South Revere Parkway, Unit 805
Englewood, CO 80112
Tel: (303) 799-8877 Fax: (303) 799-8833
CONNECTICUT
Underwood Sales Corp.
25 Tunnel Road, Vernon, CT 06066
Tel: (860) 870-1359 Fax: (860) 870-1361
DELAWARE
Imagitron Sales Co., Inc.
1004 Littlestown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: 410-374-5888
DISTRICT OF COLUMBIA
Imagitron Sales Co., Inc.
1004 Littlestown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: 410-374--5182
FLORIDA
Tech-Rep Assoc., Inc.
5400 1st Ave., North, St. Petersburg, FL 33710
Tel: (727) 322-1155 Fax: (727) 323-3552
GEORGIA
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 205, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
IDAHO
Northmar, Inc.
1011 N.E. 69th, Seattle, WA 98115
Tel: (206) 524-5170 Fax: (206) 524-0402
ILLINOIS
Keats Sales & Service
21040 Rand Rd., Lake Zurich,IL 60047
Tel: (847) 550-6828 Fax: (847) 550-6425
INDIANA (Northwest)
Keats Sales & Service
21040 Rand Rd., Lake Zurich,IL 60047
Tel: (847) 550-6828 Fax: (847) 550-6425
INDIANA (South)
Rockford Controls Ohio, Inc.
815 W. Liberty, Medina, OH 44258
Tel: (330) 723-3540 Fax: (330) 723-2012
IOWA (East)
Call SDP/SI at:
Tel: (516) 328-3300 Fax: (516) 326-8827
E-mail: support@sdp-si.com
KENTUCKY
Rockford Controls Ohio, Inc.
815 W. Liberty, Medina, OH 44258
Tel: (330) 723-3540 Fax: (330) 723-2012
MAINE
Underwood Sales Corp.
694 Chelmsford Street, Lowell, MA 01851
Tel: (978) 937-0600 Fax: (978) 454-0363
MARYLAND
Imagitron Sales Co., Inc.
1004 Littlestown Pike, Suite D-2, Westminster, MD 21157
Tel: (410) 374-5600 Fax: 410-374-5888
MASSACHUSETTS
Underwood Sales Corp.
694 Chelmsford Street, Lowell, MA 01851
Tel: (508) 256-8191 Fax: (508) 529-0363
MICHIGAN
ElectroMech Components, Inc.
9318 Bluff Ct.
Zeeland, MI 49464
Tel: (616) 772-6423 Fax: (616) 748-1191
MINNESOTA
Northstar Motion & Control, Inc.
7480 Pinehurst Road, Saint Paul, MN 55115
Tel: (651) 770-5311 Fax: (651) 770-7534
MISSISSIPI
Aurora/DHR Marketing, Inc.
211 Six Forks Road, Suite 205, Raleigh, NC 27603
Tel: (919) 829-1970 Fax: (919) 829-1906
MISSOURI
Call SDP/SI at:
Tel: (516) 328-3300 Fax: (516) 326-8827
E-mail: support@sdp-si.com
MONTANA
Northmar, Inc.
1011 N.E. 69th, Seattle, WA 98115
Tel: (206) 524-5170 Fax: (206) 524-0402
NEBRASKA
Call SDP/SI at:
Tel: (516) 328-3300 Fax: (516) 326-8827
E-mail: support@sdp-si.com
NEVADA
Western Component Sales North, Inc.
871-F Industrial Road, San Carlos, CA 94070
Tel: (650) 594-1222 Fax: (650) 595-4298
NEW HAMPSHIRE
Underwood Sales Corp.
694 Chelmsford Street, Lowell, MA 01851
Tel: (978) 937-0600 Fax: (978) 454-0363
Domestic Sales Representatives