Home Page
Gear Product Finder
214 Blanks FOR GEARS, PULLEYS AND FRICTION DRIVES 1-1/4 1-3/4 11/16 WITH INSERT  FIG. 1 Catalog Number MATERIAL: Blank – Acetal Insert – Brass WITHOUT INSERT  FIG. 2 MATERIAL: Acetal 1/4" HOLE IN HUB B Bore A  1T15-21204 A  1T15-21206 A  1T15-21208 A  1T15-31204 A  1T15-31206 A  1T15-31208 A  1T15-41206 A  1T15-41208 A  1T15-41210 A  1T15-21704 A  1T15-21706 A  1T15-21708 A  1T15-31704 A  1T15-31706 F Face Width F Face Width .125 .1875 .250 .125 .1875 .250 .1875 .250 .3125 .125 .1875 .250 .125 .1875 A  1T15-31708 A  1T15-41706 A  1T15-41708 A  1T15-41710 A  1T15-22704 A  1T15-22706 A  1T15-22708 A  1T15-32704 A  1T15-32706 A  1T15-32708 A  1T15-42706 A  1T15-42708 A  1T15-42710 1-3/4 11/16 3/16 .250 .1875 .250 .3125 .125 .1875 .250 .125 .1875 .250 .1875 .250 .3125 2-3/4 3/4 1 1/4 1/8 3/16 1/4 3/4 5/8 11/16 3/4 E Length O.D. C Hub Dia. 1-1/4 1-3/4 2-3/4 1/8 3/16 1/4 1/8 3/16 1/4 1/8 3/16 1/4 5/8 3/4 1 5/8 11/16 3/4 5/8 11/16 3/4 5/8 11/16 3/4 A  1M15-212 A  1M15-312 A  1M15-412 A  1M15-217 A  1M15-317 A  1M15-417 A  1M15-227 A  1M15-327 A  1M15-427 1/8 3/16 1/4 1/8 5/8 11/16 3/4 5/8 3/16 5/8 3/4 C Hub Dia. F Face Width O.D. E Length E Length Catalog Number O.D. C Hub Dia. B Bore Catalog Number Blanks With:     .125 Bore Have #2-56 Set Screw And Spot Drill.                        .1875 Bore Have #4-40 Set Screw And Spot Drill.                          .250 Bore Have #6-32 Set Screw And Spot Drill.                        .3125 Bore Have #8-32 Set Screw And Spot Drill. Fig. 1 Fig. 2 +.00 -.02 +.001 -.000 +.00 -.02 +.001 -.000 1–226 E F 1/2 1/4 C B O.D. SET SCREW SPOT DRILL E 1/4 MOLDED BORE C   O.D. 1/2 F