Gear Product Finder
Home Page 1–192 AGMA Q10 1/8 BORE MATERIAL:   303 Stainless Steel 2024-T4 or T351 Aluminum Alloy, Anodized Before Cutting No. of Teeth P.D. A Material Catalog Number Ratio Available on special order:  Different bore size and/or material, passivation for stainless steel. 20° PRESSURE ANGLE Sold As Set   24   24   24   24   24   24   36   36   36   36   36   36   36   54   36   54   36   54   36   72   36   72   36   72   36 108   36 108   36 108   36 144   36 144   36 144 1:1 1:1 1:1 1:1 1:1 1:1 1:1-1/2 1:1-1/2 1:1-1/2 1:2 1:2 1:2 1:3 1:3 1:3 1:4 1:4 1:4 S1343Z-72S24A024 S1343Z-72S24S024 S1343Z-72A24A024 S1343Z-72S36A036 S1343Z-72S36S036 S1343Z-72A36A036 S1343Z-72S36A054 S1343Z-72S36S054 S1343Z-72A36A054 S1343Z-72S36A072 S1343Z-72S36S072 S1343Z-72A36A072 S1343Z-72S36A108 S1343Z-72S36S108 S1343Z-72A36A108 S1343Z-72S36A144 S1343Z-72S36S144 S1343Z-72A36A144 B   .437   .437   .437   .531   .531   .531   .640   .640   .640   .750   .750   .750 1.000 1.000 1.000 1.250 1.250 1.250 .437 .437 .437 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531 .531   .333   .333   .333   .500   .500   .500 St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum   .500   .750   .500   .750   .500   .750   .500 1.000   .500 1.000   .500 1.000   .500 1.500   .500 1.500   .500 1.500   .500 2.000   .500 2.000   .500 2.000 PRECISION MATCHED SETS Miter & Bevel Gears - 72 Pitch Precision Component .12 A B .18 3/32 #2-56 SET SCREW SUB DRILL +.0005 .1248   (TYP) –.0000 .312