Gear Product Finder
Home Page 1–187 1-1/2 2-3/4 3-1/4 14-1/2° PRESSURE ANGLE 32 PITCH F Face Width   32   64   80 48 PITCH Catalog Number No. of Teeth F Face Width 1/8   48   72   84   96 120 A  1B10-N48048 A  1B10-N48072 A  1B10-N48084 A  1B10-N48096 A  1B10-N48120 1-1/2 2 2-1/2 2-3/4 3-1/4 1.000 1.500 1.750 2.000 2.500 O.D. P.D. O.D. P.D. Catalog Number No. of Teeth A  1B10-N32032 A  1B10-N32064 A  1B10-N32080 1.000 2.000 2.500 F Face Width 24 PITCH No. of Teeth Catalog Number   48   60   72 144 A  1B10-N24048 A  1B10-N24060 A  1B10-N24072 A  1B10-N24144 2.000 2.500 3.000 6.000 2-3/4 3-1/4 3-3/4 6-3/4 1/4 O.D. P.D. MATERIAL:  Brass MATERIAL:  Brass MATERIAL:  Brass 3/16 Internal Gears - 48, 32 & 24 Pitch F O.D. P.D.