Home Page
1182
RIGHT- AND LEFT-HAND
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: Teeth not listed, different bore and/or material, passivation for stainless steel.
MATERIAL: 303 Stainless Steel
AGMA Q10
20° PRESSURE ANGLE
3/16 FACE
1/4 BORE
45° HELICAL ANGLE
Helical Gears - 48 Normal Pitch
Left-Hand
Right-Hand
No.
of
Teeth
Catalog Number
S1R86Z-P048S020
S1R86Z-P048S025
S1R86Z-P048S030
S1R86Z-P048S035
S1R86Z-P048S040
S1R86Z-P048S045
S1R86Z-P048S050
S1R86Z-P048S060
S1R86Z-P048S070
S1R86Z-P048S080
S1R86Z-P048S090
S1R86Z-P048S100
0.631
0.778
0.925
1.072
1.220
1.367
1.514
1.809
2.104
2.398
2.693
2.987
0.5892
0.7365
0.8838
1.0311
1.1784
1.3258
1.4730
1.7676
2.0622
2.3568
2.6516
2.9460
20
25
30
35
40
45
50
60
70
80
90
100
S1L86Z-P048S020
S1L86Z-P048S025
S1L86Z-P048S030
S1L86Z-P048S035
S1L86Z-P048S040
S1L86Z-P048S045
S1L86Z-P048S050
S1L86Z-P048S060
S1L86Z-P048S070
S1L86Z-P048S080
S1L86Z-P048S090
S1L86Z-P048S100
P.D.
O.D.
MATERIAL: 2024 Aluminum, Anodized *
Left-Hand
Right-Hand
No.
of
Teeth
Catalog Number
S1R86Z-P048A020
S1R86Z-P048A025
S1R86Z-P048A030
S1R86Z-P048A035
S1R86Z-P048A040
S1R86Z-P048A045
S1R86Z-P048A050
S1R86Z-P048A060
S1R86Z-P048A070
S1R86Z-P048A080
S1R86Z-P048A090
S1R86Z-P048A100
0.631
0.778
0.925
1.072
1.220
1.367
1.514
1.809
2.104
2.398
2.693
2.987
0.5892
0.7365
0.8838
1.0311
1.1784
1.3258
1.4730
1.7676
2.0622
2.3568
2.6516
2.9460
20
25
30
35
40
45
50
60
70
80
90
100
S1L86Z-P048A020
S1L86Z-P048A025
S1L86Z-P048A030
S1L86Z-P048A035
S1L86Z-P048A040
S1L86Z-P048A045
S1L86Z-P048A050
S1L86Z-P048A060
S1L86Z-P048A070
S1L86Z-P048A080
S1L86Z-P048A090
S1L86Z-P048A100
P.D.
O.D.
Precision
Component
.187
SUB DRILL
NO. 6-32
SET SCREW
.500
.2498+.0005
-.0000
1/8
.437
O.D. P.D.