Home Page
1181
P.D.
L
O.D.
3/4
14-1/2° AND 20° PRESSURE ANGLE
Spur Gear Stock - 24 & 20 Pitch
MATERIAL : Steel
20° P.A.
14-1/2° P.A.
L
Minimum
Usable
Length
O.D.
P.D.
Pitch
No.
of
Teeth
C
Shank
Diameter
Catalog Number
3
3
3
6
6
6
8
8
3
3
6
6
6
8
8
24
20
A 1C29-Y24012
A 1C29-Y24014
A 1C29-Y24015
A 1C29-Y24016
A 1C29-Y24018
A 1C29-Y24020
A 1C29-Y24024
A 1C29-Y24030
A 1C29-Y24036
A 1C29-Y24042
A 1C29-Y24048
A 1C29-Y24054
A 1C29-Y24060
A 1C29-Y24066
A 1C29-Y24072
A 1C29-Y20012
A 1C29-Y20014
A 1C29-Y20015
A 1C29-Y20016
A 1C29-Y20018
A 1C29-Y20020
A 1C29-Y20024
A 1C29-Y20030
A 1C29-Y20035
A 1C29-Y20040
A 1C29-Y20045
A 1C29-Y20050
A 1C29-Y20060
12
14
15
16
18
20
24
30
36
42
48
54
60
66
72
12
14
15
16
18
20
24
30
35
40
45
50
60
0.500
0.583
0.625
0.667
0.750
0.833
1.000
1.250
1.500
1.750
2.000
2.250
2.500
2.750
3.000
0.600
0.700
0.750
0.800
0.900
1.000
1.200
1.500
1.750
2.000
2.250
2.500
3.000
0.583
0.667
0.708
0.750
0.833
0.917
1.083
1.333
1.583
1.833
2.083
2.333
2.583
2.833
3.083
0.700
0.800
0.850
0.900
1.000
1.100
1.300
1.600
1.850
2.100
2.350
2.600
3.100
1/4
3/8
3/8
1/2
1/2
3/4
3/8
3/8
1/2
1/2
3/4
A 1C29-N24012
A 1C29-N24014
A 1C29-N24015
A 1C29-N24016
A 1C29-N24018
A 1C29-N24020
A 1C29-N24024
A 1C29-N24030
A 1C29-N24036
A 1C29-N24042
A 1C29-N24048
A 1C29-N24054
A 1C29-N24060
A 1C29-N24066
A 1C29-N24072
A 1C29-N20012
A 1C29-N20014
A 1C29-N20015
A 1C29-N20016
A 1C29-N20018
A 1C29-N20020
A 1C29-N20024
A 1C29-N20030
A 1C29-N20035
A 1C29-N20040
A 1C29-N20045
A 1C29-N20050
A 1C29-N20060